SN74CB3Q3305

ACTIVE

Product details

Configuration 1:1 SPST Number of channels 2 Power supply voltage - single (V) 2.5, 3.3 Protocols Analog, I2C, UART Ron (typ) (Ω) 3 CON (typ) (pF) 8 Supply current (typ) (µA) 250 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 85 Features Powered-off protection, Supports input voltage beyond supply Input/output continuous current (max) (mA) 64 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
Configuration 1:1 SPST Number of channels 2 Power supply voltage - single (V) 2.5, 3.3 Protocols Analog, I2C, UART Ron (typ) (Ω) 3 CON (typ) (pF) 8 Supply current (typ) (µA) 250 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 85 Features Powered-off protection, Supports input voltage beyond supply Input/output continuous current (max) (mA) 64 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSSOP (DCU) 8 6.2 mm² 2 x 3.1
  • High-bandwidth data path (up to 500 MHz)(1)
  • 5-V tolerant I/Os with device powered up or powered down
  • Low and flat ON-state resistance (ron) characteristics over operating range (ron = 3 Ω typical)
  • Supports input voltage beyond supply on data I/O ports
    • 0 to 5 V switching with 3.3 V VCC
    • 0 to 3.3 V switching with 2.5 V VCC
  • Bidirectional data flow with near-zero propagation delay
  • Low input or output capacitance minimizes loading and signal distortion (Cio(OFF) = 3.5 pF typical)
  • Fast switching frequency (fOE = 20 MHz maximum)
  • Data and control inputs provide undershoot clamp diodes
  • Low power consumption (ICC = 0.25 mA typical)
  • VCC operating range from 2.3 V to 3.6 V
  • Data I/Os support 0 to 5 V signaling levels (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V)
  • Control inputs can be driven by TTL or 5 V/3.3 V CMOS outputs
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100 mA per JESD 78, Class II

(1)For additional information regarding the performance characteristics of the CB3Q family, refer to the TI application report, CBT-C, CB3T, and CB3Q Signal-Switch Families, SCDA008.

  • High-bandwidth data path (up to 500 MHz)(1)
  • 5-V tolerant I/Os with device powered up or powered down
  • Low and flat ON-state resistance (ron) characteristics over operating range (ron = 3 Ω typical)
  • Supports input voltage beyond supply on data I/O ports
    • 0 to 5 V switching with 3.3 V VCC
    • 0 to 3.3 V switching with 2.5 V VCC
  • Bidirectional data flow with near-zero propagation delay
  • Low input or output capacitance minimizes loading and signal distortion (Cio(OFF) = 3.5 pF typical)
  • Fast switching frequency (fOE = 20 MHz maximum)
  • Data and control inputs provide undershoot clamp diodes
  • Low power consumption (ICC = 0.25 mA typical)
  • VCC operating range from 2.3 V to 3.6 V
  • Data I/Os support 0 to 5 V signaling levels (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V)
  • Control inputs can be driven by TTL or 5 V/3.3 V CMOS outputs
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100 mA per JESD 78, Class II

(1)For additional information regarding the performance characteristics of the CB3Q family, refer to the TI application report, CBT-C, CB3T, and CB3Q Signal-Switch Families, SCDA008.

The SN74CB3Q3305 device is a high-bandwidth FET bus switch using a charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports switching input voltage beyond the supply on the data input/output (I/O) ports. The device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Specifically designed to support high-bandwidth applications, the SN74CB3Q3305 device provides an optimized interface solution ideally suited for broadband communications, networking, and data-intensive computing systems.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry prevents damaging current backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

The SN74CB3Q3305 device is a high-bandwidth FET bus switch using a charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports switching input voltage beyond the supply on the data input/output (I/O) ports. The device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Specifically designed to support high-bandwidth applications, the SN74CB3Q3305 device provides an optimized interface solution ideally suited for broadband communications, networking, and data-intensive computing systems.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry prevents damaging current backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet SN74CB3Q3305 Dual FET Bus Switch 2.5-V or 3.3-V Low-Voltage High-Bandwidth Bus Switch datasheet (Rev. D) PDF | HTML 15 Sep 2021
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note CBT-C, CB3T, and CB3Q Signal-Switch Families (Rev. C) PDF | HTML 19 Nov 2021
Application brief Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML 06 Jan 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
More literature Digital Bus Switch Selection Guide (Rev. A) 10 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Bus FET Switch Solutions for Live Insertion Applications 07 Feb 2003

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos