Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, L, TDM Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 768 Rating Catalog Features Digital mic support, Headset detect, Low latency, Low power, Matrix mixing, Mic bias, Phase-locked loop (PLL), PowerTune, Single supply, Stereo headphone amplifier, Thermal Foldback ADC SNR (typ) (dB) 100 DAC SNR (typ) (dB) 106 Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, L, TDM Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 768 Rating Catalog Features Digital mic support, Headset detect, Low latency, Low power, Matrix mixing, Mic bias, Phase-locked loop (PLL), PowerTune, Single supply, Stereo headphone amplifier, Thermal Foldback ADC SNR (typ) (dB) 100 DAC SNR (typ) (dB) 106 Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² 4 x 4
  • ADC channel
    • Stereo high performance ADC
    • Performance:
      • Line differential input dynamic range: 100 dB
      • Mic differential input dynamic range: 100 dB
      • THD+N: –95 dB
      • Channel summing mode supports high SNR
    • Input voltage:
      • Differential, 2-VRMS full-scale inputs
      • Single-ended, 1-VRMS full-scale inputs
    • Input mix / mux options
    • Sample rate (fS) = 8 kHz to 768 kHz
    • Programmable microphone bias (Up to 3V)
  • DAC channel
    • Stereo high performance DAC
    • DAC performance:
      • DAC to line out dynamic range: 106 dB
      • DAC to HP out dynamic range: 106 dB
      • THD+N: –95 dB
    • Head phone / line Out output voltage:
      • Differential, 2-VRMS full-scale
      • Single-ended, 1-VRMS full-scale
    • DAC sample Rates (fs) = 8 KHz to 768 KHz
  • Common features
    • Up to 4 record channels
      • 2 Channel analog + 2 channel digital
      • 1 Channel analog + 3 channel digital
      • 4 Channel digital
    • Analog input to output by-pass
    • Voice activity detection
    • Battery protection
    • Signal distortion limiter
    • Thermal foldback
    • Low latency filter selection
    • Programmable HPF and biquad filters
    • I2C & SPI control interface
    • Audio serial interface
      • Format: TDM, I2S or left justified
      • Word length: 16,20,24 or 32 bits
    • Programmable PLL for flexible clocking
    • Low power modes
      • TBD mW for playback
      • TBD mW for record
    • Single supply operation: 1.8 V or 3.3 V
    • I/O supply operation: 1.2 V or 1.8 V or 3.3 V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC channel
    • Stereo high performance ADC
    • Performance:
      • Line differential input dynamic range: 100 dB
      • Mic differential input dynamic range: 100 dB
      • THD+N: –95 dB
      • Channel summing mode supports high SNR
    • Input voltage:
      • Differential, 2-VRMS full-scale inputs
      • Single-ended, 1-VRMS full-scale inputs
    • Input mix / mux options
    • Sample rate (fS) = 8 kHz to 768 kHz
    • Programmable microphone bias (Up to 3V)
  • DAC channel
    • Stereo high performance DAC
    • DAC performance:
      • DAC to line out dynamic range: 106 dB
      • DAC to HP out dynamic range: 106 dB
      • THD+N: –95 dB
    • Head phone / line Out output voltage:
      • Differential, 2-VRMS full-scale
      • Single-ended, 1-VRMS full-scale
    • DAC sample Rates (fs) = 8 KHz to 768 KHz
  • Common features
    • Up to 4 record channels
      • 2 Channel analog + 2 channel digital
      • 1 Channel analog + 3 channel digital
      • 4 Channel digital
    • Analog input to output by-pass
    • Voice activity detection
    • Battery protection
    • Signal distortion limiter
    • Thermal foldback
    • Low latency filter selection
    • Programmable HPF and biquad filters
    • I2C & SPI control interface
    • Audio serial interface
      • Format: TDM, I2S or left justified
      • Word length: 16,20,24 or 32 bits
    • Programmable PLL for flexible clocking
    • Low power modes
      • TBD mW for playback
      • TBD mW for record
    • Single supply operation: 1.8 V or 3.3 V
    • I/O supply operation: 1.2 V or 1.8 V or 3.3 V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C

The TAC5112 is a low power Stereo Codec with 2 VRMS differential Input, 100 dB Stereo ADC and 2 VRMS Stereo DAC. The TAC5112 supports both differential and Single-ended input and output. The device supports both Microphone and Line In input on the ADC Channel. DAC Output can be configured for either Line Out or Head Phone Load. TAC5112 can drive up to 62.5 mW into a Headphone Load. The TAC5112 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The TAC5112 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, makes TAC5112 an excellent choice for space-constrained audio applications.

The TAC5112 is a low power Stereo Codec with 2 VRMS differential Input, 100 dB Stereo ADC and 2 VRMS Stereo DAC. The TAC5112 supports both differential and Single-ended input and output. The device supports both Microphone and Line In input on the ADC Channel. DAC Output can be configured for either Line Out or Head Phone Load. TAC5112 can drive up to 62.5 mW into a Headphone Load. The TAC5112 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The TAC5112 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, makes TAC5112 an excellent choice for space-constrained audio applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TAC5212 PREVIEW High-performance stereo audio codec with 118-dB dynamic range ADC and 119-dB dynamic range DAC Higher performance version
Pin-for-pin with same functionality to the compared device
NEW TAC5142 PREVIEW Hardware-control stereo audio codec with 100-dB dynamic range ADC, 106-dB dynamic range DAC Hardware-controlled version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TAC5112 Low-power stereo audio codec with 100 dB dynamic range ADC and 106 dB dynamic range DAC datasheet PDF | HTML 12 Jan 2022
Application note Headset Detection for TAx52xx Family PDF | HTML 11 Apr 2024
Application note TAx5x1x Synchronous Sample Rate Conversion PDF | HTML 19 Dec 2023
Application note DAC Swings and Common Mode Settings in AC Coupled and DC Coupled DAC PDF | HTML 10 Nov 2023
Application note Clocking Configuration of Device and Flexible Clocking For TAx5x1x Family PDF | HTML 08 Nov 2023
Application note Clock Error Configuration, Detection, and Modes Supported in TAx5x1x Family PDF | HTML 07 Nov 2023
Application note Analog Input Configurations, Mixing and Muxing of TAx5x1x Devices (Rev. A) PDF | HTML 30 Oct 2023
Application note Using the Voice Activity Detector (VAD) in the TLV320ADCx120 and PCMx120-Q1 (Rev. A) PDF | HTML 05 Apr 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAC5112EVM-K — TAC5112 stereo codec evaluation module

The TAC5112 evaluation module (EVM) allows the user to test the capabilities of the TAC5112, a two-channel low-power stereo codec, which is intended for applications in land mobile radio, IP telephone or professional audio applications. The EVM is paired with the AC-MB, a flexible motherboard (...)
User guide: PDF | HTML
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.
PurePath Console’s (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos