Home Interface I2C & I3C ICs I2C & I3C level shifters, buffers & hubs

TCA9517-Q1

ACTIVE

Automotive 2-bit level-translating 400-kHz I2C/SMBus buffer/repeater with powered-off high-impedance

Product details

Features Buffer, Enable pin Protocols I2C Frequency (max) (MHz) 0.4 VCCA (min) (V) 0.9 VCCA (max) (V) 5.25 VCCB (min) (V) 2.7 VCCB (max) (V) 5.25 Supply restrictions No rule Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Features Buffer, Enable pin Protocols I2C Frequency (max) (MHz) 0.4 VCCA (min) (V) 0.9 VCCA (max) (V) 5.25 VCCB (min) (V) 2.7 VCCB (max) (V) 5.25 Supply restrictions No rule Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • AEC-Q100 Qualified for automotive applications
    • Device temperature: –40°C to 125°C TA
    • Device HBM classification Level: ±5500-V
    • Device CDM classification Level: ±1000-V
  • Functional Safety-Capable
  • Two-channel bidirectional buffer
  • I2C Bus and SMBus compatible
  • Operating Supply Voltage Range of 0.9-V to 5.25-V on A-side
  • Operating supply voltage range of 2.7-V to 5.25-V on B-side
  • Voltage-level translation from 0.9-V to 5.25-V and 2.7-V to 5.25-V
  • Active-high repeater-enable input
  • Open-drain I2C I/O
  • 5.25-V tolerant I2C and enable input support mixed-mode signal operation
  • Accommodates standard mode and fast mode I2C devices and multiple controller
  • High-impedance I2C pins when powered-off
  • Latch-up performance exceeds 100 mA Per JESD 78, class II
  • AEC-Q100 Qualified for automotive applications
    • Device temperature: –40°C to 125°C TA
    • Device HBM classification Level: ±5500-V
    • Device CDM classification Level: ±1000-V
  • Functional Safety-Capable
  • Two-channel bidirectional buffer
  • I2C Bus and SMBus compatible
  • Operating Supply Voltage Range of 0.9-V to 5.25-V on A-side
  • Operating supply voltage range of 2.7-V to 5.25-V on B-side
  • Voltage-level translation from 0.9-V to 5.25-V and 2.7-V to 5.25-V
  • Active-high repeater-enable input
  • Open-drain I2C I/O
  • 5.25-V tolerant I2C and enable input support mixed-mode signal operation
  • Accommodates standard mode and fast mode I2C devices and multiple controller
  • High-impedance I2C pins when powered-off
  • Latch-up performance exceeds 100 mA Per JESD 78, class II

The TCA9517-Q1 is a bidirectional buffer with level shifting capabilities for I2C and SMBus systems. It supplies bidirectional voltage-level translation (up-translation and/or down-translation) between low voltages (down to 0.9 V) and higher voltages (2.7 V to 5.25 V) in mixed-mode applications. This device enables I2C and SMBus systems to be extended without loss of performance, even during level shifting.

The TCA9517-Q1 buffers both the serial data (SDA) and the serial clock (SCL) signals on the I2C bus, thus allowing two buses of up to 400-pF bus capacitance to be connected in an I2C application.

The TCA9517-Q1 has two types of drivers: A-side drivers and B-side drivers. All inputs and I/Os are overvoltage tolerant to 5.25 V, even when the device is unpowered (VCCB and/or VCCA = 0 V).

The TCA9517-Q1 is a bidirectional buffer with level shifting capabilities for I2C and SMBus systems. It supplies bidirectional voltage-level translation (up-translation and/or down-translation) between low voltages (down to 0.9 V) and higher voltages (2.7 V to 5.25 V) in mixed-mode applications. This device enables I2C and SMBus systems to be extended without loss of performance, even during level shifting.

The TCA9517-Q1 buffers both the serial data (SDA) and the serial clock (SCL) signals on the I2C bus, thus allowing two buses of up to 400-pF bus capacitance to be connected in an I2C application.

The TCA9517-Q1 has two types of drivers: A-side drivers and B-side drivers. All inputs and I/Os are overvoltage tolerant to 5.25 V, even when the device is unpowered (VCCB and/or VCCA = 0 V).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCA39306-Q1 ACTIVE Automotive FM+ I²C bus and SMBus voltage translator Level shifter without repeater

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TCA9517-Q1 Level-Shifting I2C Bus Repeater datasheet (Rev. A) PDF | HTML 10 Feb 2022
Application note Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers PDF | HTML 14 May 2024
Functional safety information TCA9517-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 30 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB971-Q1EVM — DS90UB971-Q1 evaluation module

The DS90UB971-Q1 evaluation module (EVM) is a functional board design for evaluating the DS90UB971-Q1 FPD-Link IV serializer. The DS90UB971-Q1 serializer represents the first generation in FPD-Link IV serializers and is designed to support ultra-high-speed sensors including 8MP+ imagers, satellite (...)
Evaluation board

DS90UB981-Q1EVM — DS90UB981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1EVM is an evaluation module (EVM) for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer. The DS90Ux981-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY (...)
Evaluation board

DS90UB981-Q1MEVM — DS90UB981-Q1 4K DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1MEVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV Serializer. The DS90Ux981-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 (...)
Evaluation board

DS90UB983-Q1EVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer. The DS90Ux983-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds up to (...)

Evaluation board

DS90UB983-Q1MEVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1MEVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer.  The DS90Ux983-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds (...)

Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos