THS3125

ACTIVE

Dual, High Output Current, 120-MHz Amplifier With Shutdown

Product details

Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 138 BW at Acl (MHz) 138 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1550 Vn at flatband (typ) (nV√Hz) 2.2 Vn at 1 kHz (typ) (nV√Hz) 2.2 Iq per channel (typ) (mA) 7.2 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 67 Input bias current (max) (pA) 2000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 440 2nd harmonic (dBc) 80 3rd harmonic (dBc) 77 Frequency of harmonic distortion measurement (MHz) 1
Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 138 BW at Acl (MHz) 138 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1550 Vn at flatband (typ) (nV√Hz) 2.2 Vn at 1 kHz (typ) (nV√Hz) 2.2 Iq per channel (typ) (mA) 7.2 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 67 Input bias current (max) (pA) 2000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 440 2nd harmonic (dBc) 80 3rd harmonic (dBc) 77 Frequency of harmonic distortion measurement (MHz) 1
HTSSOP (PWP) 14 32 mm² 5 x 6.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Low Noise:
    • 2.9-pA/√Hz Noninverting Current Noise
    • 10.8-pA/√Hz Inverting Current Noise
    • 2.2-nV/√Hz Voltage Noise
    • 128-MHz , –3-dB BW (RL = 50 Ω, RF= 470 Ω)
    • 1550-V/µs Slew Rate (G = 2, RL= 50 Ω)
  • High Output Current: 450 mA
  • High Speed:
    • 128-MHz , –3-dB BW (RL = 50 Ω, RF= 470 Ω)
    • 1550-V/µs Slew Rate (G = 2, RL= 50 Ω)
    • 26-VPP Output Voltage, RL= 50 Ω
    • –80 dBc (1 MHz, 2 VPP, G = 2)
  • Wide Output Swing:
    • 26-VPP Output Voltage, RL= 50 Ω
    • –80 dBc (1 MHz, 2 VPP, G = 2)
    • 370-µA Shutdown Supply Current
  • Low Distortion:
    • –80 dBc (1 MHz, 2 VPP, G = 2)
    • 370-µA Shutdown Supply Current
  • Low-Power Shutdown Mode (THS3125)
    • 370-µA Shutdown Supply Current
  • Standard SOIC, HSOP PowerPAD™, and HTSSOP PowerPAD Packages
  • Low Noise:
    • 2.9-pA/√Hz Noninverting Current Noise
    • 10.8-pA/√Hz Inverting Current Noise
    • 2.2-nV/√Hz Voltage Noise
    • 128-MHz , –3-dB BW (RL = 50 Ω, RF= 470 Ω)
    • 1550-V/µs Slew Rate (G = 2, RL= 50 Ω)
  • High Output Current: 450 mA
  • High Speed:
    • 128-MHz , –3-dB BW (RL = 50 Ω, RF= 470 Ω)
    • 1550-V/µs Slew Rate (G = 2, RL= 50 Ω)
    • 26-VPP Output Voltage, RL= 50 Ω
    • –80 dBc (1 MHz, 2 VPP, G = 2)
  • Wide Output Swing:
    • 26-VPP Output Voltage, RL= 50 Ω
    • –80 dBc (1 MHz, 2 VPP, G = 2)
    • 370-µA Shutdown Supply Current
  • Low Distortion:
    • –80 dBc (1 MHz, 2 VPP, G = 2)
    • 370-µA Shutdown Supply Current
  • Low-Power Shutdown Mode (THS3125)
    • 370-µA Shutdown Supply Current
  • Standard SOIC, HSOP PowerPAD™, and HTSSOP PowerPAD Packages

The THS3122 and THS3125 are low-noise, high-speed current feedback amplifiers, with high output current drive. This makes them ideal for any application that requires low distortion over a wide frequency with heavy loads. The THS3122 and THS3125 can drive four serially-terminated video lines while maintaining a differential gain error less than 0.03%.

The high output drive capability of the THS3122 and THS3125 enables the devices to drive 50-Ω loads with low distortion over a wide range of output voltages:

  • –80-dBc THD at 2 VPP
  • –75-dBc THD at 8 VPP

The THS3122 and THS3125 operate from ±5-V to ±15-V supply voltages while drawing as little as 7.2 mA of supply current per channel. The THS3125 offers a low-power shutdown mode, reducing the supply current to only 370 µA. The THS3122 and THS3125 are packaged in SOIC, HSOP, and HTSSOP packages.

The THS3122 and THS3125 are low-noise, high-speed current feedback amplifiers, with high output current drive. This makes them ideal for any application that requires low distortion over a wide frequency with heavy loads. The THS3122 and THS3125 can drive four serially-terminated video lines while maintaining a differential gain error less than 0.03%.

The high output drive capability of the THS3122 and THS3125 enables the devices to drive 50-Ω loads with low distortion over a wide range of output voltages:

  • –80-dBc THD at 2 VPP
  • –75-dBc THD at 8 VPP

The THS3122 and THS3125 operate from ±5-V to ±15-V supply voltages while drawing as little as 7.2 mA of supply current per channel. The THS3125 offers a low-power shutdown mode, reducing the supply current to only 370 µA. The THS3122 and THS3125 are packaged in SOIC, HSOP, and HTSSOP packages.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
THS3491 ACTIVE 900-MHz high-power-output current-feedback amplifier Wider supply (32V), higher slew rate (8,000V/µs), high output current (420mA) and lowest distortion at high output power levels from DC through values greater than 100MHz at 100Ω loads

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet THS312x Low-Noise, High-Speed, 450-mA Current Feedback Amplifiers datasheet (Rev. E) PDF | HTML 13 May 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​