THS4031

ACTIVE

100-MHz, single-channel low-noise voltage-feedback amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW OPA891 ACTIVE 180-MHz 0.95-nV√Hz operational amplifier with ultra-low total harmonic distortion (THD) Lower noise (0.95 nV/Hz), lower Iq (7.5 mA), higher precision (1 mV), and improved THD+N (-137 dBc)

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 120 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 100 Vn at flatband (typ) (nV√Hz) 1.6 Vn at 1 kHz (typ) (nV√Hz) 1.6 Iq per channel (typ) (mA) 8.5 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 90 2nd harmonic (dBc) 81 3rd harmonic (dBc) 81 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 120 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 100 Vn at flatband (typ) (nV√Hz) 1.6 Vn at 1 kHz (typ) (nV√Hz) 1.6 Iq per channel (typ) (mA) 8.5 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 90 2nd harmonic (dBc) 81 3rd harmonic (dBc) 81 Frequency of harmonic distortion measurement (MHz) 1
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Ultra-low 1.2nV/√Hz voltage noise
  • High speed:
    • 100MHz bandwidth [G = 2 (–1), –3dB]
    • 100V/µs slew rate
  • Very low distortion
    • THD = –81dBc (f = 1MHz, RL = 150Ω)
    • THD = –96dBc (f = 1MHz, RL = 1kΩ)
  • Low 0.3mV (typical) input offset voltage
  • 200mA output current drive (typical)
  • Typical operation from ±4.5V to ±16V
  • Offset nulling pins on the THS4031
  • Ultra-low 1.2nV/√Hz voltage noise
  • High speed:
    • 100MHz bandwidth [G = 2 (–1), –3dB]
    • 100V/µs slew rate
  • Very low distortion
    • THD = –81dBc (f = 1MHz, RL = 150Ω)
    • THD = –96dBc (f = 1MHz, RL = 1kΩ)
  • Low 0.3mV (typical) input offset voltage
  • 200mA output current drive (typical)
  • Typical operation from ±4.5V to ±16V
  • Offset nulling pins on the THS4031

The THS4031 and THS4032 (THS403x) are ultra-low voltage noise, high-speed voltage feedback amplifiers that are an excellent choice for applications requiring low voltage noise, including communications and imaging. The single-amplifier THS4031 and the dual-amplifier THS4032 offer very good ac performance with 100MHz bandwidth (G = 2), 100V/µs slew rate, and 70ns settling time (0.1%). The THS403x are unity-gain stable with 120MHz bandwidth. These amplifiers have a high drive capability of 200mA and draw only 7.5mA supply current per channel. With –96dBc of total harmonic distortion (THD) at f = 1MHz and a very low noise of 1.2nV/√Hz, the THS403x are designed for applications requiring low distortion and low noise such as buffering analog-to-digital converters.

The THS4031 and THS4032 (THS403x) are ultra-low voltage noise, high-speed voltage feedback amplifiers that are an excellent choice for applications requiring low voltage noise, including communications and imaging. The single-amplifier THS4031 and the dual-amplifier THS4032 offer very good ac performance with 100MHz bandwidth (G = 2), 100V/µs slew rate, and 70ns settling time (0.1%). The THS403x are unity-gain stable with 120MHz bandwidth. These amplifiers have a high drive capability of 200mA and draw only 7.5mA supply current per channel. With –96dBc of total harmonic distortion (THD) at f = 1MHz and a very low noise of 1.2nV/√Hz, the THS403x are designed for applications requiring low distortion and low noise such as buffering analog-to-digital converters.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet THS403x 100MHz, Low-Noise, High-Speed Amplifiers datasheet (Rev. L) PDF | HTML 12 Jul 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Analog Design Journal Accurately measuring ADC driving-circuit settling time (Rev. A) 18 May 2015
Application note Wideband Complementary Current Output DAC Single-Ended Interface (Rev. A) 08 May 2015
Application note Low Power Input and Reference Driver Circuit for ADS8318 and ADS8319 24 Jun 2009
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
More literature THS4031M/5962-9959501QxA 120-MHz Low-Noise, High-Speed Amplifier 18 May 2000
User guide THS4031 High-Speed Operational Amplifier EVM User's Guide 24 Jun 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS4031EVM — THS4031 evaluation module for 100-MHz, single-channel low-noise voltage-feedback amplifier

The THS4031 high-speed operational amplifier evaluation module (EVM) is a complete high-speed amplifier circuit. It consists of the THS4031 high-speed, low-power operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.7 inch (...)

User guide: PDF
Not available on TI.com
Simulation model

THS4031 PSpice Model (Rev. A)

SLOJ005A.ZIP (6 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos