THS4081

ACTIVE

175-MHz Low-Power Voltage-Feedback Amplifier

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 95 BW at Acl (MHz) 175 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 230 Vn at flatband (typ) (nV√Hz) 10.2 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 3.4 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 90 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 85 2nd harmonic (dBc) 79 3rd harmonic (dBc) 79 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 95 BW at Acl (MHz) 175 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 230 Vn at flatband (typ) (nV√Hz) 10.2 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 3.4 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 90 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 85 2nd harmonic (dBc) 79 3rd harmonic (dBc) 79 Frequency of harmonic distortion measurement (MHz) 1
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Ultralow 3.4 mA Per Channel Quiescent Current
  • High Speed
    • 175 MHz Bandwidth (\x963 dB, G = 1)
    • 230 V/us Slew Rate
    • 43 ns Settling Time (0.1%)
  • High Output Drive, IO = 85 mA (typ)
  • Excellent Video Performance
    • 35 MHz Bandwidth (0.1 dB, G = 1)
    • 0.01% Differential Gain
    • 0.05° Differential Phase
  • Very Low Distortion
    • THD = \x9664 dBc (f = 1 MHz, RL = 150 )
    • THD = \x9679 dBc (f = 1 MHz, RL = 1 k)
  • Wide Range of Power Supplies
    • VCC = ±5 V to ±15 V
  • Available in Standard SOIC or MSOP PowerPAD™ Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

  • Ultralow 3.4 mA Per Channel Quiescent Current
  • High Speed
    • 175 MHz Bandwidth (\x963 dB, G = 1)
    • 230 V/us Slew Rate
    • 43 ns Settling Time (0.1%)
  • High Output Drive, IO = 85 mA (typ)
  • Excellent Video Performance
    • 35 MHz Bandwidth (0.1 dB, G = 1)
    • 0.01% Differential Gain
    • 0.05° Differential Phase
  • Very Low Distortion
    • THD = \x9664 dBc (f = 1 MHz, RL = 150 )
    • THD = \x9679 dBc (f = 1 MHz, RL = 1 k)
  • Wide Range of Power Supplies
    • VCC = ±5 V to ±15 V
  • Available in Standard SOIC or MSOP PowerPAD™ Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

The THS4081 and THS4082 are ultralow-power, high-speed voltage feedback amplifiers that are ideal for communication and video applications. These amplifiers operate off of a very low 3.4-mA quiescent current per channel and have a high output drive capability of 85 mA. The signal-amplifier THS4081 and the dual-amplifier THS4082 offer very good ac performance with 175-MHz bandwidth, 230-V/us slew rate, and 43-ns settling time (0.1%). With total harmonic distortion (THD) of \x9664 dBc at f = 1 MHz, the THS4081 and THS4082 are ideally suited for applications requiring low distortion.

The THS4081 and THS4082 are ultralow-power, high-speed voltage feedback amplifiers that are ideal for communication and video applications. These amplifiers operate off of a very low 3.4-mA quiescent current per channel and have a high output drive capability of 85 mA. The signal-amplifier THS4081 and the dual-amplifier THS4082 offer very good ac performance with 175-MHz bandwidth, 230-V/us slew rate, and 43-ns settling time (0.1%). With total harmonic distortion (THD) of \x9664 dBc at f = 1 MHz, the THS4081 and THS4082 are ideally suited for applications requiring low distortion.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW OPA891 ACTIVE 180-MHz 0.95-nV√Hz operational amplifier with ultra-low total harmonic distortion (THD) Wideband (180MHz), lower noise (0.95nV√Hz) and lower harmonic distortion (-137dBc)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 175-MHz Low-Power High-Speed Amplifiers datasheet (Rev. D) 25 Jun 2001
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
User guide THS4081 Low-Power High Speed Operational Amplifier Evaluation Module 07 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

THS4081 PSpice Model (Rev. B)

SLOJ027B.ZIP (6 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos