THS7353

ACTIVE

3-Channel Low Power Video Amp w/I2C Control, Selectable Filters, 0dB Gain, 2:1 MUX

Product details

Number of channels 3 Diff gain (%) 0.15 Iout (typ) (A) 0.07 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Diff phase (°) 0.3 Iq (typ) (mA) 16.2 Number of filter poles 5 Features I2C control method Input configuration 2:1 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.15 Iout (typ) (A) 0.07 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Diff phase (°) 0.3 Iq (typ) (mA) 16.2 Number of filter poles 5 Features I2C control method Input configuration 2:1 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • 3-Video Buffers for CVBS, S-Video, SD/ED/HD
    Y′P′BP′R, and G′B′R′ (R′G′B′) Video
  • I2C Control of All Functions
  • Integrated Low-Pass Filters
    • 5th Order Butterworth Characteristics
    • Selectable Corner Frequencies of 9-MHz, 16-MHz, 35-MHz, and Bypass (150-MHz)
  • Selectable Input Bias Modes
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Bias
    • DC-Coupled with 250-mV Input Shift
    • DC-Coupled
  • 2:1 Input MUX Allows Multiple Input Sources
  • External Gain Control Range From
    0 dB to 14 dB
  • 2.7-V to 5-V Single Supply Operation
  • Low 16.2-mA (3.3 V) Total Quiescent Current
  • Disable (< 1 µA) and Mute Control Functions
  • Rail-to-Rail Output:
    • Allows AC or DC Output Coupling
  • Low Differential Gain/Phase of 0.15%/0.3°
  • 3-Video Buffers for CVBS, S-Video, SD/ED/HD
    Y′P′BP′R, and G′B′R′ (R′G′B′) Video
  • I2C Control of All Functions
  • Integrated Low-Pass Filters
    • 5th Order Butterworth Characteristics
    • Selectable Corner Frequencies of 9-MHz, 16-MHz, 35-MHz, and Bypass (150-MHz)
  • Selectable Input Bias Modes
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Bias
    • DC-Coupled with 250-mV Input Shift
    • DC-Coupled
  • 2:1 Input MUX Allows Multiple Input Sources
  • External Gain Control Range From
    0 dB to 14 dB
  • 2.7-V to 5-V Single Supply Operation
  • Low 16.2-mA (3.3 V) Total Quiescent Current
  • Disable (< 1 µA) and Mute Control Functions
  • Rail-to-Rail Output:
    • Allows AC or DC Output Coupling
  • Low Differential Gain/Phase of 0.15%/0.3°

Fabricated using the new complimentary silicon-germanium (SiGe) BiCom-III process, the THS7353 is a low-power, single-supply 2.7-V to 5-V, 3-channel integrated video buffer. It incorporates a selectable 5th order Butterworth anti-aliasing / DAC reconstruction filter to eliminate data converter images. The 9-MHz is a perfect choice for SDTV video including composite, S-Video, and 480i/576i Y′P′BP′R or G′B′R′ (R′G′B′) video. The 16-MHz filter is ideal for EDTV 480p/576p Y′P′BP′R, G′B′R′, and VGA signals. The 35-MHz filter is useful for HDTV 720p/1080i Y′P′BP′R, G′B′R′, and SVGA/XGA signals. For 1080p or SXGA/UXGA signals, the filter can be bypassed allowing a 150-MHz bandwidth, 300-V/µs amplifier to buffer the signal.

Each channel of the THS7353 is individually I2C configurable for all functions which makes it flexible for any application. Its rail-to-rail output stage allows for both ac and dc coupling applications. The externally controlled gain adjust pin allows for fine tuning of the gain such as line driving, compensating for cable losses, or Sin-X/X compensation.

As part of the THS7353 flexibility, the 2:1 MUX input can be selected for ac or dc coupled inputs. The ac coupled modes include a sync-tip clamp option for CVBS/Y′/G′B′R′ with sync or a fixed bias for the C′/P′B/P′R channels. The dc input options include a dc input or a dc + 250-mV input offset shift to allow for a full sync dynamic range at the output with 0-V input.

The THS7353 is the perfect choice for all video buffer applications. The 16.2-mA total quiescent current (54 mW total power) makes it an excellent choice for USB powered or portable video applications. While fully disabled, the THS7353 consumes less than 1 µA.

Fabricated using the new complimentary silicon-germanium (SiGe) BiCom-III process, the THS7353 is a low-power, single-supply 2.7-V to 5-V, 3-channel integrated video buffer. It incorporates a selectable 5th order Butterworth anti-aliasing / DAC reconstruction filter to eliminate data converter images. The 9-MHz is a perfect choice for SDTV video including composite, S-Video, and 480i/576i Y′P′BP′R or G′B′R′ (R′G′B′) video. The 16-MHz filter is ideal for EDTV 480p/576p Y′P′BP′R, G′B′R′, and VGA signals. The 35-MHz filter is useful for HDTV 720p/1080i Y′P′BP′R, G′B′R′, and SVGA/XGA signals. For 1080p or SXGA/UXGA signals, the filter can be bypassed allowing a 150-MHz bandwidth, 300-V/µs amplifier to buffer the signal.

Each channel of the THS7353 is individually I2C configurable for all functions which makes it flexible for any application. Its rail-to-rail output stage allows for both ac and dc coupling applications. The externally controlled gain adjust pin allows for fine tuning of the gain such as line driving, compensating for cable losses, or Sin-X/X compensation.

As part of the THS7353 flexibility, the 2:1 MUX input can be selected for ac or dc coupled inputs. The ac coupled modes include a sync-tip clamp option for CVBS/Y′/G′B′R′ with sync or a fixed bias for the C′/P′B/P′R channels. The dc input options include a dc input or a dc + 250-mV input offset shift to allow for a full sync dynamic range at the output with 0-V input.

The THS7353 is the perfect choice for all video buffer applications. The 16.2-mA total quiescent current (54 mW total power) makes it an excellent choice for USB powered or portable video applications. While fully disabled, the THS7353 consumes less than 1 µA.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3-Ch Low Power Video Buffer w/I2C Control Select Filter Ext Gain Control 2:1 MUX datasheet (Rev. B) 20 Aug 2012
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDXEVM368 — TMS320DM36x Evaluation Module

The TMS320DM36x Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of TI’s Digital Media (DMx) processors and begin building digital video applications such as IP security cameras, action cameras, drones, wearables, digital signage, video doorbells, and (...)

User guide: PDF
Not available on TI.com
Driver or library

THS7303SW-LINUX — Linux Driver for THS7303

The Linux driver supports the THS7303 Video Amp and Filter. The Linux driver supports communication through the I2C bus and interfaces with the V4L2 sub-system.
Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • ths7303
  • ths7353
Linux Source Files

(...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos