NEW

THVD2419

PREVIEW

3V-to-5.5V 250Kbps RS-485 transceiver with 2.5kV IEC surge and ±42V fault protection

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (MBits) 0.25 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -70 to 70 Common-mode range (V) -25 to 25 Number of nodes 256 Features Extended common mode, IEC ESD protection, Surge protection Isolated No Supply current (max) (µA) 5000 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (MBits) 0.25 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -70 to 70 Common-mode range (V) -25 to 25 Number of nodes 256 Features Extended common mode, IEC ESD protection, Surge protection Isolated No Supply current (max) (µA) 5000 Rating Catalog Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² 3 x 3
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3V to 5.5V Supply Voltage
  • Industry’s smallest surge-integrated RS-485 device in 9mm2 package
  • VIO Support from 1.65V to VCC supply level
  • Bus I/O protection
    • ± 2.5kV IEC 61000-4-5 1.2/50µs surge (SOIC)
    • ± 1.5kV IEC 61000-4-5 1.2/50µs surge (VSON)
    • ± 8kV IEC 61000-4-2 Contact discharge
    • ± 4kV IEC 61000-4-4 Electrical fast transient
    • ± 15kV HBM ESD
    • ± 42V DC bus fault
  • Available in two speed grades
    • THVD2419: 250kbps
    • THVD2429: 20Mbps
  • Extended ambient temperature range: -40°C to 125°C
  • Extended operational common-mode range: ± 25V
  • Large receiver hysteresis for noise rejection
  • Low Power Consumption
    • Standby supply current: < 3µA
    • Current during operation: < 5.3mA
  • Glitch-free power-up and down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • 1/8 Unit load (up to 256 bus nodes)
  • Industry standard 8-pin SOIC for drop-in compatibility
  • Small surge-integrated RS-485 device in 3mm x 3mm leadless (VSON) package
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3V to 5.5V Supply Voltage
  • Industry’s smallest surge-integrated RS-485 device in 9mm2 package
  • VIO Support from 1.65V to VCC supply level
  • Bus I/O protection
    • ± 2.5kV IEC 61000-4-5 1.2/50µs surge (SOIC)
    • ± 1.5kV IEC 61000-4-5 1.2/50µs surge (VSON)
    • ± 8kV IEC 61000-4-2 Contact discharge
    • ± 4kV IEC 61000-4-4 Electrical fast transient
    • ± 15kV HBM ESD
    • ± 42V DC bus fault
  • Available in two speed grades
    • THVD2419: 250kbps
    • THVD2429: 20Mbps
  • Extended ambient temperature range: -40°C to 125°C
  • Extended operational common-mode range: ± 25V
  • Large receiver hysteresis for noise rejection
  • Low Power Consumption
    • Standby supply current: < 3µA
    • Current during operation: < 5.3mA
  • Glitch-free power-up and down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • 1/8 Unit load (up to 256 bus nodes)
  • Industry standard 8-pin SOIC for drop-in compatibility
  • Small surge-integrated RS-485 device in 3mm x 3mm leadless (VSON) package

THVD24x9 devices are half-duplex RS-485 transceivers with integrated surge protection. Surge protection is achieved by integrating transient voltage suppressor (TVS) diodes in the standard 8-pin SOIC (D) package as well as small 10-pin VSON package. This feature increases the reliability by providing better immunity to noise transients coupled to the data cable which eliminates the need for external protection components.

THVD24x9 devices in the standard pin-out SOIC package operate from a single 3.3V or 5V supply. In addition, THVD24x9 devices in 10-pin VSON package and the V-versions of SOIC package support an additional VIO supply to operate the IOs from as low as 1.65V supply level. The devices in this family feature a wide common-mode voltage range making them suitable for multi-point applications over long cable runs.

THVD24x9 devices are half-duplex RS-485 transceivers with integrated surge protection. Surge protection is achieved by integrating transient voltage suppressor (TVS) diodes in the standard 8-pin SOIC (D) package as well as small 10-pin VSON package. This feature increases the reliability by providing better immunity to noise transients coupled to the data cable which eliminates the need for external protection components.

THVD24x9 devices in the standard pin-out SOIC package operate from a single 3.3V or 5V supply. In addition, THVD24x9 devices in 10-pin VSON package and the V-versions of SOIC package support an additional VIO supply to operate the IOs from as low as 1.65V supply level. The devices in this family feature a wide common-mode voltage range making them suitable for multi-point applications over long cable runs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet THVD24x9 3V to 5.5V RS-485 Transceivers With Integrated Surge and High Bus-Fault Protection in Small Packages datasheet PDF | HTML 29 Jan 2024
Application note Simplifying Surge Protection for RS-485 Using Integrated Designs PDF | HTML 20 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65HVD01-EVM — SN65HVD01 evaluation module

The SN65HVD01-EVM evaluation module (EVM) helps you evaluate device performance, supporting fast development and analysis of data transmission systems using the SN65HVD01DRC low-power transceiver at 250 kbps or 20 Mbps. Data, enable and bus signals can be powered from a 1.8-V to 3.3-V supply. (...)
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos