TL7702B

ACTIVE

Single supervisor with programmable UV threshold & reset-time delay

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.53 Features Complimentary output, Manual reset capable, Wide input voltage Reset threshold accuracy (%) 1.9 Iq (typ) (mA) 1.8 Output driver type/reset output Active-high, Active-low, Open-drain Supply voltage (min) (V) 3.6 Supply voltage (max) (V) 18 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.53 Features Complimentary output, Manual reset capable, Wide input voltage Reset threshold accuracy (%) 1.9 Iq (typ) (mA) 1.8 Output driver type/reset output Active-high, Active-low, Open-drain Supply voltage (min) (V) 3.6 Supply voltage (max) (V) 18 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • RESET Output Defined From VCC ≥ 1 V
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • True and Complement Reset Outputs
  • Externally Adjustable Pulse Duration
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • RESET Output Defined From VCC ≥ 1 V
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • True and Complement Reset Outputs
  • Externally Adjustable Pulse Duration

The TL7702B, TL7705B, and TL7733B are integrated-circuit supply-voltage supervisors designed for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. When an undervoltage condition occurs during normal operation, outputs RESET and RESET go active.

The TL7702BC, TL7705BC, and TL7733BC are characterized for operation from 0°C to 70°C. The TL7702BI, TL7705BI, and TL7733BI are characterized for operation from –40°C to 85°C. The TL7705BQ is characterized for operation from –40°C to 125°C.

The TL7702B, TL7705B, and TL7733B are integrated-circuit supply-voltage supervisors designed for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. When an undervoltage condition occurs during normal operation, outputs RESET and RESET go active.

The TL7702BC, TL7705BC, and TL7733BC are characterized for operation from 0°C to 70°C. The TL7702BI, TL7705BI, and TL7733BI are characterized for operation from –40°C to 85°C. The TL7705BQ is characterized for operation from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3808E ACTIVE 600nA ultra-low quiescent current supervisor with programmable delay and manual reset TPS3808E has higher accuracy and adjustable reset delay time, recommended for VDD<6V.
NEW TPS3842 ACTIVE 42V, small size nano-power undervoltage supervisor with programmable delay and de-glitch TPS3842 has higher accuracy and lower supply, recommended for VDD>6V.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TL7702B, TL7733B, and TL7705B Supply-Voltage Supervisors datasheet (Rev. O) PDF | HTML 20 Nov 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Supply Voltage Supervisor TL77xx Series 01 Jan 1997

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos