A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV1812-Q1 ACTIVE Automotive, dual micropower high-voltage comparator Improved performance: wider supply voltage, lower offset voltage and faster speed

Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 1.1 Vs (max) (V) 16 Vs (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.009 Input bias current (±) (max) (nA) 0.03 Rail-to-rail In to V- Rating Automotive Operating temperature range (°C) -40 to 125 VICR (max) (V) 15 VICR (min) (V) 0
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 1.1 Vs (max) (V) 16 Vs (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.009 Input bias current (±) (max) (nA) 0.03 Rail-to-rail In to V- Rating Automotive Operating temperature range (°C) -40 to 125 VICR (max) (V) 15 VICR (min) (V) 0
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Devce CDM ESD Classification Level C4B
  • Push-Pull CMOS Output Drives Capacitive Loads Without Pullup Resistor, IO = ± 8 mA
  • Very Low Power…100 µW Typical at 5 V
  • Fast Response Time… tPLH = 2.7 µs Typical With 5-mV Overdrive
  • Single-Supply Operation…3 V to 16 V
  • On-Chip ESD Protection
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Devce CDM ESD Classification Level C4B
  • Push-Pull CMOS Output Drives Capacitive Loads Without Pullup Resistor, IO = ± 8 mA
  • Very Low Power…100 µW Typical at 5 V
  • Fast Response Time… tPLH = 2.7 µs Typical With 5-mV Overdrive
  • Single-Supply Operation…3 V to 16 V
  • On-Chip ESD Protection

The TLC3702-Q1 consists of two independent micro-power voltage comparators. Compared to similar devices, the TLC3702-Q1 uses one-twentieth of the power for similar response times. This allows the device to react quickly to fast changing signals while extending the battery life.

The push-pull CMOS output stage drives capacitive loads directly without a power consuming pullup resistor to achieve the stated response time. Eliminating the pullup resistor not only reduces power dissipation but also saves board space and component cost. Additionally, the output stage is fully compatible with all TTL and CMOS logic requirements.

Texas Instruments’ LinCMOS™ process offers superior analog performance versus standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance and low bias currents, the LinCMOS process offers extremely stable input/offset voltages with large differential input voltages. This characteristic makes it possible to build reliable CMOS comparators.

The TLC3702-Q1 has a wide supply range from 3 V to 16 V, allowing design flexibility. The voltage range also allows the device to handle start-stop applications and be connected directly to a standard 12-V battery. All of these features make the TLC3702-Q1 suitable for HEV/EV and powertrain system such as transmission control unit (TCU) and engine control.

The TLC3702-Q1 consists of two independent micro-power voltage comparators. Compared to similar devices, the TLC3702-Q1 uses one-twentieth of the power for similar response times. This allows the device to react quickly to fast changing signals while extending the battery life.

The push-pull CMOS output stage drives capacitive loads directly without a power consuming pullup resistor to achieve the stated response time. Eliminating the pullup resistor not only reduces power dissipation but also saves board space and component cost. Additionally, the output stage is fully compatible with all TTL and CMOS logic requirements.

Texas Instruments’ LinCMOS™ process offers superior analog performance versus standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance and low bias currents, the LinCMOS process offers extremely stable input/offset voltages with large differential input voltages. This characteristic makes it possible to build reliable CMOS comparators.

The TLC3702-Q1 has a wide supply range from 3 V to 16 V, allowing design flexibility. The voltage range also allows the device to handle start-stop applications and be connected directly to a standard 12-V battery. All of these features make the TLC3702-Q1 suitable for HEV/EV and powertrain system such as transmission control unit (TCU) and engine control.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLC3702-Q1 Dual Micropower LinCMOS™ Voltage Comparators datasheet (Rev. F) PDF | HTML 01 Dec 2016
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note TLC3702 TLC3704 Family Application Note 06 Sep 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC3702 PSpice Model

SLCJ025.ZIP (0 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos