A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW ADC3908S065 ACTIVE 8-bit, one-channel, 65-MSPS ADC, single clock cycle latency single or differential input pin control Higher sampling rate, lower power, smaller package size, better SNR

Product details

Sample rate (max) (Msps) 40 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 75 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 85 Architecture Flash SNR (dB) 47 ENOB (Bits) 7.64 SFDR (dB) 42 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 40 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 75 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 85 Architecture Flash SNR (dB) 47 ENOB (Bits) 7.64 SFDR (dB) 42 Operating temperature range (°C) -40 to 85 Input buffer No
SOP (NS) 24 117 mm² 15 x 7.8 TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • 8-Bit Resolution
  • Differential Linearity Error
    • ±0.3 LSB Typ, ±1 LSB Max (25°C)
    • ±1 LSB Max
  • Integral Linearity Error
    • ±0.6 LSB, ±0.75 LSB Max (25°C)
    • ±1 LSB Max
  • Maximum Conversion Rate of 40 Megasamples Per Second (MSPS) Max
  • Internal Sample and Hold Function
  • 5-V Single Supply Operation
  • Low Power Consumption...85 mW Typ
  • Analog Input Bandwidth...≥75 MHz Typ
  • Internal Reference Voltage Generators
  • applications
    • Quadrature Amplitude Modulation (QAM) and Quadrature Phase Shift Keying (QPSK) Demodulators
    • Digital Television
    • Charge-Coupled Device (CCD) Scanners
    • Video Conferencing
    • Digital Set-Top Box
    • Digital Down Converters
    • High-Speed Digital Signal Processor Front End
  • 8-Bit Resolution
  • Differential Linearity Error
    • ±0.3 LSB Typ, ±1 LSB Max (25°C)
    • ±1 LSB Max
  • Integral Linearity Error
    • ±0.6 LSB, ±0.75 LSB Max (25°C)
    • ±1 LSB Max
  • Maximum Conversion Rate of 40 Megasamples Per Second (MSPS) Max
  • Internal Sample and Hold Function
  • 5-V Single Supply Operation
  • Low Power Consumption...85 mW Typ
  • Analog Input Bandwidth...≥75 MHz Typ
  • Internal Reference Voltage Generators
  • applications
    • Quadrature Amplitude Modulation (QAM) and Quadrature Phase Shift Keying (QPSK) Demodulators
    • Digital Television
    • Charge-Coupled Device (CCD) Scanners
    • Video Conferencing
    • Digital Set-Top Box
    • Digital Down Converters
    • High-Speed Digital Signal Processor Front End

The TLC5540 is a high-speed, 8-bit analog-to-digital converter (ADC) that converts at sampling rates up to 40 megasamples per second (MSPS). Using a semiflash architecture and CMOS process, the TLC5540 is able to convert at high speeds while still maintaining low power consumption and cost. The analog input bandwidth of 75 MHz (typ) makes this device an excellent choice for undersampling applications. Internal resistors are provided to generate 2-V full-scale reference voltages from a 5-V supply, thereby reducing external components. The digital outputs can be placed in a high impedance mode. The TLC5540 requires only a single 5-V supply for operation.

The TLC5540 is a high-speed, 8-bit analog-to-digital converter (ADC) that converts at sampling rates up to 40 megasamples per second (MSPS). Using a semiflash architecture and CMOS process, the TLC5540 is able to convert at high speeds while still maintaining low power consumption and cost. The analog input bandwidth of 75 MHz (typ) makes this device an excellent choice for undersampling applications. Internal resistors are provided to generate 2-V full-scale reference voltages from a 5-V supply, thereby reducing external components. The digital outputs can be placed in a high impedance mode. The TLC5540 requires only a single 5-V supply for operation.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADC08060 ACTIVE 8-Bit 60MSPS 1.3mW/MSPS Analog-to-Digital Converter (ADC) With Internal Sample and Hold 8 bit, 1 ch, 60 MSPS

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLC5540: 8-Bit High-Speed Analog-to-Digital Converter datasheet (Rev. D) 19 Apr 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​