Home Power management LED drivers LED display drivers

TLC5917

ACTIVE

8-bit constant-current LED sink driver with VLED short detection

Product details

Features Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, ON/OFF LED Driver, Thermal shutdown Analog dimming steps 256 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 3 Rating Catalog Operating temperature range (°C) -40 to 125
Features Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, ON/OFF LED Driver, Thermal shutdown Analog dimming steps 256 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 3 Rating Catalog Operating temperature range (°C) -40 to 125
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Eight Constant-Current Output Channels
  • Output Current Adjusted Through Single External Resistor
  • Constant Output Current Range: 3-mA to 120-mA per Channel
  • Constant Output Current Invariant to Load Voltage Change
  • Open Load, Short Load and Overtemperature Detection
  • 256-Step Programmable Global Current Gain
  • Excellent Output Current Accuracy:
    • Between Channels: < ±3% (Maximum)
    • Between ICs: < ±6% (Maximum)
  • Fast Response of Output Current
  • 30-MHz Clock Frequency
  • Schmitt-Trigger Input
  • 3.3-V or 5-V Supply Voltage
  • Maximum LED Voltage 20-V
  • Thermal Shutdown for Overtemperature Protection
  • APPLICATIONS
    • General LED Lighting Applications
    • LED Display Systems
    • LED Signage
    • Automotive LED Lighting
    • White Goods
    • Gaming Machines/Entertainment

All other trademarks are the property of their respective owners

  • Eight Constant-Current Output Channels
  • Output Current Adjusted Through Single External Resistor
  • Constant Output Current Range: 3-mA to 120-mA per Channel
  • Constant Output Current Invariant to Load Voltage Change
  • Open Load, Short Load and Overtemperature Detection
  • 256-Step Programmable Global Current Gain
  • Excellent Output Current Accuracy:
    • Between Channels: < ±3% (Maximum)
    • Between ICs: < ±6% (Maximum)
  • Fast Response of Output Current
  • 30-MHz Clock Frequency
  • Schmitt-Trigger Input
  • 3.3-V or 5-V Supply Voltage
  • Maximum LED Voltage 20-V
  • Thermal Shutdown for Overtemperature Protection
  • APPLICATIONS
    • General LED Lighting Applications
    • LED Display Systems
    • LED Signage
    • Automotive LED Lighting
    • White Goods
    • Gaming Machines/Entertainment

All other trademarks are the property of their respective owners

The TLC591x Constant-Current LED Sink Drivers are designed to work alone or cascaded. Since each output is independently controlled, they can be programmed to be on or off by the user. The high LED voltage (VLED) allows for the use of a single LED per output or multiple LEDs on a single string. With independently controlled outputs supplied with constant current, the LEDs can be combined in parallel to create higher currents on a single string. The constant sink current for all channels is set through a single external resistor. This allows different LED drivers in the same application to sink various currents which provides optional implementation of multi-color LEDs. An additional advantage of the independent outputs is the ability to leave unused channels floating. The flexibility of the TLC591x LED drivers is ideal for applications such as (but not limited to): 7-segment displays, scrolling single color displays, gaming machines, white goods, video billboards and video panels.

The TLC591x Constant-Current LED Sink Drivers are designed to work alone or cascaded. Since each output is independently controlled, they can be programmed to be on or off by the user. The high LED voltage (VLED) allows for the use of a single LED per output or multiple LEDs on a single string. With independently controlled outputs supplied with constant current, the LEDs can be combined in parallel to create higher currents on a single string. The constant sink current for all channels is set through a single external resistor. This allows different LED drivers in the same application to sink various currents which provides optional implementation of multi-color LEDs. An additional advantage of the independent outputs is the ability to leave unused channels floating. The flexibility of the TLC591x LED drivers is ideal for applications such as (but not limited to): 7-segment displays, scrolling single color displays, gaming machines, white goods, video billboards and video panels.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLC591x 8-Channel Constant-Current LED Sink Drivers datasheet (Rev. D) PDF | HTML 09 Jan 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note One-Wire Control – Eliminating Microprocessor Control for LED Driver 24 Jul 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos