Home Power management LED drivers LED display drivers

TLC5948A

ACTIVE

16-ch ES-PWM LED driver, 7-bit dot Cor, 7-bit global brightness, power Save Mode, Full diagnostics

Product details

Features Dot Correction, Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, PWM LED Driver, Power good, Thermal shutdown Analog dimming steps 128 Data transfer rate (typ) (MHz) 33 Ch to ch accuracy (typ) (±%) 1.5 Rating Catalog Operating temperature range (°C) -40 to 85
Features Dot Correction, Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, PWM LED Driver, Power good, Thermal shutdown Analog dimming steps 128 Data transfer rate (typ) (MHz) 33 Ch to ch accuracy (typ) (±%) 1.5 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4 SSOP (DBQ) 24 51.9 mm² 8.65 x 6
  • 16 Constant-Current Sink Output Channels
  • Sink Current Capability with Maximum DC and BC Data:
    • 2 mA to 45 mA (VCC ≤ 3.6 V)
    • 2 mA to 60 mA (VCC > 3.6 V)
  • Dot Correction (DC):
    • 7-Bit (128 Steps) with 0% to 100% Range
  • Global Brightness Control (BC):
    • 7-Bit (128 Steps) with 25% to 100% Range
  • Grayscale Control (GS) with Enhanced Spectrum or Conventional PWM:
    • 16-Bit (65,536 Steps)
  • LED Power-Supply Voltage: Up to 10 V
  • VCC: 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel: ±0.6% (typ), ±2% (max)
    • Device-to-Device: ±1% (typ), ±4% (max)
  • Data Transfer Rate: 33 MHz
  • Grayscale Control Clock: 33 MHz
  • Auto Display Repeat and Auto Data Refresh
  • Display Timing Reset
  • Power-Save Mode to Minimize VCC Current
  • LOD and LSD with Invisible Detection
    Mode (IDM)
  • Output Leakage Detection (OLD)
  • Current Reference Terminal Short Flag (ISF)
  • Thermal Shutdown (TSD) and Error Flag (TEF)
  • Pre-Thermal Warning (PTW)
  • Four-Channel Grouped Delay Switching to Prevent Inrush Current
  • Operating Temperature: –40°C to +85°C
  • 16 Constant-Current Sink Output Channels
  • Sink Current Capability with Maximum DC and BC Data:
    • 2 mA to 45 mA (VCC ≤ 3.6 V)
    • 2 mA to 60 mA (VCC > 3.6 V)
  • Dot Correction (DC):
    • 7-Bit (128 Steps) with 0% to 100% Range
  • Global Brightness Control (BC):
    • 7-Bit (128 Steps) with 25% to 100% Range
  • Grayscale Control (GS) with Enhanced Spectrum or Conventional PWM:
    • 16-Bit (65,536 Steps)
  • LED Power-Supply Voltage: Up to 10 V
  • VCC: 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel: ±0.6% (typ), ±2% (max)
    • Device-to-Device: ±1% (typ), ±4% (max)
  • Data Transfer Rate: 33 MHz
  • Grayscale Control Clock: 33 MHz
  • Auto Display Repeat and Auto Data Refresh
  • Display Timing Reset
  • Power-Save Mode to Minimize VCC Current
  • LOD and LSD with Invisible Detection
    Mode (IDM)
  • Output Leakage Detection (OLD)
  • Current Reference Terminal Short Flag (ISF)
  • Thermal Shutdown (TSD) and Error Flag (TEF)
  • Pre-Thermal Warning (PTW)
  • Four-Channel Grouped Delay Switching to Prevent Inrush Current
  • Operating Temperature: –40°C to +85°C

The TLC5948A is a 16-channel, constant-current sink LED driver. Each channel has an individually-adjustable, pulse width modulation (PWM) grayscale (GS) brightness control with 65,536 steps and 128 steps of constant-current dot correction (DC). DC adjusts brightness deviation between channels. All channels have a 128-step global brightness control (BC). BC adjusts brightness deviation with other LED drivers. GS, DC, and BC data are accessible with a serial interface port.

The TLC5948A has six error flags: LED open detection (LOD), LED short detection (LSD), output leakage detection (OLD), reference current terminal short flag detection (ISF), pre-thermal warning (PTW), and thermal error flag (TEF). The error detection results can be read with a serial interface port.

The TLC5948A is a 16-channel, constant-current sink LED driver. Each channel has an individually-adjustable, pulse width modulation (PWM) grayscale (GS) brightness control with 65,536 steps and 128 steps of constant-current dot correction (DC). DC adjusts brightness deviation between channels. All channels have a 128-step global brightness control (BC). BC adjusts brightness deviation with other LED drivers. GS, DC, and BC data are accessible with a serial interface port.

The TLC5948A has six error flags: LED open detection (LOD), LED short detection (LSD), output leakage detection (OLD), reference current terminal short flag detection (ISF), pre-thermal warning (PTW), and thermal error flag (TEF). The error detection results can be read with a serial interface port.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 16-Channel, 16-Bit, ES-PWM, LED Driver for 7-Bit DC and (Replaced SBVS173A) datasheet (Rev. A) 18 Dec 2012
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC5948 IBIS Model

SBVM078.ZIP (35 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian
SSOP (DBQ) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos