Home Power management LED drivers RGB LED drivers

TLC5971

ACTIVE

12-channel, 16-bit ES-PWM RGB LED driver with 3.3V Linear Regulator

Product details

Number of channels 12 LED current per channel (mA) 60 Vin (min) (V) 3 Vin (max) (V) 17 Features Constant current, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 12 LED current per channel (mA) 60 Vin (min) (V) 3 Vin (max) (V) 17 Features Constant current, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • 12 Constant-Current Sink Output Channels
  • Current Capability: 60 mA Per Channel
  • Grayscale (GS) Control With Enhanced Spectrum
    PWM:
    16-Bit (65536 Steps)
  • Global Brightness Control (BC):
    7-Bit (128 Steps) for Each Color Group
  • Power-Supply Voltage Range:
    • Internal Linear Regulator: 6 V to 17 V
    • Direct Power Supply: 3 V to 5.5 V
  • LED Supply Voltage: Up to 17 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1% (Typical)
    • Device-to-Device = ±1% (Typical)
  • Data Transfer Rate: 20 MHz
  • Linear Voltage Regulator: 3.3 V
  • Auto Display Repeat Function
  • Display Timing Reset Function
  • Internal and External Selectable GS Clock
  • Thermal Shutdown (TSD) With Auto Restart
  • Unlimited Device Cascading
  • Operating Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • RGB LED Cluster Lamp Displays

All other trademarks are the property of their respective owners

  • 12 Constant-Current Sink Output Channels
  • Current Capability: 60 mA Per Channel
  • Grayscale (GS) Control With Enhanced Spectrum
    PWM:
    16-Bit (65536 Steps)
  • Global Brightness Control (BC):
    7-Bit (128 Steps) for Each Color Group
  • Power-Supply Voltage Range:
    • Internal Linear Regulator: 6 V to 17 V
    • Direct Power Supply: 3 V to 5.5 V
  • LED Supply Voltage: Up to 17 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1% (Typical)
    • Device-to-Device = ±1% (Typical)
  • Data Transfer Rate: 20 MHz
  • Linear Voltage Regulator: 3.3 V
  • Auto Display Repeat Function
  • Display Timing Reset Function
  • Internal and External Selectable GS Clock
  • Thermal Shutdown (TSD) With Auto Restart
  • Unlimited Device Cascading
  • Operating Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • RGB LED Cluster Lamp Displays

All other trademarks are the property of their respective owners

The TLC5971 device is a 12-channel, constant-current sink driver. Each output channel has individually adjustable currents with 65536 PWM grayscale (GS) steps. Also, each color group can be controlled by 128 constant-current sink steps with the global brightness control (BC) function. GS control and BC are accessible through a two-wire signal interface. The maximum current value for each channel is set by a single external resistor. All constant-current outputs are turned off when the IC is in an overtemperature condition.

The TLC5971 device is a 12-channel, constant-current sink driver. Each output channel has individually adjustable currents with 65536 PWM grayscale (GS) steps. Also, each color group can be controlled by 128 constant-current sink steps with the global brightness control (BC) function. GS control and BC are accessible through a two-wire signal interface. The maximum current value for each channel is set by a single external resistor. All constant-current outputs are turned off when the IC is in an overtemperature condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TLC5971 12-Channel, 16-Bit, Enhanced Spectrum, PWM, RGB, LED Driver With 3.3-V Linear Regulator datasheet (Rev. D) PDF | HTML 08 Dec 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Technical article Using dynamic headroom control for industrial lighting applications PDF | HTML 28 Jun 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Industrial stack lights get smarter with LEDs PDF | HTML 09 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC5971 IBIS Model

SBVM086.ZIP (53 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00979 — RGB LED Signal Tower for Industrial Automation Reference Design

This reference design is a multi-segment RGB signal tower for industrial process automation. The reference design enables fully flexible control of color and brightness and allows easy modification of the amount of segments. With this smart process condition and safety indicator, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01437 — RGB Signal Light With IO-Link Interface Reference Design

This reference design implements a five-segment LED smart stack light with 20 LEDs used in factory floor and industrial process automation of greater complexity. An IO-Link interface is implemented for controlling the stack light and reading back status information. The design features low power (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00980 — RGB LED Signal Tower With IO-Link Interface Reference Design

The objective of the TIDA-00980 reference design is to develop an embedded firmware to interface and control the functions of a multi-segment RGB signal tower used in factory floor and industrial process automation of greater complexity. This design helps to give more flexible usage along (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00994 — RGB LED Signal Tower With Wi-Fi® Interface Reference Design

The objective of the TIDA-00994 reference design is to develop an embedded firmware of a multi-segment RGB signal tower used in factory floor and industrial process automation of greater complexity. A Wi-Fi ® interface is implemented to control the stack light and read back status information. (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos