Home Power management LED drivers RGB LED drivers

TLC6C598

ACTIVE

TLC6C598 8-bit Shift-Register LED driver

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
TLC6C5816-Q1 ACTIVE Automotive power logic 16-bit Shift Register LED driver with diagnostics 16 versus 8 bit and 16 versus 8 channels.

Product details

Number of channels 8 LED current per channel (mA) 50 LED configuration Parallel Program memory No Topology Linear Programmable ramp control No Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.4 Features Serial interface Iq (typ) (mA) 0.13 Shutdown current (ISD) (typ) (µA) 0.15 Operating temperature range (°C) -40 to 105 Rating Catalog
Number of channels 8 LED current per channel (mA) 50 LED configuration Parallel Program memory No Topology Linear Programmable ramp control No Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.4 Features Serial interface Iq (typ) (mA) 0.13 Shutdown current (ISD) (typ) (µA) 0.15 Operating temperature range (°C) -40 to 105 Rating Catalog
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Wide VCC From 3 V to 5.5 V
  • Output Maximum Rating of 40 V
  • Eight Power DMOS Transistor Outputs of 50-mA
    Continuous Current With VCC = 5 V or 200-mA
    PWM Current With Single-Pulse Duration Less
    Than 1 ms and Average Current Less Than
    50 mA
  • Thermal Shutdown Protection
  • Enhanced Cascading for Multiple Stages
  • All Registers Cleared With Single Input
  • Low Power Consumption
  • Slow Switching Time (tr and tf), Which Helps
    Significantly With Reducing EMI
  • 16-Pin TSSOP-PW Package
  • Wide VCC From 3 V to 5.5 V
  • Output Maximum Rating of 40 V
  • Eight Power DMOS Transistor Outputs of 50-mA
    Continuous Current With VCC = 5 V or 200-mA
    PWM Current With Single-Pulse Duration Less
    Than 1 ms and Average Current Less Than
    50 mA
  • Thermal Shutdown Protection
  • Enhanced Cascading for Multiple Stages
  • All Registers Cleared With Single Input
  • Low Power Consumption
  • Slow Switching Time (tr and tf), Which Helps
    Significantly With Reducing EMI
  • 16-Pin TSSOP-PW Package

The TLC6C598 device is a monolithic, medium-voltage, low-current power 8-bit shift register designed for use in systems that require relatively moderate load power, such as LEDs.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks are provided for both the shift and storage register. Outputs are low-side, open-drain DMOS transistors with output ratings of 40 V and 50 mA continuous sink-current OR 200-mA PWM current with single-pulse duration less than 1 ms and average current less than 50 mA capabilities when VCC = 5 V. The device contains built-in thermal shutdown protection and provides up to 2000 V of ESD protection when tested using the human-body model and the 200 V machine model.

The TLC6C598 characterization is for operation over the operating ambient temperature range of −40°C to 105°C.

The TLC6C598 device is a monolithic, medium-voltage, low-current power 8-bit shift register designed for use in systems that require relatively moderate load power, such as LEDs.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks are provided for both the shift and storage register. Outputs are low-side, open-drain DMOS transistors with output ratings of 40 V and 50 mA continuous sink-current OR 200-mA PWM current with single-pulse duration less than 1 ms and average current less than 50 mA capabilities when VCC = 5 V. The device contains built-in thermal shutdown protection and provides up to 2000 V of ESD protection when tested using the human-body model and the 200 V machine model.

The TLC6C598 characterization is for operation over the operating ambient temperature range of −40°C to 105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLC6C598 8-Bit Shift-Register LED Driver datasheet PDF | HTML 11 May 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC6C598 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM311B.ZIP (29 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos