TLIN1028S-Q1

ACTIVE

Automotive local interconnect network (LIN) Transceiver with integrated voltage regulator

TLIN1028S-Q1

ACTIVE

Product details

Protocols LIN, SBC Number of channels 1 Supply voltage (V) 5 to 28 Bus fault voltage (V) -58 to 58 Signaling rate (max) (bps) 100000 Rating Automotive
Protocols LIN, SBC Number of channels 1 Supply voltage (V) 5 to 28 Bus fault voltage (V) -58 to 58 Signaling rate (max) (bps) 100000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 (Grade 1) : Qualified for automotive applications
  • Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4 compliant and conforms to SAE J2602 recommended practice for LIN (See SLLA495)
  • Functional Safety-Capable
  • Supports 12-V applications
  • Wide operating ranges
    • ±58 V LIN bus fault protection
    • LDO output supporting 3.3 V or 5 V
    • Sleep mode: Ultra-low current consumption allows wake-up event from:
      • LIN bus or local wake through EN pin
    • Power-up and down glitch-free operation
  • Protection features:
    • ESD protection, VSUP under-voltage protection
    • TXD dominant time out (DTO) protection, Thermal shutdown
    • Unpowered node or ground disconnection fail-safe at system level
  • VCC sources up to 70 mA
  • Available in SOIC (8) package
  • AEC-Q100 (Grade 1) : Qualified for automotive applications
  • Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4 compliant and conforms to SAE J2602 recommended practice for LIN (See SLLA495)
  • Functional Safety-Capable
  • Supports 12-V applications
  • Wide operating ranges
    • ±58 V LIN bus fault protection
    • LDO output supporting 3.3 V or 5 V
    • Sleep mode: Ultra-low current consumption allows wake-up event from:
      • LIN bus or local wake through EN pin
    • Power-up and down glitch-free operation
  • Protection features:
    • ESD protection, VSUP under-voltage protection
    • TXD dominant time out (DTO) protection, Thermal shutdown
    • Unpowered node or ground disconnection fail-safe at system level
  • VCC sources up to 70 mA
  • Available in SOIC (8) package

The TLIN1028S-Q1 is a local interconnect network (LIN) physical layer transceiver, compliant to LIN 2.2A ISO/DIS 17987–4 standards, with an integrated low dropout (LDO) voltage regulator.

LIN is a single-wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The LIN receiver supports data rates up to 100 kbps for end-of-line programming. The TLIN1028S-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal. The receiver converts the data stream to logic-level signals that are sent to the microprocessor through the open-drain RXD pin. The TLIN1028S-Q1 reduces system complexity by providing a 3.3 V or 5 V rail with up to 70 mA of current to power microprocessors, sensors or other devices. The TLIN1028S-Q1 has an optimized current-limited wave-shaping driver which reduces electromagnetic emissions (EME).

The TLIN1028S-Q1 is a local interconnect network (LIN) physical layer transceiver, compliant to LIN 2.2A ISO/DIS 17987–4 standards, with an integrated low dropout (LDO) voltage regulator.

LIN is a single-wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The LIN receiver supports data rates up to 100 kbps for end-of-line programming. The TLIN1028S-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal. The receiver converts the data stream to logic-level signals that are sent to the microprocessor through the open-drain RXD pin. The TLIN1028S-Q1 reduces system complexity by providing a 3.3 V or 5 V rail with up to 70 mA of current to power microprocessors, sensors or other devices. The TLIN1028S-Q1 has an optimized current-limited wave-shaping driver which reduces electromagnetic emissions (EME).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLIN1028S-Q1 Automotive 70-mA System Basis Chip (SBC) datasheet (Rev. B) PDF | HTML 31 May 2022
* Errata TLIN1028S-Q1 Duty Cycle Over VSUP 22 May 2020
User guide TLIN1028x EVM User's Guide (Rev. A) PDF | HTML 11 Feb 2022
Functional safety information TLIN1028xS-Q1 Functional Safety FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 13 Oct 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLIN1028EVM — TLIN1028 LIN system basis chip with integrated LDO and MCU reset evaluation module

This EVM can be used to evaluate the TLIN1028x family of devices. The LIN bus is easily accessed via the J6 and J9 connectors, along with VBAT and GND to make easy connections to real LIN systems. All logic signals are available through headers and test points, and modes are easily transitioned (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TLIN1028-Q1 IBIS Model

SLLM440.ZIP (73 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos