TLK6201EA

OBSOLETE

1 to 6.25-Gbps cable and pc board equalizer

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGT) 16 9 mm² 3 x 3
  • Multirate Operation up to 6.25 Gbps
  • Compensates for up to 13-dB Loss on the Receive Side and
    up to 12-dB Loss on the Transmit Side at 3.125 GHz
  • Suitable to Receive and Transmit 6.25-Gbps Data
    Over up to 60 Inches (1.5 Meters) of FR4 PC Boards
  • Suitable to Receive and Transmit 6.25-Gbps Data
    Over up to 63 Feet (19.2 Meters) of 24-AWG Cable
  • Ultralow Power Consumption
  • Input Offset Cancellation
  • High Input Dynamic Range
  • Output Disable/Squelch Function
  • Loss of Signal Detection
  • Output Swing Select
  • Output De-Emphasis Select
  • Output Polarity Select
  • CML Data Outputs
  • Single 3.3-V Supply
  • Surface-Mount, Small-Footprint, 3-mm × 3-mm, 16-Pin QFN Package
  • Multirate Operation up to 6.25 Gbps
  • Compensates for up to 13-dB Loss on the Receive Side and
    up to 12-dB Loss on the Transmit Side at 3.125 GHz
  • Suitable to Receive and Transmit 6.25-Gbps Data
    Over up to 60 Inches (1.5 Meters) of FR4 PC Boards
  • Suitable to Receive and Transmit 6.25-Gbps Data
    Over up to 63 Feet (19.2 Meters) of 24-AWG Cable
  • Ultralow Power Consumption
  • Input Offset Cancellation
  • High Input Dynamic Range
  • Output Disable/Squelch Function
  • Loss of Signal Detection
  • Output Swing Select
  • Output De-Emphasis Select
  • Output Polarity Select
  • CML Data Outputs
  • Single 3.3-V Supply
  • Surface-Mount, Small-Footprint, 3-mm × 3-mm, 16-Pin QFN Package

The TLK6201EA is a versatile, high-speed, limiting equalizer for applications in digital high-speed links with data rates up to 6.25 Gbps.

This device provides a high-frequency boost of 13 dB on the received data at 3.125 GHz, as well as sufficient gain to ensure a fully differential output swing for input signals as low as 100 mVp-p (at the input of a lossy interconnect line).

Four de-emphasis levels can be selected on the transmit side to provide up to 12 dB of additional high-frequency loss compensation.

The high input-signal dynamic range ensures low-jitter output signals even when overdriven with input signal swings as high as 2000 mVp-p.

The TLK6201EA implements fixed loss-of-signal detection, which can be used to implement a squelch function by connecting the LOS output to the adjacent DIS input.

The TLK6201EA is available in a small-footprint, 3-mm × 3-mm, 16-pin QFN package. It requires a single 3.3-V supply.

This power-efficient equalizer is characterized for operation from –40°C to 85°C.

The TLK6201EA is a versatile, high-speed, limiting equalizer for applications in digital high-speed links with data rates up to 6.25 Gbps.

This device provides a high-frequency boost of 13 dB on the received data at 3.125 GHz, as well as sufficient gain to ensure a fully differential output swing for input signals as low as 100 mVp-p (at the input of a lossy interconnect line).

Four de-emphasis levels can be selected on the transmit side to provide up to 12 dB of additional high-frequency loss compensation.

The high input-signal dynamic range ensures low-jitter output signals even when overdriven with input signal swings as high as 2000 mVp-p.

The TLK6201EA implements fixed loss-of-signal detection, which can be used to implement a squelch function by connecting the LOS output to the adjacent DIS input.

The TLK6201EA is available in a small-footprint, 3-mm × 3-mm, 16-pin QFN package. It requires a single 3.3-V supply.

This power-efficient equalizer is characterized for operation from –40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 6.25 Gbps Cable and PC Board Equalizer. datasheet (Rev. B) 05 Aug 2011

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location