A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV3602-Q1 ACTIVE Automotive, 2.5-ns, dual-channel high-speed rail-to-rail comparator with push-pull outputs Improved response time for more accurate high-speed measurement

Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.0045 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 6.5 Iq per channel (typ) (mA) 3.2 Input bias current (±) (max) (nA) 0.01 Rail-to-rail In Rating Automotive Operating temperature range (°C) -40 to 125 Features Hysteresis VICR (max) (V) 5.7 VICR (min) (V) -0.2
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.0045 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 6.5 Iq per channel (typ) (mA) 3.2 Input bias current (±) (max) (nA) 0.01 Rail-to-rail In Rating Automotive Operating temperature range (°C) -40 to 125 Features Hysteresis VICR (max) (V) 5.7 VICR (min) (V) -0.2
SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • High Speed: 4.5 ns
  • Rail-To-Rail I/O
  • Supply Voltage: 2.7 V To 5.5 V
  • Push-Pull CMOS Output Stage
  • Shutdown
  • Micro Package: SOT23-8
  • Low Supply Current: 3.2 mA
  • APPLICATIONS
    • HEV/EV, Powertrain, and Passive Safety:
      • Threshold Detector
      • Zero-Crossing Detector
      • Window Comparator
      • Oscillator

All other trademarks are the property of their respective owners

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • High Speed: 4.5 ns
  • Rail-To-Rail I/O
  • Supply Voltage: 2.7 V To 5.5 V
  • Push-Pull CMOS Output Stage
  • Shutdown
  • Micro Package: SOT23-8
  • Low Supply Current: 3.2 mA
  • APPLICATIONS
    • HEV/EV, Powertrain, and Passive Safety:
      • Threshold Detector
      • Zero-Crossing Detector
      • Window Comparator
      • Oscillator

All other trademarks are the property of their respective owners

The TLV3502-Q1 push-pull output comparators feature a fast 4.5-ns propagation delay and operation from 2.7 V to 5.5 V. Beyond-the-rails input common-mode range makes the device an ideal choice for low-voltage applications. The rail-to-rail output directly drives either CMOS or TTL logic.

A microsize package provides options for portable and space-restricted applications. The TLV3502-Q1 device is available in the SOT23-8 (DCN) package.

The TLV3502-Q1 push-pull output comparators feature a fast 4.5-ns propagation delay and operation from 2.7 V to 5.5 V. Beyond-the-rails input common-mode range makes the device an ideal choice for low-voltage applications. The rail-to-rail output directly drives either CMOS or TTL logic.

A microsize package provides options for portable and space-restricted applications. The TLV3502-Q1 device is available in the SOT23-8 (DCN) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV3502-Q1, 4.5-ns Rail-to-Rail High-Speed Comparator datasheet (Rev. A) PDF | HTML 23 Dec 2014
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DCN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos