Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 24 Vs (max) (V) 6.5 Vs (min) (V) 0.9 Vos (offset voltage at 25°C) (max) (mV) 15 Iq per channel (typ) (mA) 0.000075 Input bias current (±) (max) (nA) 0.1 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features POR VICR (max) (V) 6.6 VICR (min) (V) -0.1
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 24 Vs (max) (V) 6.5 Vs (min) (V) 0.9 Vos (offset voltage at 25°C) (max) (mV) 15 Iq per channel (typ) (mA) 0.000075 Input bias current (±) (max) (nA) 0.1 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features POR VICR (max) (V) 6.6 VICR (min) (V) -0.1
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 X2SON (DPF) 6 1 mm² 1 x 1
  • Low Quiescent Current: 75 nA
  • Wide Supply:
    • 0.9 V to 6.5V
    • ±0.45 V to ±3.25 V
  • MicroPackages: DFN-6 (1 mm × 1 mm), 5-Pin
    SC70
  • Input Common-Mode Range Extends 100 mV
    Beyond Both Rails
  • Response Time: 24 µs
  • Low Input Offset Voltage: ±3 mV
  • Push-Pull Output
  • Industrial Temperature Range:
    –40°C to 125°C
  • Low Quiescent Current: 75 nA
  • Wide Supply:
    • 0.9 V to 6.5V
    • ±0.45 V to ±3.25 V
  • MicroPackages: DFN-6 (1 mm × 1 mm), 5-Pin
    SC70
  • Input Common-Mode Range Extends 100 mV
    Beyond Both Rails
  • Response Time: 24 µs
  • Low Input Offset Voltage: ±3 mV
  • Push-Pull Output
  • Industrial Temperature Range:
    –40°C to 125°C

The TLV3691 offers a wide supply range, low quiescent current 150 nA (maximum), and rail-to-rail inputs. All of these features come in industry-standard and extremely small packages, making this device an excellent choice for low-voltage and low-power applications for portable electronics and industrial systems.

Available as a single channel, the low-power, wide supply, and temperature range makes this device flexible enough to handle almost any application from consumer to industrial. The TLV3691 is available in SC70-5 and 1-mm × 1-mm DFN-6 packages. This device is specified for operation across the expanded industrial temperature range of –40°C to 125°C.

The TLV3691 offers a wide supply range, low quiescent current 150 nA (maximum), and rail-to-rail inputs. All of these features come in industry-standard and extremely small packages, making this device an excellent choice for low-voltage and low-power applications for portable electronics and industrial systems.

Available as a single channel, the low-power, wide supply, and temperature range makes this device flexible enough to handle almost any application from consumer to industrial. The TLV3691 is available in SC70-5 and 1-mm × 1-mm DFN-6 packages. This device is specified for operation across the expanded industrial temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV7031 ACTIVE Nanopower, small size comparator with push-pull output Improved speed and offset, and lower 1 ku price

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

Comparator Over and Under Voltage Detection TINA-TI Reference Design

SBOMAH8.ZIP (12 KB) - TINA-TI Reference Design
Simulation model

TLV3691 Spice Model (Rev. A)

SBOJ016A.ZIP (3 KB) - Spice Model
Simulation model

TLV3691 TINA-TI Reference Design (Rev. A)

SBOM852A.TSC (944 KB) - TINA-TI Reference Design
Simulation model

TLV3691 TINA-TI Spice Model (Rev. A)

SBOM853A.ZIP (8 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00489 — Low Power Wireless PIR Motion Detector Reference Design Enabling 10 Year Coin Cell Battery Life

TIDA-00489 uses nano-power operational amplifiers, comparators and the SimpleLink™ ultra-low power sub-1GHz wireless microcontroller (MCU) platform to demonstrate a low-power wireless motion detector implementation.  These technologies lead to an extremely long battery life, over 10 (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00756 — Always-on Low-power Gas Sensing with 10+ Year Coin Cell Battery Life Reference Design

This reference design uses nano-power operational amplifiers, comparators, system timers, temperature sensors and the SimpleLink™ ultra-low power 2.4-GHz wireless microcontroller (MCU) platform to demonstrate an ultra-low power carbon-monoxide detector implementation. These technologies lead (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00759 — Low-Power PIR Motion Detector With Bluetooth Smart & 10-Year Coin Cell Battery Life Reference Design

This reference design uses nano-power operational amplifiers, comparators and the SimpleLink™ ultra-low power 2.4-GHz wireless microcontroller (MCU) platform to demonstrate a low-power wireless motion detector implementation.  These technologies lead to an extremely long battery life of (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01069 — Advanced Motion Detector Using PIR Sensors Reference Design For False Trigger Avoidance

This reference design is an analog front-end for an advanced motion detector based on two PIR sensors for false trigger avoidance, enabling machine learning. This design has a standard BoosterPack™ pinout, uses Texas Instruments low-power components, and runs on one AAA alkaline battery cell.
 
The (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01476 — Low Power Wireless PIR Motion Detector Reference Design Enabling Sensor-to-Cloud Networks

This reference design demonstrates how to create an industrial sensor-to-cloud end node capable of connecting to an IoT network gateway and cloud data provider. This design uses Texas Instruments’ nano-power operational amplifiers, comparators, and the SimpleLink™ ultra-low-power Sub-1 (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00246 — Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design

This reference design aims at providing a generic solution for energy harvesting while giving a practical application application for thermoelectric generators (TEG). It is a fully programmable state-machine which runs at 60nA and can enable and disable key functions as they are needed by the (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian
X2SON (DPF) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos