Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 36 Vs (max) (V) 16 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.00056 Input bias current (±) (max) (nA) 0.1 Rail-to-rail In Rating Automotive Operating temperature range (°C) -40 to 125 Features Reverse Battery Protection VICR (max) (V) 21 VICR (min) (V) -0.1
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 36 Vs (max) (V) 16 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.00056 Input bias current (±) (max) (nA) 0.1 Rail-to-rail In Rating Automotive Operating temperature range (°C) -40 to 125 Features Reverse Battery Protection VICR (max) (V) 21 VICR (min) (V) -0.1
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Low Supply Current ...560 nA/Per Channel
  • Input Common-Mode Range Exceeds the Rails ...–0.1 V to VCC + 5 V
  • Supply Voltage Range ...2.7 V to 16 V
  • Reverse Battery Protection Up to 18 V
  • Push-Pull CMOS Output Stage
  • Specified Temperature Range
    • –40°C to 125°C - Automotive Grade
  • Ultrasmall Packaging
    • 5-Pin SOT-23 (TLV3701)
  • Universal Op-Amp EVM (Reference SLOU060 for more information)
  • APPLICATIONS
    • Low Power Automotive Systems
    • Security Detection Systems

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Low Supply Current ...560 nA/Per Channel
  • Input Common-Mode Range Exceeds the Rails ...–0.1 V to VCC + 5 V
  • Supply Voltage Range ...2.7 V to 16 V
  • Reverse Battery Protection Up to 18 V
  • Push-Pull CMOS Output Stage
  • Specified Temperature Range
    • –40°C to 125°C - Automotive Grade
  • Ultrasmall Packaging
    • 5-Pin SOT-23 (TLV3701)
  • Universal Op-Amp EVM (Reference SLOU060 for more information)
  • APPLICATIONS
    • Low Power Automotive Systems
    • Security Detection Systems

The TLV370x is Texas Instruments’ first family of nanopower comparators with only 560 nA per channel supply current, which make this device ideal for low power applications.

The TLV370x has a minimum operating supply voltage of 2.7 V over the extended temperature range
(TA = –40°C to 125°C), while having an input common-mode range of –0.1 to VCC + 5 V. The low supply current makes it an ideal choice for low power applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

Devices are available in SOIC with the singles in the small SOT-23 package. Other package options may be made available upon request.

The TLV370x is Texas Instruments’ first family of nanopower comparators with only 560 nA per channel supply current, which make this device ideal for low power applications.

The TLV370x has a minimum operating supply voltage of 2.7 V over the extended temperature range
(TA = –40°C to 125°C), while having an input common-mode range of –0.1 to VCC + 5 V. The low supply current makes it an ideal choice for low power applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

Devices are available in SOIC with the singles in the small SOT-23 package. Other package options may be made available upon request.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV370x-Q1 Nanopower Push-Pull Output Comparators datasheet (Rev. E) 14 May 2010
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos