Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.8, 1.9, 2.2, 2.5, 2.8, 2.9, 3, 3.1, 3.2, 3.3, 3.6 Rating Catalog Noise (µVrms) 48 PSRR at 100 KHz (dB) 51 Iq (typ) (mA) 0.03 Thermal resistance θJA (°C/W) 236 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 175 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.8, 1.9, 2.2, 2.5, 2.8, 2.9, 3, 3.1, 3.2, 3.3, 3.6 Rating Catalog Noise (µVrms) 48 PSRR at 100 KHz (dB) 51 Iq (typ) (mA) 0.03 Thermal resistance θJA (°C/W) 236 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 175 Operating temperature range (°C) -40 to 125