TLV700

ACTIVE

200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV703 ACTIVE 300-mA, high-PSRR, low-IQ, low-dropout voltage regulator Higher current with similar PSRR performance

Product details

Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.8, 1.9, 2.2, 2.5, 2.8, 2.9, 3, 3.1, 3.2, 3.3, 3.6 Noise (µVrms) 48 Iq (typ) (mA) 0.03 Thermal resistance θJA (°C/W) 236 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2.5 PSRR at 100 KHz (dB) 51 Dropout voltage (Vdo) (typ) (mV) 175 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.8, 1.9, 2.2, 2.5, 2.8, 2.9, 3, 3.1, 3.2, 3.3, 3.6 Noise (µVrms) 48 Iq (typ) (mA) 0.03 Thermal resistance θJA (°C/W) 236 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2.5 PSRR at 100 KHz (dB) 51 Dropout voltage (Vdo) (typ) (mV) 175 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Very Low Dropout:
    • 43 mV at IOUT = 50 mA, VOUT = 2.8 V
    • 85 mV at IOUT = 100 mA, VOUT = 2.8 V
    • 175 mV at IOUT = 200 mA, VOUT = 2.35 V
  • 2% Accuracy
  • Low IQ: 31 µA
  • Available in Fixed-Output Voltages from 1.2 V to
    4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF(1)
  • Thermal Shutdown and Overcurrent Protection
  • Available in 1.5-mm × 1.5-mm SON-6, SOT23-5,
    and SC-70 Packages
  • Very Low Dropout:
    • 43 mV at IOUT = 50 mA, VOUT = 2.8 V
    • 85 mV at IOUT = 100 mA, VOUT = 2.8 V
    • 175 mV at IOUT = 200 mA, VOUT = 2.35 V
  • 2% Accuracy
  • Low IQ: 31 µA
  • Available in Fixed-Output Voltages from 1.2 V to
    4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF(1)
  • Thermal Shutdown and Overcurrent Protection
  • Available in 1.5-mm × 1.5-mm SON-6, SOT23-5,
    and SC-70 Packages

The TLV700 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of devices ideal for most battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV700 series of LDOs are available in 1.5-mm × 1.5-mm SON-6, SOT-5, and SC70 packages.

The TLV700 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of devices ideal for most battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV700 series of LDOs are available in 1.5-mm × 1.5-mm SON-6, SOT-5, and SC70 packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TLV773 ACTIVE 300-mA high-PSRR low-IQ low-dropout regulator with enable General purpose LDO with higher PSRR

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TLV700 200-mA, Low-IQ, Low-Dropout Regulator for Portable Devices datasheet (Rev. E) PDF | HTML 17 Sep 2014
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
More literature Device Topside Marking Information: TLV700xx 03 Mar 2010
EVM User's guide Using the TLV700xxEVM-463 30 Oct 2009
EVM User's guide Using the TLV700xxEVM-503 30 Oct 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module

DLP® LightCrafter Display 4710 EVM-G2 is an easy to use, plug and play evaluation platform for the Full HD DLP4710 chipset. The DLP4710 chipset is designed to be used in a wide array of display applications like mobile projectors, screenless TVs, interactive displays and digital signage. The (...)
User guide: PDF
Evaluation board

DRV2700EVM — DRV2700EVM - High Voltage Piezo Driver with Integrated Boost Converter Evaluation Module

The DRV2700EVM is an evaluation module for the DRV2700. The DRV2700 is intended for high voltage piezo applications typically used in Industrial Applications. The differential 200Vpp output capability as well as the 100V single ended output can be evaluated using this EVM. The available pin (...)

User guide: PDF
Not available on TI.com
Evaluation board

TLV70018EVM-503 — TLV70018EVM-503 Evaluation Module

The TLV70018EVM-503 facilitates evaluation of the TLV70018 200mA, low IQ, low dropout regulator in the DCK (2.0 x 2.1mm SC70-5) package.
User guide: PDF
Not available on TI.com
Evaluation board

TLV70028EVM-463 — TLV70028EVM-463 Evaluation Module

The TLV70028EVM-463 facilitates evaluation of the TLV70028 200mA, low IQ, low dropout regulator in the DSE (1.5 x 1.5mm SON-6) package.
User guide: PDF
Not available on TI.com
Evaluation board

TLV70033EVM-503 — TLV70033 200-mA low-IQ low-dropout (LDO) regulator evaluation module

The TLV70033EVM-503 evaluation module (EVM) helps with evaluation of the TLV70033 200-mA, low quiescent current (IQ), low dropout (LDO) regulator in the DDC (2.9 x 2.9mm, 5-pin SOT-23) package with a 3.3-V output.
User guide: PDF
Not available on TI.com
Evaluation board

BRDWY-3P-BA620XX — Broadway Technology Jiangsu BA620XX control board for massage chair applications

Broadway Technology (Jiangsu) BA620XX massage chair control board uses a MSPM0G1106 device as the core MCU, which controls the DRV8251 and other motor drive units and provides a core electronic control system for 2D and 3D massage chairs.

BA62038 supports 5-way motor, air pump, heating unit (...)

Development kit

MSP-EXP430FR2355 — MSP430FR2355 LaunchPad™ development kit

The MSP-EXP430FR2355 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2355 Value Line microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line MCU platform, including on-board debug probe for (...)

User guide: PDF
Development kit

MSP-EXP430FR2433 — MSP430FR2433 LaunchPad™ development kit

User guide: PDF | HTML
Simulation model

TLV70012 PSpice Transient Model

SLVM171.ZIP (32 KB) - PSpice Model
Simulation model

TLV70013 PSpice Transient Model

SLVM378.ZIP (32 KB) - PSpice Model
Simulation model

TLV70013 TINA-TI Transient Reference Design

SLVM617.TSC (617 KB) - TINA-TI Reference Design
Simulation model

TLV70013 TINA-TI Transient Spice Model

SLVM618.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70015 PSpice Transient Model

SLVM172.ZIP (32 KB) - PSpice Model
Simulation model

TLV70018 PSpice Transient Model

SLVM173.ZIP (32 KB) - PSpice Model
Simulation model

TLV70019 PSpice Transient Model

SLVM586.ZIP (32 KB) - PSpice Model
Simulation model

TLV70022 PSpice Transient Model

SLVM585.ZIP (32 KB) - PSpice Model
Simulation model

TLV70025 PSpice Transient Model

SLVM174.ZIP (32 KB) - PSpice Model
Simulation model

TLV70028 PSpice Transient Model

SLVM175.ZIP (32 KB) - PSpice Model
Simulation model

TLV70029 PSpice Transient Model

SLVM176.ZIP (32 KB) - PSpice Model
Simulation model

TLV70030 PSpice Transient

SLVM177.ZIP (32 KB) - PSpice Model
Simulation model

TLV70031 PSpice Transient Model

SLVM870.ZIP (21 KB) - PSpice Model
Simulation model

TLV70032 PSpice Transient Model

SLVM592.ZIP (32 KB) - PSpice Model
Simulation model

TLV70033 PSpice Transient

SLVM178.ZIP (32 KB) - PSpice Model
Simulation model

TLV70033 TINA-TI Transient Reference Design

SLVM879.TSC (48 KB) - TINA-TI Reference Design
Simulation model

TLV70033 TINA-TI Transient Spice Model

SLVM878.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70036 PSpice Transient Model

SLVM322.ZIP (32 KB) - PSpice Model
Reference designs

TIDA-00172 — Reference Design for an Interface to a Position Encoder with EnDat 2.2

This reference design implements a hardware interface based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The building blocks include the power supply for the encoder with innovative smart eFuse technology and robust half-duplex RS-485 transceivers including line termination (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00175 — Interface to a 5-V BiSS position encoder reference design

This reference design implements a hardware interface based on the BiSS standard for position or rotary encoders. It supports both BiSS point-to-point and BiSS bus configurations. The building blocks include the power supply for a 5-V BiSS encoder with innovative smart eFuse technology and robust (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00201 — Differential Signal Conditioning Circuit for Current and Voltage Measurement Using Fluxgate Sensors

This design provides a 4-channel signal conditioning solution for differential ADCs integrated into a microcontroller measuring motor current using fluxgate sensors. Also provided is an alternative measurement circuit with external differential SAR ADCs as well as circuits for high-speed (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01226 — Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01586 — IR LED Illumination and ICR Control Reference Design for IP Network Cameras With Day/Night Vision

This reference design showcases an Infrared LED illumination sub-system for Internet Protocol (IP) network cameras with day and night vision. The system features a cut filter control, LED dimming, ambient light measuring and ballasting for current of each IR LED string. Ballasting is an (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30224 — Industrial Power Supply Reference Design for Smart Amplifiers

The PMP30224 reference design provides 5.0V at 1.0A continuous / 5.0A peak and 1.8V @ 0.075A for a TAS2555 Class D Amplifier. The input voltage range is between 5.0V and 38.0V.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00856 — Flyback High Voltage Piezo Driver Reference Design

The DRV2700 is a single chip high-voltage driver with an integrated 105-V boost switch, integrated power diode, and integrated fully differential amplifier. This design utilizes the high-voltage switch in a flyback configuration which is able to achieve up to 500V.
Schematic: PDF
Reference designs

PMP5722 — Single Cell Battery Power Solution Reference Design

This reference design shows the functionality and performance of a complete single-cell battery power solution using a coin-cell Li-Ion battery. It can be powered either by an external adapter or by an USB port. When the board is connected to a computer, the load current, state-of-charge, and much (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00296 — Automotive Body Control Module Driver Reference Design

TIDA-00296 is a reference design that highlights TI's high-side and low-side relay, motor, and load driver portfolios. The loads for this design (door locks, window lifts, seat heaters, HVAC, lamps, and LEDs) were chosen to show the range of loads that a BCM can drive and how TI's solutions fit (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos