Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 3 Vs (max) (V) 6.5 Vs (min) (V) 1.6 Vos (offset voltage at 25°C) (max) (mV) 8 Iq per channel (typ) (mA) 0.000335 Input bias current (±) (max) (nA) 0.002 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Fail-safe, Hysteresis, POR VICR (max) (V) 6.6 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 3 Vs (max) (V) 6.5 Vs (min) (V) 1.6 Vos (offset voltage at 25°C) (max) (mV) 8 Iq per channel (typ) (mA) 0.000335 Input bias current (±) (max) (nA) 0.002 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Fail-safe, Hysteresis, POR VICR (max) (V) 6.6 VICR (min) (V) 0
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 X2SON (DPW) 5 0.64 mm² 0.8 x 0.8
  • Ultra-small X2SON, WSON, WQFN packages
  • Tiny SOT-23, SC70, VSSOP, and TSSOP packages
  • Wide supply voltage range of 1.6V to 6.5V
  • Quiescent supply current of 315nA
  • Low propagation delay of 3µs
  • Rail-to-rail common-mode input voltage
  • Internal hysteresis
  • Push-pull output (TLV703x)
  • Open-drain output (TLV704x)
  • No phase reversal for overdriven inputs
  • –40°C to 125°C Operating temperature
  • Ultra-small X2SON, WSON, WQFN packages
  • Tiny SOT-23, SC70, VSSOP, and TSSOP packages
  • Wide supply voltage range of 1.6V to 6.5V
  • Quiescent supply current of 315nA
  • Low propagation delay of 3µs
  • Rail-to-rail common-mode input voltage
  • Internal hysteresis
  • Push-pull output (TLV703x)
  • Open-drain output (TLV704x)
  • No phase reversal for overdriven inputs
  • –40°C to 125°C Operating temperature

The TLV7031/41 (single-channel), TLV7032/42 (dual-channel), and TLV7034/44 (quad-channel) are low-voltage, nanoPower comparators. These devices are available in an ultra-small, leadless packages as well as standard 5-pin SC70, SOT-23, VSSOP, and TSSOP packages, making them applicable for space-critical designs like smartphones, smart meters, and other portable or battery-powered applications.

The TLV703x and TLV704x offer an excellent combination of speed and power, with a propagation delay of 3µs and a quiescent supply current of 315nA. The benefit of fast response time at nanoPower enables power-conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6V to 6.5V, these comparators are compatible with 3V and 5V systems.

The TLV703x and TLV704x also ensure no output phase inversion with overdriven inputs and internal hysteresis, so engineers can use this family of comparators for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV703x has a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load. The TLV704x has an open-drain output stage that can be pulled beyond VCC, making it appropriate for level translators and bipolar to single-ended converters.

The TLV7031/41 (single-channel), TLV7032/42 (dual-channel), and TLV7034/44 (quad-channel) are low-voltage, nanoPower comparators. These devices are available in an ultra-small, leadless packages as well as standard 5-pin SC70, SOT-23, VSSOP, and TSSOP packages, making them applicable for space-critical designs like smartphones, smart meters, and other portable or battery-powered applications.

The TLV703x and TLV704x offer an excellent combination of speed and power, with a propagation delay of 3µs and a quiescent supply current of 315nA. The benefit of fast response time at nanoPower enables power-conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6V to 6.5V, these comparators are compatible with 3V and 5V systems.

The TLV703x and TLV704x also ensure no output phase inversion with overdriven inputs and internal hysteresis, so engineers can use this family of comparators for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV703x has a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load. The TLV704x has an open-drain output stage that can be pulled beyond VCC, making it appropriate for level translators and bipolar to single-ended converters.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV1861 ACTIVE Single nanopower high-voltage comparator with open-drain output 40-V upgrade with integrated reverse polarity protection
TLV7041-Q1 ACTIVE Automotive nano power comparator with open-drain output Automotive version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TLV703x and TLV704x Small-Size, Nanopower, Low-Voltage Comparators datasheet (Rev. I) PDF | HTML 12 Jun 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Circuit design Low-power, bidirectional current-sensing circuit (Rev. A) PDF | HTML 18 Feb 2019
Application brief Thermal switch circuit 02 Aug 2018
Application brief GPIO Pins Power Signal Chain in Personal Electronics Running on Li-Ion Batteries 12 Feb 2018
Application brief Headphone Jack Detection in Personal Electronics Using Comparators 09 Feb 2018
Application note Nano-Power Battery Monitoring in Personal Electronics 08 Dec 2017
Application note Designing and Manufacturing with TI's X2SON Packages 23 Aug 2017
EVM User's guide TLV7011-2-3-41EVM User’s Guide 27 Apr 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos