TMS320C6713B

ACTIVE

Product details

DSP type 1 C67x DSP (max) (MHz) 167, 200, 225, 300 CPU 32-/64-bit Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
DSP type 1 C67x DSP (max) (MHz) 167, 200, 225, 300 CPU 32-/64-bit Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
BGA (ZDP) 272 729 mm² 27 x 27 HLQFP (PYP) 208 784 mm² 28 x 28 PBGA (GDP) 272 729 mm² 27 x 27 PBGA (ZDP) 272 See data sheet
  • Highest-Performance Floating-Point Digital Signal Processor (DSP): TMS320C6713B
    • Eight 32-Bit Instructions/Cycle
    • 32/64-Bit Data Word
    • 300-, 225-, 200-MHz (GDP and ZDP), and 225-, 200-, 167-MHz (PYP) Clock Rates
    • 3.3-, 4.4-, 5-, 6-Instruction Cycle Times
    • 2400/1800, 1800/1350, 1600/1200, and 1336/1000 MIPS/MFLOPS
    • Rich Peripheral Set, Optimized for Audio
    • Highly Optimized C/C++ Compiler
    • Extended Temperature Devices Available
  • Advanced Very Long Instruction Word (VLIW) TMS320C67x™ DSP Core
    • Eight Independent Functional Units:
      • 2 ALUs (Fixed-Point)
      • 4 ALUs (Floating-/Fixed-Point)
      • 2 Multipliers (Floating-/Fixed-Point)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Native Instructions for IEEE 754
      • Single- and Double-Precision
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation; Bit-Field Extract, Set, Clear; Bit-Counting; Normalization
  • L1/L2 Memory Architecture
    • 4K-Byte L1P Program Cache (Direct-Mapped)
    • 4K-Byte L1D Data Cache (2-Way)
    • 256K-Byte L2 Memory Total: 64K-Byte L2 Unified Cache/Mapped RAM, and 192K-Byte Additional L2 Mapped RAM
  • Device Configuration
    • Boot Mode: HPI, 8-, 16-, 32-Bit ROM Boot
    • Endianness: Little Endian, Big Endian
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to SRAM, EPROM, Flash, SBSRAM, and SDRAM
    • 512M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (16 Independent Channels)
  • 16-Bit Host-Port Interface (HPI)
  • Two McASPs
    • Two Independent Clock Zones Each (1 TX and 1 RX)
    • Eight Serial Data Pins Per Port: Individually Assignable to any of the Clock Zones
    • Each Clock Zone Includes:
      • Programmable Clock Generator
      • Programmable Frame Sync Generator
      • TDM Streams From 2-32 Time Slots
      • Support for Slot Size:
          8, 12, 16, 20, 24, 28, 32 Bits
      • Data Formatter for Bit Manipulation
    • Wide Variety of I2S and Similar Bit Stream Formats
    • Integrated Digital Audio Interface Transmitter (DIT) Supports:
      • S/PDIF, IEC60958-1, AES-3, CP-430 Formats
      • Up to 16 transmit pins
      • Enhanced Channel Status/User Data
    • Extensive Error Checking and Recovery
  • Two Inter-Integrated Circuit Bus (I2C Bus™) Multi-Master and Slave Interfaces
  • Two Multichannel Buffered Serial Ports:
    • Serial-Peripheral-Interface (SPI)
    • High-Speed TDM Interface
    • AC97 Interface
  • Two 32-Bit General-Purpose Timers
  • Dedicated GPIO Module With 16 pins (External Interrupt Capable)
  • Flexible Phase-Locked-Loop (PLL) Based Clock Generator Module
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 208-Pin PowerPAD™ PQFP (PYP)
  • 272-BGA Packages (GDP and ZDP)
  • 0.13-µm/6-Level Copper Metal Process
    • CMOS Technology
  • 3.3-V I/Os, 1.2-V Internal (GDP/ZDP/ PYP)
  • 3.3-V I/Os, 1.4-V Internal (GDP/ZDP) [300 MHz]

TMS320C67x and PowerPAD are trademarks of Texas Instruments.
I2C Bus is a trademark of Philips Electronics N.V. Corporation
All trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
These values are compatible with existing 1.26-V designs.
TMS320C6000, eXpressDSP, Code Composer Studio, and DSP/BIOS are trademarks of Texas Instruments.
Throughout the remainder of this document, TMS320C6713B shall be referred to as C6713B or 13B.

  • Highest-Performance Floating-Point Digital Signal Processor (DSP): TMS320C6713B
    • Eight 32-Bit Instructions/Cycle
    • 32/64-Bit Data Word
    • 300-, 225-, 200-MHz (GDP and ZDP), and 225-, 200-, 167-MHz (PYP) Clock Rates
    • 3.3-, 4.4-, 5-, 6-Instruction Cycle Times
    • 2400/1800, 1800/1350, 1600/1200, and 1336/1000 MIPS/MFLOPS
    • Rich Peripheral Set, Optimized for Audio
    • Highly Optimized C/C++ Compiler
    • Extended Temperature Devices Available
  • Advanced Very Long Instruction Word (VLIW) TMS320C67x™ DSP Core
    • Eight Independent Functional Units:
      • 2 ALUs (Fixed-Point)
      • 4 ALUs (Floating-/Fixed-Point)
      • 2 Multipliers (Floating-/Fixed-Point)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Native Instructions for IEEE 754
      • Single- and Double-Precision
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation; Bit-Field Extract, Set, Clear; Bit-Counting; Normalization
  • L1/L2 Memory Architecture
    • 4K-Byte L1P Program Cache (Direct-Mapped)
    • 4K-Byte L1D Data Cache (2-Way)
    • 256K-Byte L2 Memory Total: 64K-Byte L2 Unified Cache/Mapped RAM, and 192K-Byte Additional L2 Mapped RAM
  • Device Configuration
    • Boot Mode: HPI, 8-, 16-, 32-Bit ROM Boot
    • Endianness: Little Endian, Big Endian
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to SRAM, EPROM, Flash, SBSRAM, and SDRAM
    • 512M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (16 Independent Channels)
  • 16-Bit Host-Port Interface (HPI)
  • Two McASPs
    • Two Independent Clock Zones Each (1 TX and 1 RX)
    • Eight Serial Data Pins Per Port: Individually Assignable to any of the Clock Zones
    • Each Clock Zone Includes:
      • Programmable Clock Generator
      • Programmable Frame Sync Generator
      • TDM Streams From 2-32 Time Slots
      • Support for Slot Size:
          8, 12, 16, 20, 24, 28, 32 Bits
      • Data Formatter for Bit Manipulation
    • Wide Variety of I2S and Similar Bit Stream Formats
    • Integrated Digital Audio Interface Transmitter (DIT) Supports:
      • S/PDIF, IEC60958-1, AES-3, CP-430 Formats
      • Up to 16 transmit pins
      • Enhanced Channel Status/User Data
    • Extensive Error Checking and Recovery
  • Two Inter-Integrated Circuit Bus (I2C Bus™) Multi-Master and Slave Interfaces
  • Two Multichannel Buffered Serial Ports:
    • Serial-Peripheral-Interface (SPI)
    • High-Speed TDM Interface
    • AC97 Interface
  • Two 32-Bit General-Purpose Timers
  • Dedicated GPIO Module With 16 pins (External Interrupt Capable)
  • Flexible Phase-Locked-Loop (PLL) Based Clock Generator Module
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 208-Pin PowerPAD™ PQFP (PYP)
  • 272-BGA Packages (GDP and ZDP)
  • 0.13-µm/6-Level Copper Metal Process
    • CMOS Technology
  • 3.3-V I/Os, 1.2-V Internal (GDP/ZDP/ PYP)
  • 3.3-V I/Os, 1.4-V Internal (GDP/ZDP) [300 MHz]

TMS320C67x and PowerPAD are trademarks of Texas Instruments.
I2C Bus is a trademark of Philips Electronics N.V. Corporation
All trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
These values are compatible with existing 1.26-V designs.
TMS320C6000, eXpressDSP, Code Composer Studio, and DSP/BIOS are trademarks of Texas Instruments.
Throughout the remainder of this document, TMS320C6713B shall be referred to as C6713B or 13B.

The TMS320C67x™ DSPs (including the TMS320C6713B device) compose the floating-point DSP generation in the TMS320C6000™ DSP platform. The C6713B device is based on the high-performance, advanced very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making this DSP an excellent choice for multichannel and multifunction applications.

Operating at 225 MHz, the C6713B delivers up to 1350 million floating-point operations per second (MFLOPS), 1800 million instructions per second (MIPS), and with dual fixed-/floating-point multipliers up to 450 million multiply-accumulate operations per second (MMACS).

Operating at 300 MHz, the C6713B delivers up to 1800 million floating-point operations per second (MFLOPS), 2400 million instructions per second (MIPS), and with dual fixed-/floating-point multipliers up to 600 million multiply-accumulate operations per second (MMACS).

The C6713B uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 4K-byte direct-mapped cache and the Level 1 data cache (L1D) is a 4K-byte 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 256K-byte memory space that is shared between program and data space. 64K bytes of the 256K bytes in L2 memory can be configured as mapped memory, cache, or combinations of the two. The remaining 192K bytes in L2 serves as mapped SRAM.

The C6713B has a rich peripheral set that includes two Multichannel Audio Serial Ports (McASPs), two Multichannel Buffered Serial Ports (McBSPs), two Inter-Integrated Circuit (I2C) buses, one dedicated General-Purpose Input/Output (GPIO) module, two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM, SBSRAM, and asynchronous peripherals.

The two McASP interface modules each support one transmit and one receive clock zone. Each of the McASP has eight serial data pins which can be individually allocated to any of the two zones. The serial port supports time-division multiplexing on each pin from 2 to 32 time slots. The C6713B has sufficient bandwidth to support all 16 serial data pins transmitting a 192 kHz stereo signal. Serial data in each zone may be transmitted and received on multiple serial data pins simultaneously and formatted in a multitude of variations on the Philips Inter-IC Sound (I2S) format.

In addition, the McASP transmitter may be programmed to output multiple S/PDIF, IEC60958, AES-3, CP-430 encoded data channels simultaneously, with a single RAM containing the full implementation of user data and channel status fields.

The McASP also provides extensive error-checking and recovery features, such as the bad clock detection circuit for each high-frequency master clock which verifies that the master clock is within a programmed frequency range.

The two I2C ports on the TMS320C6713B allow the DSP to easily control peripheral devices and communicate with a host processor. In addition, the standard multichannel buffered serial port (McBSP) may be used to communicate with serial peripheral interface (SPI) mode peripheral devices.

The TMS320C6713B device has two bootmodes: from the HPI or from external asynchronous ROM. For more detailed information, see the bootmode section of this data sheet.

The TMS320C67x DSP generation is supported by the TI eXpressDSP™ set of industry benchmark development tools, including a highly optimizing C/C++ Compiler, the Code Composer Studio™ Integrated Development Environment (IDE), JTAG-based emulation and real-time debugging, and the DSP/BIOS™ kernel.

The TMS320C67x™ DSPs (including the TMS320C6713B device) compose the floating-point DSP generation in the TMS320C6000™ DSP platform. The C6713B device is based on the high-performance, advanced very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making this DSP an excellent choice for multichannel and multifunction applications.

Operating at 225 MHz, the C6713B delivers up to 1350 million floating-point operations per second (MFLOPS), 1800 million instructions per second (MIPS), and with dual fixed-/floating-point multipliers up to 450 million multiply-accumulate operations per second (MMACS).

Operating at 300 MHz, the C6713B delivers up to 1800 million floating-point operations per second (MFLOPS), 2400 million instructions per second (MIPS), and with dual fixed-/floating-point multipliers up to 600 million multiply-accumulate operations per second (MMACS).

The C6713B uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 4K-byte direct-mapped cache and the Level 1 data cache (L1D) is a 4K-byte 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 256K-byte memory space that is shared between program and data space. 64K bytes of the 256K bytes in L2 memory can be configured as mapped memory, cache, or combinations of the two. The remaining 192K bytes in L2 serves as mapped SRAM.

The C6713B has a rich peripheral set that includes two Multichannel Audio Serial Ports (McASPs), two Multichannel Buffered Serial Ports (McBSPs), two Inter-Integrated Circuit (I2C) buses, one dedicated General-Purpose Input/Output (GPIO) module, two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM, SBSRAM, and asynchronous peripherals.

The two McASP interface modules each support one transmit and one receive clock zone. Each of the McASP has eight serial data pins which can be individually allocated to any of the two zones. The serial port supports time-division multiplexing on each pin from 2 to 32 time slots. The C6713B has sufficient bandwidth to support all 16 serial data pins transmitting a 192 kHz stereo signal. Serial data in each zone may be transmitted and received on multiple serial data pins simultaneously and formatted in a multitude of variations on the Philips Inter-IC Sound (I2S) format.

In addition, the McASP transmitter may be programmed to output multiple S/PDIF, IEC60958, AES-3, CP-430 encoded data channels simultaneously, with a single RAM containing the full implementation of user data and channel status fields.

The McASP also provides extensive error-checking and recovery features, such as the bad clock detection circuit for each high-frequency master clock which verifies that the master clock is within a programmed frequency range.

The two I2C ports on the TMS320C6713B allow the DSP to easily control peripheral devices and communicate with a host processor. In addition, the standard multichannel buffered serial port (McBSP) may be used to communicate with serial peripheral interface (SPI) mode peripheral devices.

The TMS320C6713B device has two bootmodes: from the HPI or from external asynchronous ROM. For more detailed information, see the bootmode section of this data sheet.

The TMS320C67x DSP generation is supported by the TI eXpressDSP™ set of industry benchmark development tools, including a highly optimizing C/C++ Compiler, the Code Composer Studio™ Integrated Development Environment (IDE), JTAG-based emulation and real-time debugging, and the DSP/BIOS™ kernel.

Download View video with transcript Video

Limited design support from TI available

This product has limited design support from TI for existing projects. If available, you will find relevant collateral, software and tools in the product folder. For existing designs using this product, you can request support in the TI E2ETM support forums, but limited support is available for this product.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet TMS320C6713B Floating-Point Digital Signal Processor datasheet (Rev. B) 30 Jun 2006
* Errata TMS320C6713, TMS320C6713B DSPs Silicon Errata (Silicon Revisions 2.0, 1.1) (Rev. J) 12 Aug 2005
Application note How to Migrate CCS 3.x Projects to the Latest CCS (Rev. A) PDF | HTML 19 May 2021
Application note Introduction to TMS320C6000 DSP Optimization 06 Oct 2011
User guide TMS320C6000 DSP Peripherals Overview Reference Guide (Rev. Q) 02 Jul 2009
User guide TMS320C6000 DSP Multi-channel Audio Serial Port (McASP) Reference Guide (Rev. J) 20 Nov 2008
Application note Thermal Considerations for the DM64xx, DM64x, and C6000 Devices 20 May 2007
User guide TMS320C6000 DSP External Memory Interface (EMIF) Reference Guide (Rev. E) 11 Apr 2007
User guide TMS320C6000 DSP Inter-Integrated Circuit (I2C) Module Reference Guide (Rev. D) 26 Mar 2007
User guide TMS320C6000 DSP Multichannel Buffered Serial Port (McBSP) Reference Guide (Rev. G) 14 Dec 2006
User guide TMS320C6000 DSP Enhanced Direct Memory Access (EDMA) Controller Reference Guide (Rev. C) 15 Nov 2006
User guide TMS320C67x/C67x+ DSP CPU and Instruction Set Reference Guide (Rev. A) 07 Nov 2006
User guide TMS320C6000 DSP Host-Post Interface (HPI) Reference Guide (Rev. C) 01 Jan 2006
Application note Migrating from TMS320C6211B/C6711/C6711B and C6713 to TMS320C6713B (Rev. H) 11 Nov 2005
User guide TMS320C6000 DSP Power-Down Logic and Modes Reference Guide (Rev. C) 01 Mar 2005
User guide TMS320C6000 DSP 32-bit Timer Reference Guide (Rev. B) 25 Jan 2005
User guide TMS320C6000 DSP Software-Programmable Phase-Locked Loop (PLL) Controller RG (Rev. C) 02 Aug 2004
User guide TMS320C621x/C671x DSP Two Level Internal Memory Reference Guide (Rev. B) 08 Jun 2004
Application note TMS320C6711D, C6712D, C6713B Power Consumption Summary (Rev. A) 31 May 2004
User guide TMS320C6000 DSP General-Purpose Input/Output (GPIO) Reference Guide (Rev. A) 25 Mar 2004
Application note TMS320C6000 EDMA IO Scheduling and Performance 05 Mar 2004
Application note TMS320C621x/671x EDMA Performance Data 05 Mar 2004
Application note TMS320C621x/TMS320C671x EDMA Architecture 05 Mar 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Driver or library

MATHLIB — DSP Math Library for Floating Point Devices

The Texas Instruments math library is an optimized floating-point math function library for C programmers using TI floating point devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines instead (...)
Driver or library

SPRC265 — TMS320C6000 DSP Library (DSPLIB)

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications.  Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)

Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Launch Download options
Simulation model

C6713B GDP BSDL Model

SPRM214.ZIP (6 KB) - BSDL Model
Simulation model

C6713B GDP IBIS Model (Rev. B)

SPRM142B.ZIP (81 KB) - IBIS Model
Simulation model

C6713B PYP IBIS Model (Rev. B)

SPRM143B.ZIP (80 KB) - IBIS Model
Design tool

PROCESSORS-3P-SEARCH — Arm®-based MPU, Arm-based MCU and DSP third-party search tool

TI has partnered with companies to offer a wide range of software, tools, and SOMs using TI processors to accelerate your path to production. Download this search tool to quickly browse our third-party solutions and find the right third-party to meet your needs. The software, tools and modules (...)
Package Pins Download
BGA (ZDP) 272 View options
HLQFP (PYP) 208 View options
PBGA (GDP) 272 View options
PBGA (ZDP) 272 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos