Product details

DSP type 1 C55x DSP (max) (MHz) 100, 120 CPU 16-bit Operating system DSP/BIOS, VLX Rating Catalog Operating temperature range (°C) -40 to 85
DSP type 1 C55x DSP (max) (MHz) 100, 120 CPU 16-bit Operating system DSP/BIOS, VLX Rating Catalog Operating temperature range (°C) -40 to 85
NFBGA (ZCH) 196 100 mm² 10 x 10
  • High-Performance, Low-Power, TMS320C55x™ Fixed-Point Digital Signal Processor
    • 16.67-, 13.33-, 10-, 8.33-ns Instruction Cycle Time
    • 60-, 75-, 100-, 120-MHz Clock Rate
    • One/Two Instructions Executed per Cycle
    • Dual Multipliers [Up to 200 or 240 Million Multiply-Accumulates per Second (MMACS)]
    • Two Arithmetic/Logic Units (ALUs)
    • Three Internal Data/Operand Read Buses and Two Internal Data/Operand Write Buses
    • Software-Compatible With C55x Devices
    • Industrial Temperature Devices Available
  • 320K Bytes Zero-Wait State On-Chip RAM, Composed of:
    • 64K Bytes of Dual-Access RAM (DARAM), 8 Blocks of 4K x 16-Bit
    • 256K Bytes of Single-Access RAM (SARAM), 32 Blocks of 4K x 16-Bit
  • 128K Bytes of Zero Wait-State On-Chip ROM
    (4 Blocks of 16K x 16-Bit)
  • 4M x 16-Bit Maximum Addressable External Memory Space (SDRAM/mSDRAM)
  • 16-/8-Bit External Memory Interface (EMIF) with Glueless Interface to:
    • 8-/16-Bit NAND Flash, 1- and 4-Bit ECC
    • 8-/16-Bit NOR Flash
    • Asynchronous Static RAM (SRAM)
    • SDRAM/mSDRAM (1.8-, 2.5-, 2.75-, and 3.3-V)
  • Direct Memory Access (DMA) Controller
    • Four DMA With 4 Channels Each (16-Channels Total)
  • Three 32-Bit General-Purpose Timers
    • One Selectable as a Watchdog and/or GP
  • Two MultiMedia Card/Secure Digital (MMC/SD) Interfaces
  • Universal Asynchronous Receiver/Transmitter (UART)
  • Serial-Port Interface (SPI) With Four Chip-Selects
  • Master/Slave Inter-Integrated Circuit (I2C Bus™)
  • Four Inter-IC Sound (I2S Bus™) for Data Transport
  • Device USB Port With Integrated 2.0 High-Speed PHY that Supports:
    • USB 2.0 Full- and High-Speed Device
  • LCD Bridge With Asynchronous Interface
  • Tightly-Coupled FFT Hardware Accelerator
  • 10-Bit 4-Input Successive Approximation (SAR) ADC
  • Real-Time Clock (RTC) With Crystal Input, With Separate Clock Domain and Power Supply
  • Four Core Isolated Power Supply Domains: Analog, RTC, CPU and Peripherals, and USB
  • Four I/O Isolated Power Supply Domains: RTC I/O, EMIF I/O, USB PHY, and DVDDIO
  • Three integrated LDOs (DSP_LDO, ANA_LDO, and USB_LDO) to power the isolated domains: DSP Core, Analog, and USB Core, respectively
  • Low-Power S/W Programmable Phase-Locked Loop (PLL) Clock Generator
  • On-Chip ROM Bootloader (RBL) to Boot From NAND Flash, NOR Flash, SPI EEPROM, SPI Serial Flash or I2C EEPROM
  • IEEE-1149.1 (JTAG)
    Boundary-Scan-Compatible
  • Up to 26 General-Purpose I/O (GPIO) Pins
    (Multiplexed With Other Device Functions)
  • 196-Terminal Pb-Free Plastic BGA (Ball Grid Array) (ZCH Suffix)
  • 1.05-V Core (60 or 75 MHz), 1.8-V, 2.5-V, 2.75-V, or 3.3-V I/Os
  • 1.3-V Core (100, 120 MHz), 1.8-V, 2.5-V, 2.75-V, or 3.3-V I/Os

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

  • High-Performance, Low-Power, TMS320C55x™ Fixed-Point Digital Signal Processor
    • 16.67-, 13.33-, 10-, 8.33-ns Instruction Cycle Time
    • 60-, 75-, 100-, 120-MHz Clock Rate
    • One/Two Instructions Executed per Cycle
    • Dual Multipliers [Up to 200 or 240 Million Multiply-Accumulates per Second (MMACS)]
    • Two Arithmetic/Logic Units (ALUs)
    • Three Internal Data/Operand Read Buses and Two Internal Data/Operand Write Buses
    • Software-Compatible With C55x Devices
    • Industrial Temperature Devices Available
  • 320K Bytes Zero-Wait State On-Chip RAM, Composed of:
    • 64K Bytes of Dual-Access RAM (DARAM), 8 Blocks of 4K x 16-Bit
    • 256K Bytes of Single-Access RAM (SARAM), 32 Blocks of 4K x 16-Bit
  • 128K Bytes of Zero Wait-State On-Chip ROM
    (4 Blocks of 16K x 16-Bit)
  • 4M x 16-Bit Maximum Addressable External Memory Space (SDRAM/mSDRAM)
  • 16-/8-Bit External Memory Interface (EMIF) with Glueless Interface to:
    • 8-/16-Bit NAND Flash, 1- and 4-Bit ECC
    • 8-/16-Bit NOR Flash
    • Asynchronous Static RAM (SRAM)
    • SDRAM/mSDRAM (1.8-, 2.5-, 2.75-, and 3.3-V)
  • Direct Memory Access (DMA) Controller
    • Four DMA With 4 Channels Each (16-Channels Total)
  • Three 32-Bit General-Purpose Timers
    • One Selectable as a Watchdog and/or GP
  • Two MultiMedia Card/Secure Digital (MMC/SD) Interfaces
  • Universal Asynchronous Receiver/Transmitter (UART)
  • Serial-Port Interface (SPI) With Four Chip-Selects
  • Master/Slave Inter-Integrated Circuit (I2C Bus™)
  • Four Inter-IC Sound (I2S Bus™) for Data Transport
  • Device USB Port With Integrated 2.0 High-Speed PHY that Supports:
    • USB 2.0 Full- and High-Speed Device
  • LCD Bridge With Asynchronous Interface
  • Tightly-Coupled FFT Hardware Accelerator
  • 10-Bit 4-Input Successive Approximation (SAR) ADC
  • Real-Time Clock (RTC) With Crystal Input, With Separate Clock Domain and Power Supply
  • Four Core Isolated Power Supply Domains: Analog, RTC, CPU and Peripherals, and USB
  • Four I/O Isolated Power Supply Domains: RTC I/O, EMIF I/O, USB PHY, and DVDDIO
  • Three integrated LDOs (DSP_LDO, ANA_LDO, and USB_LDO) to power the isolated domains: DSP Core, Analog, and USB Core, respectively
  • Low-Power S/W Programmable Phase-Locked Loop (PLL) Clock Generator
  • On-Chip ROM Bootloader (RBL) to Boot From NAND Flash, NOR Flash, SPI EEPROM, SPI Serial Flash or I2C EEPROM
  • IEEE-1149.1 (JTAG)
    Boundary-Scan-Compatible
  • Up to 26 General-Purpose I/O (GPIO) Pins
    (Multiplexed With Other Device Functions)
  • 196-Terminal Pb-Free Plastic BGA (Ball Grid Array) (ZCH Suffix)
  • 1.05-V Core (60 or 75 MHz), 1.8-V, 2.5-V, 2.75-V, or 3.3-V I/Os
  • 1.3-V Core (100, 120 MHz), 1.8-V, 2.5-V, 2.75-V, or 3.3-V I/Os

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

The device is a member of TI's TMS320C5000™ fixed-point Digital Signal Processor (DSP) product family and is designed for low-power applications.

The fixed-point DSP is based on the TMS320C55x™ DSP generation CPU processor core. The C55x™ DSP architecture achieves high performance and low power through increased parallelism and total focus on power savings. The CPU supports an internal bus structure that is composed of one program bus, one 32-bit data read bus and two 16-bit data read buses, two 16-bit data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to four 16-bit data reads and two 16-bit data writes in a single cycle. The device also includes four DMA controllers, each with 4 channels, providing data movement for 16-independent channel contexts without CPU intervention. Each DMA controller can perform one 32-bit data transfer per cycle, in parallel and independent of the CPU activity.

The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit x 17-bit multiplication and a 32-bit add in a single cycle. A central 40-bit arithmetic/logic unit (ALU) is supported by an additional 16-bit ALU. Use of the ALUs is under instruction set control, providing the ability to optimize parallel activity and power consumption. These resources are managed in the Address Unit (AU) and Data Unit (DU) of the C55x CPU.

The C55x CPU supports a variable byte width instruction set for improved code density. The Instruction Unit (IU) performs 32-bit program fetches from internal or external memory and queues instructions for the Program Unit (PU). The Program Unit decodes the instructions, directs tasks to the Address Unit (AU) and Data Unit (DU) resources, and manages the fully protected pipeline. Predictive branching capability avoids pipeline flushes on execution of conditional instructions.

The general-purpose input and output functions along with the 10-bit SAR ADC provide sufficient pins for status, interrupts, and bit I/O for LCD displays, keyboards, and media interfaces. Serial media is supported through two MultiMedia Card/Secure Digital (MMC/SD) peripherals, four Inter-IC Sound (I2S Bus™) modules, one Serial-Port Interface (SPI) with up to 4 chip selects, one I2C multi-master and slave interface, and a Universal Asynchronous Receiver/Transmitter (UART) interface.

The device peripheral set includes an external memory interface (EMIF) that provides glueless access to asynchronous memories like EPROM, NOR, NAND, and SRAM, as well as to high-speed, high-density memories such as synchronous DRAM (SDRAM) and mobile SDRAM (mSDRAM). Additional peripherals include: a high-speed Universal Serial Bus (USB2.0) device mode only, and a real-time clock (RTC). This device also includes three general-purpose timers with one configurable as a watchdog timer, and an analog phase-locked loop (APLL) clock generator.

In addition, the device includes a tightly-coupled FFT Hardware Accelerator. The tightly-coupled FFT Hardware Accelerator supports 8 to 1024-point (in power of 2) real and complex-valued FFTs.

Furthermore, the device includes three integrated LDOs (DSP_LDO, ANA_LDO, and USB_LDO) to power different sections of the device. The DSP_LDO can provide 1.3 V or 1.05 V to the DSP core (CVDD), selectable on-the-fly by software as long as operating frequency ranges are observed. To allow for lowest power operation, the programmer can shutdown the internal DSP_LDO cutting power to the DSP core (CVDD) while an external supply provides power to the RTC (CVDDRTC and DVDDRTC). The ANA_LDO is designed to provide 1.3 V to the DSP PLL (VDDA_PLL), SAR, and power management circuits (VDDA_ANA). The USB_LDO provides 1.3 V to USB core digital (USB_VDD1P3) and PHY circuits (USB_VDDA1P3). The RTC alarm interrupt or the WAKEUP pin can re-enable the internal DSP_LDO and re-apply power to the DSP core.

The device is supported by the industry’s award-winning eXpressDSP™, Code Composer Studio™ Integrated Development Environment (IDE), DSP/BIOS™, Texas Instruments’ algorithm standard, and the industry’s largest third-party network. Code Composer Studio IDE features code generation tools including a C Compiler and Linker, RTDX™, XDS100™, XDS510™, XDS560™ emulation device drivers, and evaluation modules. The device is also supported by the C55x DSP Library which features more than 50 foundational software kernels (FIR filters, IIR filters, FFTs, and various math functions) as well as chip support libraries.

The device is a member of TI's TMS320C5000™ fixed-point Digital Signal Processor (DSP) product family and is designed for low-power applications.

The fixed-point DSP is based on the TMS320C55x™ DSP generation CPU processor core. The C55x™ DSP architecture achieves high performance and low power through increased parallelism and total focus on power savings. The CPU supports an internal bus structure that is composed of one program bus, one 32-bit data read bus and two 16-bit data read buses, two 16-bit data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to four 16-bit data reads and two 16-bit data writes in a single cycle. The device also includes four DMA controllers, each with 4 channels, providing data movement for 16-independent channel contexts without CPU intervention. Each DMA controller can perform one 32-bit data transfer per cycle, in parallel and independent of the CPU activity.

The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit x 17-bit multiplication and a 32-bit add in a single cycle. A central 40-bit arithmetic/logic unit (ALU) is supported by an additional 16-bit ALU. Use of the ALUs is under instruction set control, providing the ability to optimize parallel activity and power consumption. These resources are managed in the Address Unit (AU) and Data Unit (DU) of the C55x CPU.

The C55x CPU supports a variable byte width instruction set for improved code density. The Instruction Unit (IU) performs 32-bit program fetches from internal or external memory and queues instructions for the Program Unit (PU). The Program Unit decodes the instructions, directs tasks to the Address Unit (AU) and Data Unit (DU) resources, and manages the fully protected pipeline. Predictive branching capability avoids pipeline flushes on execution of conditional instructions.

The general-purpose input and output functions along with the 10-bit SAR ADC provide sufficient pins for status, interrupts, and bit I/O for LCD displays, keyboards, and media interfaces. Serial media is supported through two MultiMedia Card/Secure Digital (MMC/SD) peripherals, four Inter-IC Sound (I2S Bus™) modules, one Serial-Port Interface (SPI) with up to 4 chip selects, one I2C multi-master and slave interface, and a Universal Asynchronous Receiver/Transmitter (UART) interface.

The device peripheral set includes an external memory interface (EMIF) that provides glueless access to asynchronous memories like EPROM, NOR, NAND, and SRAM, as well as to high-speed, high-density memories such as synchronous DRAM (SDRAM) and mobile SDRAM (mSDRAM). Additional peripherals include: a high-speed Universal Serial Bus (USB2.0) device mode only, and a real-time clock (RTC). This device also includes three general-purpose timers with one configurable as a watchdog timer, and an analog phase-locked loop (APLL) clock generator.

In addition, the device includes a tightly-coupled FFT Hardware Accelerator. The tightly-coupled FFT Hardware Accelerator supports 8 to 1024-point (in power of 2) real and complex-valued FFTs.

Furthermore, the device includes three integrated LDOs (DSP_LDO, ANA_LDO, and USB_LDO) to power different sections of the device. The DSP_LDO can provide 1.3 V or 1.05 V to the DSP core (CVDD), selectable on-the-fly by software as long as operating frequency ranges are observed. To allow for lowest power operation, the programmer can shutdown the internal DSP_LDO cutting power to the DSP core (CVDD) while an external supply provides power to the RTC (CVDDRTC and DVDDRTC). The ANA_LDO is designed to provide 1.3 V to the DSP PLL (VDDA_PLL), SAR, and power management circuits (VDDA_ANA). The USB_LDO provides 1.3 V to USB core digital (USB_VDD1P3) and PHY circuits (USB_VDDA1P3). The RTC alarm interrupt or the WAKEUP pin can re-enable the internal DSP_LDO and re-apply power to the DSP core.

The device is supported by the industry’s award-winning eXpressDSP™, Code Composer Studio™ Integrated Development Environment (IDE), DSP/BIOS™, Texas Instruments’ algorithm standard, and the industry’s largest third-party network. Code Composer Studio IDE features code generation tools including a C Compiler and Linker, RTDX™, XDS100™, XDS510™, XDS560™ emulation device drivers, and evaluation modules. The device is also supported by the C55x DSP Library which features more than 50 foundational software kernels (FIR filters, IIR filters, FFTs, and various math functions) as well as chip support libraries.

Download View video with transcript Video
Limited design support from TI available

This product has limited design support from TI for existing projects. If available, you will find relevant collateral, software and tools in the product folder. For existing designs using this product, you can request support in the TI E2ETM support forums, but limited support is available for this product.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 39
Type Title Date
* Data sheet TMS320C5515 Fixed-Point Digital Signal Processor datasheet (Rev. F) 21 Oct 2013
* Errata TMS320C5515/C5514 Fixed-Point DSP Silicon Errata (Silicon Revision 2.0) (Rev. D) 15 Jul 2015
Application note How to Migrate CCS 3.x Projects to the Latest CCS (Rev. A) PDF | HTML 19 May 2021
Application note Using the TMS320C5515/14/05/04 Bootloader (Rev. D) 25 Nov 2019
Application note TMS320C5505/15/35/45 schematic checklist PDF | HTML 14 Feb 2019
Application note MEMS Microphone Direct PDM Input via I2S to a C5515 EVM With Software Decimation 22 Sep 2016
Application note Usage Guidelines for C55x On-Chip Low Dropout Regulators (LDOs) 26 Jul 2016
Application note Power Estimation and Pwr Consumption Sum for TMS320C5504/05/14/15/32/33/34/35/45 (Rev. A) 04 Apr 2016
Application note Instructions to Benchmark C55 DSP Library 01 Apr 2016
Application note C5000 DSP-Based Low-Power System Design 30 Nov 2015
User guide TMS320C5515/14/05/04/VC05/VC04 DSP MMC/SD Card Controller User's Guide (Rev. B) 30 Sep 2015
Application note Migrating from TMS320C5515 to 5517 02 Apr 2014
User guide TMS320C5515/14/05/04 DSP Universal Serial Bus 2.0 (USB) Controller User's Guide (Rev. A) 03 Oct 2013
Application note FFT Implementation on the TMS320VC5505, TMS320C5505, and TMS320C5515 DSPs (Rev. B) 09 Jan 2013
User guide TMS320C5515/14/05/04 DSP External Memory Interface (EMIF) User's Guide (Rev. B) 18 Nov 2012
User guide TMS320C5515/14/05/04 DSP Real-Time Clock (RTC) User's Guide (Rev. A) 15 Nov 2012
User guide TMS320C5515 DSP System User's Guide (Rev. E) 14 Sep 2012
User guide TMS320C5515/14/05/04 DSP Inter-IC Sound (I2S) Bus User's Guide (Rev. B) 09 Aug 2012
User guide TMS320C5515/14/05/04 DSP Direct Memory Access (DMA) Controller User's Guide (Rev. A) 07 Mar 2012
User guide TMS320C5515/05/VC05 DSP Successive Approx. Register (SAR) ADC User's Guide (Rev. C) 13 Jan 2012
Application note Migrating from TMS320C5515/05 to TMS320C5535/34/33/32 (Rev. A) 22 Dec 2011
User guide TMS320C55x DSP Peripherals Overview Reference Guide (Rev. K) 15 Dec 2011
User guide TMS320C55x Assembly Language Tools User's Guide (Rev. I) 09 Nov 2011
User guide TMS320C55x Optimizing C/C++ Compiler User's Guide (Rev. G) 09 Nov 2011
Product overview C5515 eZdsp (Rev. A) 08 Nov 2010
Product overview TMS320C5514 and TMS320C5515 DSP Product Bulletin 18 Jan 2010
Product overview Low-power Signal Chain Solutions Based on C5515 DSP 12 Jan 2010
Product overview TMS320C5504, TMS320C5505, TMS320C5515 and TMS320C5514 Product Bulletin 12 Jan 2010
User guide TMS320C5515/05/VC05 DSP Liquid Crystal Display Controller User's Guide 21 Sep 2009
User guide TMS320C5515/14/05/04/VC05/VC04 DSP General-Purpose Input/Output User's Guide 21 Sep 2009
User guide TMS320C5515/14/05/04/VC05/VC04 DSP Inter-Integrated Circuit (I2C) Peripheral UG (Rev. A) 21 Sep 2009
User guide TMS320C5515/14/05/04/VC05/VC04 DSP Serial Peripheral Interface (SPI) UG 21 Sep 2009
User guide TMS320C5515/14/05/04/VC05/VC04 DSP Timer/Watchdog Timer User's Guide 21 Sep 2009
User guide TMS320C5515/14/05/04/VC05/VC04 DSP UART User's Guide 21 Sep 2009
User guide TMS320C55x v3.x DSP Algebraic Instruction Set Reference Guide (Rev. E) 24 Jun 2009
User guide TMS320C55x v3.x DSP Mnemonic Instruction Set Reference Guide (Rev. E) 24 Jun 2009
User guide TMS320C55x DSP v3.x CPU Reference Guide (Rev. E) 17 Jun 2009
User guide TMS320C55x Assembly Language Tools User's Guide (Rev. H) 31 Jul 2004
User guide TMS320C55x Optimizing C/C++ Compiler User's Guide (Rev. F) 31 Dec 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDX5515EZDSP — C5515 eZDSP USB Stick Development Tool

The TMDX5515eZDSP is a small form factor, very low cost USB-powered DSP development tool which includes all the hardware and software needed to evaluate the industry’s lowest power 16-bit DSP : TMS320C5515. This tool is similar to TMDX5505eZdsp in the form factor but provides more evaluation (...)

Not available on TI.com
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices.  The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2.  It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Application software & framework

C55X-USBAUDIO C55x USB Audio Class Framework

The TMS320C55x™ Connected Audio Framework provides a software framework which allows the C55x devices to operate as a USB Audio peripheral. In addition to providing this capability, the framework can be extended by users by the incorporation of audio processing algorithms in the record and (...)
Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
TMS320C5504 Low power C55x fixed point DSP- up to 150MHz, USB TMS320C5505 Low power C55x fixed point DSP- up to 150MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5514 Low power C55x fixed point DSP- up to 120MHz, USB TMS320C5515 Low power C55x fixed point DSP- up to 120MHz, USB, LDC interface, FFT HWA, SAR ADC
Download options
Driver or library

SPRC100 — TMS320C55x DSP Library (DSPLIB)

The DSP Library (DSPLIB) is a collection of high-level optimized DSP function modules for the C55x DSP platform. This source-code library includes C-callable functions (ANSI-C language compatible) for general signal processing math and vector functions that have been ported to C55x DSPs. The (...)
Driver or library

SPRC133 — TMS320C55x Chip Support Libraries (CSL) – Standard and Low-Power

The C55x Chip Support Libraries (CSL) provide an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use, compatibility between various C55x devices and hardware abstraction. CSLs will shorten development time by providing (...)
Driver or library

SPRC264 — TMS320C5000/6000 Image Library (IMGLIB)

C5000/6000 Image Processing Library (IMGLIB) is an optimized image/video processing function library for C programmers. It includes C-callable general-purpose image/video processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
Driver or library

TELECOMLIB — Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)
IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications.  Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)

Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Launch Download options
Software codec

ADT-3P-DSPVOIPCODECS — Adaptive Digital Technologies DSP VOIP, speech and audio codecs

Adaptive Digital is a developer of voice quality enhancement algorithms, and best-in-class acoustic echo cancellation software that work with TI DSPs. Adaptive Digital has extensive experience in the algorithm development, implementation, optimization and configuration tuning. They provide (...)
Software codec

ALGOT-3P-DSPVOIPCODECS — Algotron C5000 DSP telecom and audio codecs

Algotron provides C5000 DSP software modules for telecoms & audio. Examples are: modem data pumps, speech coders, signal generators & detectors for DTMF and caller ID. All modules feature simple yet flexible interfaces with full re-entrancy. They come with user's guides, example (...)
From: Algotron
Software codec

C55XCODECS — CODECS - Optimized for C55x Devices

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into audio and speech applications. Click GET SOFTWARE button (above) to access the most recent, tested codec versions available. Datasheets and Release Notes (...)
Software codec

DSPI-3P-DSPVOIPCODECS — DSP Innovations: DSP VoIP codecs

DSP Innovations is a supplier of C5000TM DSP-software and engineering services. Proprietary and standard vocoders from DSPINI have superior characteristics, operate in range from 300 bps up to 64 kbps and are used in: secure voice, software defined radio, wireless, VoIP, voice storage, and more. (...)
Software codec

VOCAL-3P-DSPVOIPCODECS — Vocal technologies DSP VoIP codecs

With over 25 years of assembly and C code development, VOCAL modular software suite is available for a wide variety of TI DSPs. Products include ATAs, VoIP servers and gateways, HPNA-based IPBXs, video surveillance, voice and video conferencing, voice and data RF devices, RoIP gateways, secure (...)
Simulation model

C5515 ZCH BSDL Model

SPRM496.ZIP (5 KB) - BSDL Model
Simulation model

C5515 ZCH IBIS Model

SPRM497.ZIP (445 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZCH) 196 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos