Product details

Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5 Protocols Analog Ron (typ) (Ω) 2.5 CON (typ) (pF) 35 ON-state leakage current (max) (µA) 0.003 Supply current (typ) (µA) 0.008 Bandwidth (MHz) 155 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5 Protocols Analog Ron (typ) (Ω) 2.5 CON (typ) (pF) 35 ON-state leakage current (max) (µA) 0.003 Supply current (typ) (µA) 0.008 Bandwidth (MHz) 155 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
TSSOP (PW) 16 32 mm² 5 x 6.4 UQFN (RSV) 16 4.68 mm² 2.6 x 1.8
  • Single supply range: 1.08V to 5.5V
  • Dual supply range: ±2.75V
  • Low leakage current: 3pA
  • Low charge injection: 1pC
  • Low on-resistance: 1.8Ω
  • -40°C to +125°C operating temperature
  • 1.8V logic compatible
  • Fail-safe logic
  • Rail to rail operation
  • Bidirectional signal path
  • Break-before-make switching
  • ESD protection HBM: 2000V
  • Single supply range: 1.08V to 5.5V
  • Dual supply range: ±2.75V
  • Low leakage current: 3pA
  • Low charge injection: 1pC
  • Low on-resistance: 1.8Ω
  • -40°C to +125°C operating temperature
  • 1.8V logic compatible
  • Fail-safe logic
  • Rail to rail operation
  • Bidirectional signal path
  • Break-before-make switching
  • ESD protection HBM: 2000V

The TMUX1109 is a precision complementary metal-oxide semiconductor (CMOS) multiplexer (MUX). The TMUX1109 offers differential 4:1 or dual 4:1 single-ended channels. Wide operating supply of 1.08V to 5.5V allows for use in a broad array of applications from medical equipment to industrial systems. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD. All logic inputs have 1.8V logic compatible thresholds, allowing for both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX1109 is part of the precision switches and multiplexers family of devices. These devices have very low on and off leakage currents and low charge injection, allowing them to be used in high precision measurement applications. A low supply current of 8nA and small package options enable use in portable applications.

The TMUX1109 is a precision complementary metal-oxide semiconductor (CMOS) multiplexer (MUX). The TMUX1109 offers differential 4:1 or dual 4:1 single-ended channels. Wide operating supply of 1.08V to 5.5V allows for use in a broad array of applications from medical equipment to industrial systems. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD. All logic inputs have 1.8V logic compatible thresholds, allowing for both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX1109 is part of the precision switches and multiplexers family of devices. These devices have very low on and off leakage currents and low charge injection, allowing them to be used in high precision measurement applications. A low supply current of 8nA and small package options enable use in portable applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX6209 ACTIVE 36-V, low Ron, 4:1, two-channel, multiplexer with 1.8-V logic control Pin-to-pin upgrade with improved performance and higher supply voltage support
TMUX7209 ACTIVE 44-V, latch-up Immune, 4:1, two-channel precision multiplexer with 1.8-V logic Pin-to-pin upgrade with improved performance and higher supply voltage support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TMUX1109 5V, ±2.5V, Low-Leakage-Current, 4:1, 2-Channel Precision Multiplexer datasheet (Rev. A) PDF | HTML 07 Feb 2024
Product overview How to Multiplex Multiple Loads to Scale Voltage and Current Measurement Ranges PDF | HTML 15 Sep 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Guarding in Multiplexer Applications PDF | HTML 13 May 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Choosing the Right Multiplexer for MCU Expansion PDF | HTML 19 Nov 2020
Circuit design True differential, 4 × 2 MUX, analog front end, simultaneous-sampling ADC circui (Rev. A) 15 Nov 2018

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos