Product details

Configuration 4:1 Number of channels 1 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 9 CON (typ) (pF) 42 ON-state leakage current (max) (µA) 0.75 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 125 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 4:1 Number of channels 1 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 9 CON (typ) (pF) 42 ON-state leakage current (max) (µA) 0.75 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 125 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
USON (DQA) 10 2.5 mm² 2.5 x 1 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Rail to rail operation
  • Bidirectional signal path
  • 1.8 V Logic compatible
  • Fail-safe logic
  • Low on-resistance: 5 Ω
  • Wide supply range: 1.08 V to 5.5 V
  • -40°C to +125°C Operating temperature
  • Low supply current: 10 nA
  • Transition time: 14 ns
  • Break-before-make switching
  • ESD protection HBM: 2000 V
  • Rail to rail operation
  • Bidirectional signal path
  • 1.8 V Logic compatible
  • Fail-safe logic
  • Low on-resistance: 5 Ω
  • Wide supply range: 1.08 V to 5.5 V
  • -40°C to +125°C Operating temperature
  • Low supply current: 10 nA
  • Transition time: 14 ns
  • Break-before-make switching
  • ESD protection HBM: 2000 V

The TMUX1204 is a modern complementary metal-oxide semiconductor (CMOS) analog multiplexer (MUX) in a 4:1 single-ended (1-channel) configuration. The TMUX1204 works with a single supply (1.08 V to 5.5 V) which allows for use in a broad array of applications from personal electronics to building automation systems. A low supply current of 10 nA enables use in portable applications.

All logic inputs have 1.8 V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX1204 is a modern complementary metal-oxide semiconductor (CMOS) analog multiplexer (MUX) in a 4:1 single-ended (1-channel) configuration. The TMUX1204 works with a single supply (1.08 V to 5.5 V) which allows for use in a broad array of applications from personal electronics to building automation systems. A low supply current of 10 nA enables use in portable applications.

All logic inputs have 1.8 V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMUX1104 ACTIVE 3-pA on-state leakage current, 5-V, 4:1, 1-channel precision multiplexer Upgraded on-state leakage (<1nA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TMUX1204 5-V, 4:1, General Purpose Analog Multiplexer datasheet (Rev. A) PDF | HTML 01 Oct 2019
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 26 Jul 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note I2C Dynamic Addressing 25 Apr 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Simulation model

TMUX1204 IBIS MODEL

SCDM217.ZIP (8 KB) - IBIS Model
Reference designs

TIDA-010935 — Solar power line communication reference design

This reference design shows how to implement a Power Line Communication (PLC) for HV DC and AC lines. In particular this design has been done to show communication from multiple solar panesl to a data agregator connected or embedded to the string inverter input.
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
USON (DQA) 10 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos