Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog, I2C, I2S, JTAG, RGMII, SPI, TDM, UART Ron (typ) (Ω) 2 CON (typ) (pF) 3.3 ON-state leakage current (max) (µA) 0.05 Supply current (typ) (µA) 37 Bandwidth (MHz) 3000 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Fail-safe logic, Integrated pulldown resistor on logic pin, Powered-off protection, Supports input voltage beyond supply Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog, I2C, I2S, JTAG, RGMII, SPI, TDM, UART Ron (typ) (Ω) 2 CON (typ) (pF) 3.3 ON-state leakage current (max) (µA) 0.05 Supply current (typ) (µA) 37 Bandwidth (MHz) 3000 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Fail-safe logic, Integrated pulldown resistor on logic pin, Powered-off protection, Supports input voltage beyond supply Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
TSSOP (PW) 14 32 mm² 5 x 6.4 UQFN (RSV) 16 4.68 mm² 2.6 x 1.8
  • Wide Supply Range: 1.5 V to 5.5 V
  • Low On-Capacitance: 3.3 pF
  • Low On-Resistance: 2 Ω
  • High Bandwidth: 3 GHz
  • -40°C to +125°C Operating Temperature
  • 1.8 V Logic Compatible
  • Supports Input Voltage Beyond Supply
  • Integrated Pull Down Resistor on Logic Pins
  • Bidirectional Signal Path
  • Fail-Safe Logic
  • Powered-off Protection up to 3.6 V
    • Pinout compatible to SN74CBTLV3126
    • Pinout compatible (logic variant) of SN74CBTLV3125
  • Wide Supply Range: 1.5 V to 5.5 V
  • Low On-Capacitance: 3.3 pF
  • Low On-Resistance: 2 Ω
  • High Bandwidth: 3 GHz
  • -40°C to +125°C Operating Temperature
  • 1.8 V Logic Compatible
  • Supports Input Voltage Beyond Supply
  • Integrated Pull Down Resistor on Logic Pins
  • Bidirectional Signal Path
  • Fail-Safe Logic
  • Powered-off Protection up to 3.6 V
    • Pinout compatible to SN74CBTLV3126
    • Pinout compatible (logic variant) of SN74CBTLV3125

The TMUX1511 is a complementary metal-oxide semiconductor (CMOS) switch. The TMUX1511 offers 1:1 SPST switch configuration with 4 independently controlled channels. Wide operating supply of 1.5 V to 5.5 V allows for use in a broad array of applications from servers and communication equipment to industrial applications. The device supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins and can pass signals above supply up to VDD x 2, with a maximum input/output voltage of 5.5 V.

Powered-off Protection up to 3.6 V on the signal path of the TMUX1511 provides isolation when the supply voltage is removed (VDD = 0 V). Without this protection feature, switches can back-power the supply rail through an internal ESD diode and cause potential damage to the system.

Fail-Safe Logic circuitry allows voltages on the logic control pins to be applied before the supply pin, protecting the device from potential damage. All logic control inputs have 1.8 V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The TMUX1511 is a complementary metal-oxide semiconductor (CMOS) switch. The TMUX1511 offers 1:1 SPST switch configuration with 4 independently controlled channels. Wide operating supply of 1.5 V to 5.5 V allows for use in a broad array of applications from servers and communication equipment to industrial applications. The device supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins and can pass signals above supply up to VDD x 2, with a maximum input/output voltage of 5.5 V.

Powered-off Protection up to 3.6 V on the signal path of the TMUX1511 provides isolation when the supply voltage is removed (VDD = 0 V). Without this protection feature, switches can back-power the supply rail through an internal ESD diode and cause potential damage to the system.

Fail-Safe Logic circuitry allows voltages on the logic control pins to be applied before the supply pin, protecting the device from potential damage. All logic control inputs have 1.8 V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TMUX1511 Low-Capacitance, 1:1 (SPST) 4-Channel, Powered-Off Protected Switch with 1.8 V Logic datasheet (Rev. A) PDF | HTML 03 Dec 2018
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 26 Jul 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application brief Enabling SPI-Based Flash Memory Expansion by Using Multiplexers (Rev. B) PDF | HTML 07 Oct 2021
Application brief Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML 06 Jan 2021
Technical article Optimizing for protection and precision in servo drive control modules with multip PDF | HTML 09 Oct 2020
Application brief Choosing the Right Multiplexer for a Discrete Programmable Gain Amplifier (PGA) PDF | HTML 29 Sep 2020
Technical article Roll with the design punches and overcome power-sequencing challenges PDF | HTML 29 Jul 2019
Application brief Improve Stability Issues with Low Con Multiplexers (Rev. A) 10 Dec 2018
Technical article Logic gates and switches with Ioff or powered-off protection: empowering you to po PDF | HTML 02 Nov 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

TMUX1511 IBIS Model

SCDM193.ZIP (11 KB) - IBIS Model
Simulation model

TMUX1511 S-Parameter Model

SCDM203.ZIP (7933 KB) - S-Parameter Model
Simulation model

TMUX1511PW PSPICE Model

SCDM236.ZIP (19 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
UQFN (RSV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos