Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 1 SNR (dB) 93 THD + N at 1 kHz (%) 0.33 Iq (typ) (mA) 3.2 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 65 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 1 SNR (dB) 93 THD + N at 1 kHz (%) 0.33 Iq (typ) (mA) 3.2 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 65 Operating temperature range (°C) -40 to 85
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • Ideal for Notebook Computers, PDAs, and Other Small Portable Audio Devices
  • 1 W Into 8- From 5-V Supply
  • 0.3 W Into 8- From 3-V Supply
  • Stereo Head Phone Drive
  • Mono (BTL) Signal Created by Summing Left and Right Signals Internally
  • Wide Power Supply Compatibility
        2.5 V to 5.5 V
  • Low Supply Current
    • 3.2 mA Typical at 5 V
    • 2.7 mA Typical at 3 V
  • Shutdown Control ...1 uA Typical
  • Shutdown Pin Is TTL Compatible
  • –40°C to 85°C Operating Temperature Range
  • Space-Saving, Thermally-Enhanced MSOP Packaging

  • Ideal for Notebook Computers, PDAs, and Other Small Portable Audio Devices
  • 1 W Into 8- From 5-V Supply
  • 0.3 W Into 8- From 3-V Supply
  • Stereo Head Phone Drive
  • Mono (BTL) Signal Created by Summing Left and Right Signals Internally
  • Wide Power Supply Compatibility
        2.5 V to 5.5 V
  • Low Supply Current
    • 3.2 mA Typical at 5 V
    • 2.7 mA Typical at 3 V
  • Shutdown Control ...1 uA Typical
  • Shutdown Pin Is TTL Compatible
  • –40°C to 85°C Operating Temperature Range
  • Space-Saving, Thermally-Enhanced MSOP Packaging

The TPA0253 is a 1-W mono bridge-tied-load (BTL) amplifier designed to drive speakers with as low as 8- speaker.

The gain of the input stage is set by the user-selected input resistor and a 50-k/RI in BTL mode. The input terminals are high-impedance CMOS inputs, and can be used as summing nodes.

The TPA0253 is available in the 10-pin thermally-enhanced MSOP package (DGQ) and operates over an ambient temperature range of –40°C to 85°C.

The TPA0253 is a 1-W mono bridge-tied-load (BTL) amplifier designed to drive speakers with as low as 8- speaker.

The gain of the input stage is set by the user-selected input resistor and a 50-k/RI in BTL mode. The input terminals are high-impedance CMOS inputs, and can be used as summing nodes.

The TPA0253 is available in the 10-pin thermally-enhanced MSOP package (DGQ) and operates over an ambient temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM4890 ACTIVE 1 Watt Audio Power Amplifier Unity gain stable

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 1-W Mono Audio Power Amplifier with Headphone Drive datasheet (Rev. D) 04 Oct 2002
EVM User's guide TPA0253EVM - User Guide 07 Nov 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos