Product details

Output power (W) 1.5 Analog supply (min) (V) 10 Analog supply voltage (max) (V) 30 Load (min) (Ω) 8 PSRR (dB) 75 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 0.7 Architecture Class-AB Iq per channel (typ) (mA) 11.5
Output power (W) 1.5 Analog supply (min) (V) 10 Analog supply voltage (max) (V) 30 Load (min) (Ω) 8 PSRR (dB) 75 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 0.7 Architecture Class-AB Iq per channel (typ) (mA) 11.5
HSOIC (DWP) 20 133.444125 mm² 12.825 x 10.405 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • SNR of 128dB A-Weighted.
  • THD of 112.5dB
  • Current-Feedback Architecture
  • Output Voltage Noise of 0.9µVrms at
    Gain = 1V/V (16Ω Load)
  • Power Supply Range: ±5V to ±15V
  • 1300V/µs Slew Rate
  • Can be configured for Single Ended or Differential
    Inputs
  • Independent Power Supplies for Low Crosstalk
  • SNR of 128dB A-Weighted.
  • THD of 112.5dB
  • Current-Feedback Architecture
  • Output Voltage Noise of 0.9µVrms at
    Gain = 1V/V (16Ω Load)
  • Power Supply Range: ±5V to ±15V
  • 1300V/µs Slew Rate
  • Can be configured for Single Ended or Differential
    Inputs
  • Independent Power Supplies for Low Crosstalk

In applications requiring a high-power output, very high fidelity headphone amplifier, the TPA6120A2 replaces a costly discrete design and allows music, not the amplifier, to be heard. The TPA6120A2’s current-feedback AB amplifier architecture delivers high bandwidth, extremely low noise, and up to 128dB of dynamic range.

Three key features make current-feedback amplifiers outstanding for audio. The first feature is the high slew rate that prevents odd order distortion anomalies. The second feature is current-on-demand at the output that enables the amplifier to respond quickly and linearly when necessary without risk of output distortion. When large amounts of output power are suddenly needed, the amplifier can respond extremely quickly without raising the noise floor of the system and degrading the signal-to-noise ratio. The third feature is the gain-independent frequency response that allows the full bandwidth of the amplifier to be used over a wide range of gain settings.

In applications requiring a high-power output, very high fidelity headphone amplifier, the TPA6120A2 replaces a costly discrete design and allows music, not the amplifier, to be heard. The TPA6120A2’s current-feedback AB amplifier architecture delivers high bandwidth, extremely low noise, and up to 128dB of dynamic range.

Three key features make current-feedback amplifiers outstanding for audio. The first feature is the high slew rate that prevents odd order distortion anomalies. The second feature is current-on-demand at the output that enables the amplifier to respond quickly and linearly when necessary without risk of output distortion. When large amounts of output power are suddenly needed, the amplifier can respond extremely quickly without raising the noise floor of the system and degrading the signal-to-noise ratio. The third feature is the gain-independent frequency response that allows the full bandwidth of the amplifier to be used over a wide range of gain settings.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Fully-differential line driver for power line communications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPA6120A2 High Fidelity Headphone Amplifier datasheet (Rev. B) PDF | HTML 04 Feb 2015
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
EVM User's guide TPA6120A2RGYEVM User's Guide 17 Jul 2014
User guide TPA6120A2EVM - User Guide 06 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA6120A2EVM — TPA6120A2 Evaluation Module (EVM)

The TPA6120A2 is a Hi-Fi stereo headphone amplifier capable of delivering 1.5 W of continuous RMS power per channel into 32-Ohm speakers with less than 0.0003% THD+N.

User guide: PDF
Evaluation board

TPA6120A2RGYEVM — TPA6120A2RGYEVM Stereo Headphone Amplifier in QFN Evaluation Module

The TPA6120A2 is an exceptionally high-performance Hi-Fi stereo headphone amplifier capable of delivering 1.5 W of continuous RMS power per channel into 32-Ohm speakers in a tiny QFP package.

User guide: PDF
Gerber file

TPA6120A2RGY EVM Gerber Files

SLOC308.ZIP (1389 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00385 — High Fidelity Audio Headphone Playback Reference Design for Portable and Smartphone Applications

Since the use of high fidelity headphones is a growing trend for portable audio playback, higher performance DAC and Headphone Amplifiers are demanded. This system converts digital audio from USB, SPDIF, or optical sources into analog using PCM5242 audio DAC. A high performance TPA6120A2 headphone (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DWP) 20 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos