Home Interface Diodes ESD protection diodes

TPD4E004

ACTIVE

Quad 1.6-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPD4E05U06 ACTIVE Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces TPD4E05U06 is slightly bigger package, but much better specifications

Product details

Package name USON Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 1.6 IEC 61000-4-2 contact (±V) 8000 Clamping voltage (V) 14 Interface type Ethernet, USB 2.0 Breakdown voltage (min) (V) 6 Rating Catalog Operating temperature range (°C) -40 to 85
Package name USON Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 1.6 IEC 61000-4-2 contact (±V) 8000 Clamping voltage (V) 14 Interface type Ethernet, USB 2.0 Breakdown voltage (min) (V) 6 Rating Catalog Operating temperature range (°C) -40 to 85
USON (DRY) 6 1.45 mm² 1.45 x 1
  • IEC 61000-4-2 ESD protection:
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±12-kV IEC 61000-4-2 Air-Gap Discharge
  • ANSI/ESDA/JEDEC JS-001:
    • ±15-kV Human Body Model (HBM)
  • Low 1.6-pF input capacitance
  • 0.9-V to 5.5-V supply voltage range
  • 4-channel device
  • Space-saving SON (DRY) package
  • IEC 61000-4-2 ESD protection:
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±12-kV IEC 61000-4-2 Air-Gap Discharge
  • ANSI/ESDA/JEDEC JS-001:
    • ±15-kV Human Body Model (HBM)
  • Low 1.6-pF input capacitance
  • 0.9-V to 5.5-V supply voltage range
  • 4-channel device
  • Space-saving SON (DRY) package

The TPD4E004 is a low-capacitance transient voltage suppression (TVS) device. TPD4E004 is designed to protect sensitive electronics attached to communication lines from electrostatic discharge (ESD). Each of the four channels consists of a pair of diodes that steer ESD current pulses to V CC or GND. The TPD4E004 protects against ESD pulses up to ±15-kV Human-Body Model (HBM) and, as specified in IEC 61000-4-2, ±8-kV contact discharge and ±12-kV air-gap Discharge. This device has 1.6-pF of capacitance per channel, making it ideal for use in high-speed data IO interfaces.

The TPD4E004 is a quad-ESD structure designed for USB, Ethernet™, and other high-speed applications.

The TPD4E004 is a low-capacitance transient voltage suppression (TVS) device. TPD4E004 is designed to protect sensitive electronics attached to communication lines from electrostatic discharge (ESD). Each of the four channels consists of a pair of diodes that steer ESD current pulses to V CC or GND. The TPD4E004 protects against ESD pulses up to ±15-kV Human-Body Model (HBM) and, as specified in IEC 61000-4-2, ±8-kV contact discharge and ±12-kV air-gap Discharge. This device has 1.6-pF of capacitance per channel, making it ideal for use in high-speed data IO interfaces.

The TPD4E004 is a quad-ESD structure designed for USB, Ethernet™, and other high-speed applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TPD4E004 4-Channel ESD-Protection Array For High-Speed Data Interfaces datasheet (Rev. C) PDF | HTML 18 Jul 2023
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application brief ESD Protection for HDMI Applications (Rev. A) PDF | HTML 01 Nov 2023
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Application note Capacitance Requirements for High Speed Signals (Rev. A) PDF | HTML 21 Aug 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
Technical article Benefits of using Sub-1 GHz connectivity for grid asset monitoring, protection and PDF | HTML 28 May 2020
Technical article Trends in building automation: connected sensors for user comfort PDF | HTML 02 Sep 2016
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWRL6432BOOST — AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor

AWRL6432BOOST is an easy-to-use low-power 60GHz mmWave sensor evaluation kit for the AWRL6432 with an FR4-based antenna. This board enables access to point-cloud data and power-over-USB interfaces.

AWRL6432BOOST supports direct connectivity to DCA1000EVM. The BoosterPack is supported by mmWave (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DS90UB9702-Q1EVM — DS90UB9702-Q1 evaluation module

The DS90UB9702-Q1EVM evaluation module (EVM) is a functional board design for evaluating the DS90UB9702-Q1 FPD-Link IV deserializer hub. The DS90UB9702-Q1 is a versatile deserializer capable of receiving data from up to four independent video sources using FPD-Link III and FPD-Link IV serializers. (...)
Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

IWRL6432BOOST — IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor

IWRL6432BOOST is an easy-to-use 60GHz mmWave sensor evaluation kit based on IWRL6432 device with on board FR4-based antenna. This board enables access to point-cloud data and power-over-USB interface. The IWRL6432BOOST supports direct connectivity to the DCA1000EVM development kit.

This kit is (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF

Many TI reference designs include the TPD4E004

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
USON (DRY) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos