Home Interface Diodes ESD protection diodes

TPD4S010

ACTIVE

Quad 0.8-pF, 5.5-V, ±8-kV ESD protection diode with 5-A 8/20-uS surge rating for USB 3.0

Product details

Package name USON Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 20 Dynamic resistance (typ) 1.1 Interface type Ethernet, HDMI 1.4/1.3, LVDS, SATA/PCIe, USB 2.0 Breakdown voltage (min) (V) 9 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Package name USON Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 20 Dynamic resistance (typ) 1.1 Interface type Ethernet, HDMI 1.4/1.3, LVDS, SATA/PCIe, USB 2.0 Breakdown voltage (min) (V) 9 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
USON (DQA) 10 2.5 mm² 2.5 x 1
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5A (8/20µs)
  • I/O Capacitance: 0.8 pF (Typical)
  • Low Leakage Current: 10 nA (Typical)
  • Supports High-Speed Differential Data Rates
    (3-dB Bandwidth > 4 GHz)
  • Ultra-low Matching Capacitance Between
    Differential Signal Pairs
  • Ioff Feature for the TPD4S009
  • Industrial Temperature Range:
    –40°C to 85°C
  • Easy Straight through Routing, Space-Saving
    Package Options
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5A (8/20µs)
  • I/O Capacitance: 0.8 pF (Typical)
  • Low Leakage Current: 10 nA (Typical)
  • Supports High-Speed Differential Data Rates
    (3-dB Bandwidth > 4 GHz)
  • Ultra-low Matching Capacitance Between
    Differential Signal Pairs
  • Ioff Feature for the TPD4S009
  • Industrial Temperature Range:
    –40°C to 85°C
  • Easy Straight through Routing, Space-Saving
    Package Options

The TPD4S009 and TPD4S010 are four-channel TVS diode arrays for electrostatic discharge (ESD) protection. TPD4S009 and TPD4S010 are rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8-pF) of these devices, coupled with the excellent matching between differential signal pairs (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to provide transient voltage suppression circuit protection for high-speed differential data rates (3-dB bandwidth > 4 GHz).

The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S010 is offered in the industry standard DQA package. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout options to reduce signal glitches normally caused by routing mismatches between the D+ and D– signal pair. See also TPD4E05U06DQAR which is P2P compatible with TPD4S010DQAR. This device offers higher IEC ESD protection, lower capacitance, lower RDYN, lower DC breakdown voltage, and lower clamping voltage.

The TPD4S009 and TPD4S010 are four-channel TVS diode arrays for electrostatic discharge (ESD) protection. TPD4S009 and TPD4S010 are rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8-pF) of these devices, coupled with the excellent matching between differential signal pairs (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to provide transient voltage suppression circuit protection for high-speed differential data rates (3-dB bandwidth > 4 GHz).

The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S010 is offered in the industry standard DQA package. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout options to reduce signal glitches normally caused by routing mismatches between the D+ and D– signal pair. See also TPD4E05U06DQAR which is P2P compatible with TPD4S010DQAR. This device offers higher IEC ESD protection, lower capacitance, lower RDYN, lower DC breakdown voltage, and lower clamping voltage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPD4S009 4-Channel ESD Solution for High-Speed Differential Interface datasheet (Rev. G) PDF | HTML 26 Jun 2015
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8353RH-EVM — DRV8353RH evaluation module, three-phase brushless DC smart gate driver

The DRV8353RH-EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8353RH gate driver and CSD19532Q5B NexFET™ MOSFETs.

The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this evaluation module ideal for sensorless BLDC (...)

User guide: PDF
Evaluation board

DRV8353RS-EVM — DRV8353RS evaluation module, three-phase brushless DC smart gate driver 

The DRV8353RS-EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8353RS gate driver and CSD19532Q5B NexFET™ MOSFETs.

The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this evaluation module ideal for sensorless BLDC (...)

User guide: PDF
Not available on TI.com
Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
USON (DQA) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos