Home Interface Diodes ESD protection diodes

TPD8E003

ACTIVE

8 channel 9-pF, 5.5-V, ±12-kV ESD protection diode

Product details

Package name WSON Peak pulse power (8/20 μs) (max) (W) 55 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 8 IO capacitance (typ) (pF) 9 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 3.5 Clamping voltage (V) 10 Dynamic resistance (typ) 1 Interface type GPIO, Keypad Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Package name WSON Peak pulse power (8/20 μs) (max) (W) 55 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 8 IO capacitance (typ) (pF) 9 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 3.5 Clamping voltage (V) 10 Dynamic resistance (typ) 1 Interface type GPIO, Keypad Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DQD) 8 2.295 mm² 1.7 x 1.35
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 3.5-A (8/20 µs)
  • IO Capacitance: 9 pF (Typical)
  • DC Breakdown Voltage: 6 V (Minimum)
  • Low Leakage Current: 100 nA (Maximum)
  • Industrial Temperature Range: –40°C to 85°C
  • Space-Saving, Ultra-Thin, WSON Package
  • APPLICATIONS
    • End Equipment
      • Laptops and Desktops
      • IP Phones
    • Interfaces
      • Keypads
      • GPIO Headers
      • Touchscreens
      • Low-Speed Memory Interfaces

All other trademarks are the property of their respective owners

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 3.5-A (8/20 µs)
  • IO Capacitance: 9 pF (Typical)
  • DC Breakdown Voltage: 6 V (Minimum)
  • Low Leakage Current: 100 nA (Maximum)
  • Industrial Temperature Range: –40°C to 85°C
  • Space-Saving, Ultra-Thin, WSON Package
  • APPLICATIONS
    • End Equipment
      • Laptops and Desktops
      • IP Phones
    • Interfaces
      • Keypads
      • GPIO Headers
      • Touchscreens
      • Low-Speed Memory Interfaces

All other trademarks are the property of their respective owners

The TPD8E003 device is a unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD8E003 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device provides 8 channels of ESD protection in a space-saving WSON package. Typical applications for the TPD8E003 include Keypad, GPIO, resistive touchscreen, and low-speed memory interfaces. Also, see the TPD2E2U06 and TPD4E05U06 for 2- and 4-channel ESD protection solutions, respectively.

The TPD8E003 device is a unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD8E003 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device provides 8 channels of ESD protection in a space-saving WSON package. Typical applications for the TPD8E003 include Keypad, GPIO, resistive touchscreen, and low-speed memory interfaces. Also, see the TPD2E2U06 and TPD4E05U06 for 2- and 4-channel ESD protection solutions, respectively.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPD8E003 8-Channel ESD Protection Diode for Keypad and GPIO datasheet (Rev. B) PDF | HTML 31 Mar 2016
Application brief ESD Protection for GPIO PDF | HTML 08 Jan 2024
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

<p>The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested.</p>
(...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDM-ULTRASONIC-FLOW-TDC — Ultrasonic Water Flow Meter Design using Time to Digital Conversion

The TIDM-ULTRASONIC-FLOW-TDC is a reference design for an ultrasonic flow meter (water, gas or heat meter) with LCD built using a Time-to-Digital converter and an ultra-low power MCU. Solution includes optimized leakage detection, low power consumption, and a small form factor that are (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01373 — EEPROM Programming Tool Reference Design

The TIDA-01373 is a reference hardware and software example of a scalable programming tool for the DRV10983, DRV10975, DRV10983-Q1, and DRV10987 integrated BLDC motor drivers. These devices feature configurable EEPROM registers that need to be set to motor-specific parameters. This reference (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00079 — Class 1 PoE - High Efficiency IP Camera Power Module Reference Design

This IP Camera power module is a highly efficient power solution that enables high performance 1080p operation at the Class 1 PoE power level. This innovative power module, used in the low power DM385-AR331 IP Camera, relies on highly efficient switchers like the TPS5432 that are also very cost (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DQD) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos