TPS2041B

ACTIVE

0.5A loading, ±25% ILIMIT accuracy, 2.7-5.5V, 70mΩ USB power switch, active-low

Product details

Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 0.5 Current limit (A) 1 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 1 Current limit accuracy at 1 A 0.25 Rating Catalog
Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 0.5 Current limit (A) 1 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 1 Current limit accuracy at 1 A 0.25 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 70-mΩ High-Side MOSFET
  • 500-mA Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current Limit (0.75 A Minimum, 1.25 A Maximum)
  • Operating Range: 2.7 V to 5.5 V
  • 0.6-ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report ( OC)
  • No OC Glitch During Power Up
  • Maximum Standby Supply Current: 1-µA (Single, Dual) or 2-µA (Triple, Quad)
  • Ambient Temperature Range: –40°C to 85°C
  • UL Recognized, File Number E169910
  • Additional UL Recognition for TPS2042B and TPS2052B for Ganged Configuration
  • 70-mΩ High-Side MOSFET
  • 500-mA Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current Limit (0.75 A Minimum, 1.25 A Maximum)
  • Operating Range: 2.7 V to 5.5 V
  • 0.6-ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report ( OC)
  • No OC Glitch During Power Up
  • Maximum Standby Supply Current: 1-µA (Single, Dual) or 2-µA (Triple, Quad)
  • Ambient Temperature Range: –40°C to 85°C
  • UL Recognized, File Number E169910
  • Additional UL Recognition for TPS2042B and TPS2052B for Ganged Configuration

The TPS20xxB power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporates 70-mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent ( OCx) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 1 A (typical).

The TPS20xxB power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporates 70-mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent ( OCx) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 1 A (typical).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2041C ACTIVE 0.5A loading, 4.5-5.5V, 97mΩ USB power switch, active-low, output discharge, reverse blocking This product offers same functionality, pinout with output discharge, reverse blocking and lower 1 ku price.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS20xxB Current-Limited, Power-Distribution Switches datasheet (Rev. N) PDF | HTML 17 Jul 2023
Certificate US-36986-UL Certificate of Compliance IEC 62368-1 12 Mar 2021
EVM User's guide Single Channel Power-Distribution Switch EVM (Rev. B) 17 Dec 2007
EVM User's guide TPS2041B/51B EVM Power-Distribution Switch (Rev. A) 01 Jun 2007
User guide HPA228A/HPA240A Power-Distribution Switch 22 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2041BEVM — TPS2041B evaluation board 

The TPS2041BEVM provides a means for the user to quickly evaluate the functionality and electrical performance of the TPS2041B. All inputs and outputs are brought out to test points for control and monitoring. All passive components are included on the EVM for device operation.

User guide: PDF
Not available on TI.com
Evaluation board

TPS2041BEVM-292 — TPS2041B Evaluation Module

User guide: PDF
Not available on TI.com
Development kit

MSP-EXP430F5529LP — MSP430F5529 LaunchPad™ development kit for USB

User guide: PDF | HTML
Simulation model

TPS2041B TINA-TI Transient Reference Design

SLVM492.TSC (649 KB) - TINA-TI Reference Design
Simulation model

TPS2041B TINA-TI Transient Spice Model

SLVM493.ZIP (36 KB) - TINA-TI Spice Model
Simulation model

TPS2041B Unencrypted PSpice Transient Model Package (Rev. A)

SLVM381A.ZIP (32 KB) - PSpice Model
Reference designs

TIDEP0040 — Software Defined Radio (SDR) OMAPL-138-based Hardware & Software Reference Design

Software Defined Radio (SDR) is a popular application within the wireless infrastructure market.  This hardware reference design, leveraging the real time signal processing of the TI DSP and its Universal Parallel Port (uPP), along with TI ADC and DAC, offers SDR algorithm developers a quick (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0038 — Vision Analytics OMAPL-138-based Hardware & Software Reference Design

Vision analytics is a critical function for many industrial automated applications including machine vision, inspection automation, surveillance and image processing.  This hardware/software design kit is optimized for vision analytic based applications and provides the all of hardware design (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HVSSOP (DGN) 8 View options
SOIC (D) 8 View options
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos