Home Power management Power switches Load switches

TPS22920

ACTIVE

3.6-V, 4-A, 5.3-mΩ load switch with output discharge

Product details

Number of channels 1 Vin (min) (V) 0.75 Vin (max) (V) 3.6 Imax (A) 4 Ron (typ) (mΩ) 5.3 Shutdown current (ISD) (typ) (µA) 5.5 Quiescent current (Iq) (typ) (µA) 68 Soft start Fixed Rise Time Current limit type None Features Active low, Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 0.75 Vin (max) (V) 3.6 Imax (A) 4 Ron (typ) (mΩ) 5.3 Shutdown current (ISD) (typ) (µA) 5.5 Quiescent current (Iq) (typ) (µA) 68 Soft start Fixed Rise Time Current limit type None Features Active low, Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
DSBGA (YZP) 8 2.8125 mm² 2.25 x 1.25
  • Input Voltage Range: 0.75 V to 3.6 V
  • Integrated Load Switch
  • Integrated Pass-FET rDSON = 2 mΩ (Typ) at 3.6 V
  • Typical ON-Resistance
    • rON = 5.3 mΩ at VIN = 3.6 V
    • rON = 5.4 mΩ at VIN = 2.5 V
    • rON = 5.5 mΩ at VIN = 1.8 V
    • rON = 5.8 mΩ at VIN = 1.2 V
    • rON = 6.1 mΩ at VIN = 1.05 V
    • rON = 7.3 mΩ at VIN = 0.75 V
  • CSP-8 Package 0.9 mm × 1.9 mm, 0.5 mm Pitch
  • 4-A Maximum Continuous Switch Current
  • Shutdown Current 5.5-µA Max
  • ON-Logic Available in Both Active High/Low:
    • TPS22920 is Active High
    • TPS22920L is Active Low
  • Low Threshold Control Input
  • Controlled Slew-Rate to Avoid Inrush Current
  • Quick Output Discharge Resistor
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Input Voltage Range: 0.75 V to 3.6 V
  • Integrated Load Switch
  • Integrated Pass-FET rDSON = 2 mΩ (Typ) at 3.6 V
  • Typical ON-Resistance
    • rON = 5.3 mΩ at VIN = 3.6 V
    • rON = 5.4 mΩ at VIN = 2.5 V
    • rON = 5.5 mΩ at VIN = 1.8 V
    • rON = 5.8 mΩ at VIN = 1.2 V
    • rON = 6.1 mΩ at VIN = 1.05 V
    • rON = 7.3 mΩ at VIN = 0.75 V
  • CSP-8 Package 0.9 mm × 1.9 mm, 0.5 mm Pitch
  • 4-A Maximum Continuous Switch Current
  • Shutdown Current 5.5-µA Max
  • ON-Logic Available in Both Active High/Low:
    • TPS22920 is Active High
    • TPS22920L is Active Low
  • Low Threshold Control Input
  • Controlled Slew-Rate to Avoid Inrush Current
  • Quick Output Discharge Resistor
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The TPS22920x is a small, space-saving load switch with controlled turn on to reduce inrush current. The device contains a N-channel MOSFET that can operate over an input voltage range of 0.75 V to 3.6 V and switch currents up to 4 A. An integrated charge pump biases the NMOS switch in order to achieve a minimum switch ON resistance (rON). The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

The TPS22920x has a 1250-Ω on-chip resistor for quick output discharge when the switch is turned off which insures that the output is not left floating.

The TPS22920x has an internally controlled rise time in order to reduce inrush current.

The TPS22920x is available in an ultra-small, space- saving 8-pin CSP package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22920x is a small, space-saving load switch with controlled turn on to reduce inrush current. The device contains a N-channel MOSFET that can operate over an input voltage range of 0.75 V to 3.6 V and switch currents up to 4 A. An integrated charge pump biases the NMOS switch in order to achieve a minimum switch ON resistance (rON). The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

The TPS22920x has a 1250-Ω on-chip resistor for quick output discharge when the switch is turned off which insures that the output is not left floating.

The TPS22920x has an internally controlled rise time in order to reduce inrush current.

The TPS22920x is available in an ultra-small, space- saving 8-pin CSP package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS22970 ACTIVE 3.6-V, 4-A, 4.7-mΩ load switch with output discharge This product is A pin-to-pin newer generation load switch with lower Ron (4.7mohm) and thermal shutdown.
Similar functionality to the compared device
TPS22950 ACTIVE 5.5-V, 2-A, 40-mΩ load switch with adjustable current limit Wider operating voltage with reverse current protection and thermal shutdown

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS22920x 3.6-V, 4-A, 5.3-mΩ On-Resistance, Integrated Load Switch with Controlled Turn-on datasheet (Rev. D) PDF | HTML 19 Jan 2016
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide TPS22920EVM-002 User's Guide (Rev. A) 15 Aug 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22920EVM-002 — TPS22920EVM-002 Evaluation Module for Ultra-Low rON, 4A Single Ch Load Sw w/Turn On

The TPS22920EVM-002 (EVM) is a fully assembled and tested circuit for evaluating the TPS22920 Ultra-Low rON, 4-A Single Channel Load Switch with Controlled Turn On. The EVM allows the designer to apply different input voltages (0.75 V to 3.6 V) under different loading conditions (0.4 A) to the (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS22920 TINA-TI Transient Reference Design

SLVMCF3.TSC (2189 KB) - TINA-TI Reference Design
Simulation model

TPS22920 TINA-TI Transient Spice Model

SLVMCF4.ZIP (9 KB) - TINA-TI Spice Model
Simulation model

TPS22920 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM653A.ZIP (32 KB) - PSpice Model
Simulation model

TPS22920L Unencrypted PSpice Transient Model Package (Rev. A)

SLVM920A.ZIP (33 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01393 — Power reference design for Xilinx® Zynq® UltraScale+™ MPSoC applications

This reference design is a configurable power solution designed to handle the entire Xilinx® Zynq® UltraScale+ (ZU+) family of MPSoC devices across various use cases.

The various versions of the TPS65086x PMIC allow this design to power devices from the basic ZU2CG device with a dual-core Arm® (...)

Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01480 — Integrated Power Supply Reference Design for Xilinx Zynq® UltraScale+™ ZU2CG−ZU5EV MPSoCs

The TIDA-01480 reference design is a scalable power supply designed to provide power to the Xilinx Zynq UltraScale+ (ZU+) family of MPSoC devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a well-defined (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00399 — SSD Power Delivery Reference Design

The TIDA-00399 design implements a complete power delivery solution for an SSD in the M.2 form factor. The TPS22954 load switch is used to limit inrush current and eliminate the need for a separate supervisor circuit on the system input. This design is tested and includes GUI, demo, and User's (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos