Home Power management Power switches Load switches

TPS22922

ACTIVE

3.6-V, 2-A, 14-mΩ, 35-nA leakage load switch with output discharge

Product details

Number of channels 1 Vin (min) (V) 0.9 Vin (max) (V) 3.6 Imax (A) 2 Ron (typ) (mΩ) 16 Shutdown current (ISD) (typ) (µA) 0.13 Quiescent current (Iq) (typ) (µA) 0.2 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 0.9 Vin (max) (V) 3.6 Imax (A) 2 Ron (typ) (mΩ) 16 Shutdown current (ISD) (typ) (µA) 0.13 Quiescent current (Iq) (typ) (µA) 0.2 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
DSBGA (YFP) 6 1.4000000000000001 mm² 1 x 1.4000000000000001 DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25
  • Integrated P-Channel Load Switch
  • Input Voltage: 0.9 V to 3.6 V
  • ON-Resistance (Typical Values)
    • rON = 14 mΩ at VIN = 3.6 V
    • rON = 20 mΩ at VIN = 2.5 V
    • rON = 33 mΩ at VIN = 1.8 V
    • rON = 67 mΩ at VIN = 1.2 V
    • rON = 116 mΩ at VIN = 1.0 V
  • 2-A Maximum Continuous Switch Current
  • Quiescent Current:
    • Typical 78 nA at 1.8 V
  • Shutdown Current:
    • Typical 35 nA at 1.8 V
  • Low Threshold Control Input Enable the use of
    1.2 V, 1.8 V, 2.5 V, or 3.3 V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tR = 30 µs at VIN = 1.8 V
      (TPS22921/2)
    • tR = 200 µs at VIN = 1.8 V
      (TPS22922B)
  • Quick Output Discharge (TPS22922/2B)
  • ESD Performance Tested Per JESD 22
    • 3000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Six Terminal Wafer-Chip-Scale DSBGA Package
    (nominal dimensions shown - see Mechanical,
    Packaging, and Orderable Information
    for details)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.5 mm Height (YZP)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.625 mm Height (YZT)
    • 0.8-mm × 1.2-mm, 0.4-mm Pitch,
      0.5-mm Height (YFP)
  • Integrated P-Channel Load Switch
  • Input Voltage: 0.9 V to 3.6 V
  • ON-Resistance (Typical Values)
    • rON = 14 mΩ at VIN = 3.6 V
    • rON = 20 mΩ at VIN = 2.5 V
    • rON = 33 mΩ at VIN = 1.8 V
    • rON = 67 mΩ at VIN = 1.2 V
    • rON = 116 mΩ at VIN = 1.0 V
  • 2-A Maximum Continuous Switch Current
  • Quiescent Current:
    • Typical 78 nA at 1.8 V
  • Shutdown Current:
    • Typical 35 nA at 1.8 V
  • Low Threshold Control Input Enable the use of
    1.2 V, 1.8 V, 2.5 V, or 3.3 V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tR = 30 µs at VIN = 1.8 V
      (TPS22921/2)
    • tR = 200 µs at VIN = 1.8 V
      (TPS22922B)
  • Quick Output Discharge (TPS22922/2B)
  • ESD Performance Tested Per JESD 22
    • 3000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Six Terminal Wafer-Chip-Scale DSBGA Package
    (nominal dimensions shown - see Mechanical,
    Packaging, and Orderable Information
    for details)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.5 mm Height (YZP)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.625 mm Height (YZT)
    • 0.8-mm × 1.2-mm, 0.4-mm Pitch,
      0.5-mm Height (YFP)

TPS22921, TPS22922, and TPS22922B are small, low rON load switches with controlled turnon. The TPS22921/2/2B contains a P-channel MOSFET that can operate over an input voltage range of 0.9 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In TPS22922 and in TPS22922B, a 65-Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time (slew rate) of the device is internally controlled in order to avoid inrush current: TPS22921 and TPS22922 feature a 30-µs rise time, whereas TPS22922B is 200 µs.

TPS22921, TPS22922, and TPS22922B feature low quiescent and shutdown currents and are available in space-saving 6-pin wafer-chip-scale packages DSBGA (WCSP: YZP and YZT with 0.5-mm pitch and YFP with 0.4-mm pitch) which make them ideal for portable electronics. The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

TPS22921, TPS22922, and TPS22922B are small, low rON load switches with controlled turnon. The TPS22921/2/2B contains a P-channel MOSFET that can operate over an input voltage range of 0.9 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In TPS22922 and in TPS22922B, a 65-Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time (slew rate) of the device is internally controlled in order to avoid inrush current: TPS22921 and TPS22922 feature a 30-µs rise time, whereas TPS22922B is 200 µs.

TPS22921, TPS22922, and TPS22922B feature low quiescent and shutdown currents and are available in space-saving 6-pin wafer-chip-scale packages DSBGA (WCSP: YZP and YZT with 0.5-mm pitch and YFP with 0.4-mm pitch) which make them ideal for portable electronics. The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS22921 ACTIVE 3.6-V, 2-A, 14-mΩ, 35-nA leakage load switch Comes with more package options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS2292x 3.6-V, 2-A, 14-mΩ ON-Resistance Load Switch With Controlled Turnon datasheet (Rev. C) PDF | HTML 29 Oct 2014
Certificate TPS22992SEVM EU RoHS Declaration of Conformity (DoC) 17 May 2021
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015
User guide TPS22921/22/22B Evaluation Module 19 Jan 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22922BEVM — TPS22922B Load Switch Evaluation Module

The TPS22921/22/22B evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22922B load switch. The TPS22921/22/22B EVM allows the user to apply different input voltages (0.9 V to 3.6 V) under different load condition’s up to 110 mA. Additional open resistor and (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS22922B Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA61A.ZIP (44 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDEP0025 — Single Chip Drive for Industrial Communications and Motor Control

This reference design implements hardware interface based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The platform also allows you to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables designs with a low (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0022 — ARM MPU with Integrated BiSS C Master Interface Reference Design

Implementation of BiSS C Master protocol on Industrial Communication Sub-System (PRU-ICSS). The design provides full documentation and source code for Programmable Realtime Unit (PRU).
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0035 — ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design

This reference design implements HIPERFACE DSL master protocol on Industrial Communication Sub-System (PRU-ICSS). The two-wire interface allows integration of position feedback wires into motor cable.  It consists of AM437x PRU-ICSS firmware and TIDA-00177 transceiver reference design.
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0050 — EnDat 2.2 System Reference Design

This reference design implements EnDat 2.2 Master protocol stack and hardware interface based on HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The design is composed of EnDat 2.2 Master protocol stack, half-duplex communications using RS-485 transceivers and the line termination (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00399 — SSD Power Delivery Reference Design

The TIDA-00399 design implements a complete power delivery solution for an SSD in the M.2 form factor. The TPS22954 load switch is used to limit inrush current and eliminate the need for a separate supervisor circuit on the system input. This design is tested and includes GUI, demo, and User's (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 6 Ultra Librarian
DSBGA (YZP) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos