TPS23753A
IEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through
TPS23753A
- Enhanced ESD ride-through capability
- Optimized for isolated converters
- Complete PoE interface
- Adapter ORing support
- 12-V adapter support
- Programmable frequency with synchronization
- Robust 100-V, 0.7-Ω hotswap MOSFET
- Small 14-Pin TSSOP package
- 15-kV and 8-kV system level ESD capable
- –40°C to 125°C junction temperature range
- Design procedure application note – SLVA305
- Adapter oring application note – SLVA306
The TPS23753A is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode DC-DC controller optimized specifically for isolated converter designs. The PoE implementation supports the IEEE 802.3at standard as a 13-W, type 1 PD. The requirements for an IEEE 802.3at type 1 device are a superset of IEEE 802.3-2008 (originally IEEE 802.3af).
The TPS23753A supports a number of input-voltage ORing options including highest voltage, external adapter preference, and PoE preference.
The PoE interface features an external detection signature pin that can also be used to disable the internal hotswap MOSFET. This allows the PoE function to be turned off. Classification can be programmed to any of the defined types with a single resistor.
The DC-DC controller features a bootstrap start-up mechanism with an internal, switched current source. This provides the advantages of cycling overload fault protection without the constant power loss of a pullup resistor.
The programmable oscillator may be synchronized to a higher-frequency external timing reference. The TPS23753A features improvements for uninterrupted device operation through an ESD event.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS23753AEVM-001 — 5Vout, 7W, IEEE 802.3-2005 Compliant, PD Controller, PS Controller EVM for TPS23753AEVM-001
The TPS23753AEVM-001 contains evaluation and reference circuitry for the TPS23753A, which is a Class 3 PoE PD + PWM Controller. It contains input and output power connectors and an array of onboard test points for circuit evaluation. The TPS23753AEVM-002 (3.3-V output) can be configured with simple (...)
TPS23753AEVM-004 — TPS23753AEVM-004 3.3Vout 10W IEEE 802.3-2005 Compliant PD Contr, PS Contr Evaluation Module
TPS23753AEVM-004 contains evaluation and reference circuitry for the TPS23753A, which is a Class 3 PoE PD + PWM Controller. It contains input and output power connectors and an array of onboard test points for circuit evaluation. The TPS23753AEVM-003 (5-V output) and TPS23753AEVM-005 (12-V output) (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Many TI reference designs include the TPS23753A
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.