Home Power management Power switches Ideal diode/ORing controllers

TPS2419

ACTIVE

0.8-V to 16.5-V 1.2A IQ 291-uA Igate source N+1 and OR-ing power rail controller with enable

Product details

Vin (min) (V) 0.8 Vin (max) (V) 16.5 Number of channels 1 Features Gate ON/OFF control, Reverse current blocking Iq (typ) (mA) 1.2 Iq (max) (mA) 7 FET External single FET IGate source (typ) (µA) 290 IGate source (max) (µA) 350 IGate sink (typ) (mA) 5 IGate pulsed (typ) (A) 2.35 Operating temperature range (°C) -40 to 85 Rating Catalog Imax (A) 250 VGS (max) (V) 11.5 Device type ORing controller Product type ORing controller
Vin (min) (V) 0.8 Vin (max) (V) 16.5 Number of channels 1 Features Gate ON/OFF control, Reverse current blocking Iq (typ) (mA) 1.2 Iq (max) (mA) 7 FET External single FET IGate source (typ) (µA) 290 IGate source (max) (µA) 350 IGate sink (typ) (mA) 5 IGate pulsed (typ) (A) 2.35 Operating temperature range (°C) -40 to 85 Rating Catalog Imax (A) 250 VGS (max) (V) 11.5 Device type ORing controller Product type ORing controller
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Control External FET for N+1 and ORing
  • Controls Buses From 3 V to 16.5 V
  • External Enable
  • N-Channel MOSFETControl
  • Rapid Device Turnoff Protects Bus Integrity
  • Programmable Turn-Off Threshold
  • Soft Turn on Reduces Bus Transients
  • Industrial Temperature Range: –40°C to 85°C
  • 8-Pin TSSOP and SOIC Packages
  • APPLICATIONS
    • N+1 Power Supplies
    • Server Blades
    • Telecom Systems
    • High Availability Power Modules

  • Control External FET for N+1 and ORing
  • Controls Buses From 3 V to 16.5 V
  • External Enable
  • N-Channel MOSFETControl
  • Rapid Device Turnoff Protects Bus Integrity
  • Programmable Turn-Off Threshold
  • Soft Turn on Reduces Bus Transients
  • Industrial Temperature Range: –40°C to 85°C
  • 8-Pin TSSOP and SOIC Packages
  • APPLICATIONS
    • N+1 Power Supplies
    • Server Blades
    • Telecom Systems
    • High Availability Power Modules

The TPS2419 controller, in conjunction with an external N-channel MOSFET, provides the reverse current protection of an ORing diode with the efficiency of a MOSFET. The TPS2419 can be used to combine multiple power supplies to a common bus in an N+1 configuration, or to combine redundant input power buses.

Applications for the TPS2419 include a wide range of systems including servers and telecom. These applications often have either N+1 redundant power supplies, redundant power buses, or both. Redundant power sources must have the equivalent of a diode OR to prevent reverse current during faults and hotplug.

Accurate voltage sensing and a programmable turn-off threshold allows operation to be tailored for a wide range of implementations and bus characteristics. The TPS2419 brings out an enable pin which allows the system to force the MOSFET off under light-load, high noise conditions.

The TPS2419 controller, in conjunction with an external N-channel MOSFET, provides the reverse current protection of an ORing diode with the efficiency of a MOSFET. The TPS2419 can be used to combine multiple power supplies to a common bus in an N+1 configuration, or to combine redundant input power buses.

Applications for the TPS2419 include a wide range of systems including servers and telecom. These applications often have either N+1 redundant power supplies, redundant power buses, or both. Redundant power sources must have the equivalent of a diode OR to prevent reverse current during faults and hotplug.

Accurate voltage sensing and a programmable turn-off threshold allows operation to be tailored for a wide range of implementations and bus characteristics. The TPS2419 brings out an enable pin which allows the system to force the MOSFET off under light-load, high noise conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW LM74703-Q1 ACTIVE Automotive ideal diode controller with FET good output Wider voltage range and FETGOOD output to indicate external MOSFET health status

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet N+1 and Oring Power Rail Controller with Enable datasheet (Rev. B) 25 Aug 2011
Application note Basics of Ideal Diodes (Rev. B) PDF | HTML 05 Oct 2021
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options
TSSOP (PW) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos