Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS25740 USB Type-C™ Rev 1.2 and USB PD 2.0 Source Controller (5V/12V/20V)

TPS25740 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS65987DDK ACTIVE USB-C® Power Delivery controller with integrated power switches for USB4 devices The TPS25740 supports PD 2.0 only which is no longer being certified by the USB-IF. TPS65987DDK is a PD 3.0 controller that supports high-voltage source configuration and should be used for new designs.

Product details

Function Type-C Type PD controller Power role Source Alternate mode No External power-path control NFET Data role DFP Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 125
Function Type-C Type PD controller Power role Source Alternate mode No External power-path control NFET Data role DFP Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 125
  • USB Power Delivery (PD) 2.0 Certified Provider,
    USB Type-C™ Rev. 1.2 Compliant Source
  • Pin-Selectable Voltage Advertisement
    • 5 V, 12 V, and/or 20 V (TPS25740)
    • 5 V, 9 V, and/or 15 V (TPS25740A)
  • Pin-Selectable Peak Power Settings
    • 12 options 15 W – 100W (TPS25740)
    • 11 options 15 W – 81W (TPS25740A)
  • High Voltage and Safety Integration
    • Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
    • IEC 61000-4-2 Protection on CC1 and CC2
    • Input Pin for Fast Shutdown Under Fault
    • Control of External N-ch MOSFET
    • 2-pin External Power Supply Control
    • Wide VIN Supply (4.65 V – 25 V)
  • Below 10 µA Quiescent Current when Unattached
  • Port Attachment Indicator
  • Port Power Management
  • Built-In 1.8 V at 35 mA Supply Output
  • USB Power Delivery (PD) 2.0 Certified Provider,
    USB Type-C™ Rev. 1.2 Compliant Source
  • Pin-Selectable Voltage Advertisement
    • 5 V, 12 V, and/or 20 V (TPS25740)
    • 5 V, 9 V, and/or 15 V (TPS25740A)
  • Pin-Selectable Peak Power Settings
    • 12 options 15 W – 100W (TPS25740)
    • 11 options 15 W – 81W (TPS25740A)
  • High Voltage and Safety Integration
    • Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
    • IEC 61000-4-2 Protection on CC1 and CC2
    • Input Pin for Fast Shutdown Under Fault
    • Control of External N-ch MOSFET
    • 2-pin External Power Supply Control
    • Wide VIN Supply (4.65 V – 25 V)
  • Below 10 µA Quiescent Current when Unattached
  • Port Attachment Indicator
  • Port Power Management
  • Built-In 1.8 V at 35 mA Supply Output

The TPS25740, TPS25740A implements a source that is compliant to USB Power Delivery 2.0 version 1.2 and Type-C revision 1.2. It monitors the CC pin to detect when a USB Type-C sink is attached, then it enables a N-ch MOSFET gate driver to turn on VBUS. The device then offers up to three different voltages using USB Power Delivery. Four input pins (PSEL, HIPWR, PCTRL, and (EN12V or EN9V) are used to configure the voltages and currents advertised. The device uses the CTL1 and CTL2 pins to select one of three voltages from the power supply based on the voltage requested by the attached sink. The device automatically handles discharging the VBUS output per USB PD requirements.

The TPS25740, TPS25740A typically draws 8.5 µA (or 5.8 µA if VDD = 3.3 V) when no device is attached. Additional system power saving is achievable by using the Port Attachment Indicator (UFP) output to disable the power source when no device is attached.

Protection features include overvoltage protection, overcurrent protection, over-temperature protection, IEC for CC pins, and system override to disable the gate driver (GD).

The TPS25740, TPS25740A implements a source that is compliant to USB Power Delivery 2.0 version 1.2 and Type-C revision 1.2. It monitors the CC pin to detect when a USB Type-C sink is attached, then it enables a N-ch MOSFET gate driver to turn on VBUS. The device then offers up to three different voltages using USB Power Delivery. Four input pins (PSEL, HIPWR, PCTRL, and (EN12V or EN9V) are used to configure the voltages and currents advertised. The device uses the CTL1 and CTL2 pins to select one of three voltages from the power supply based on the voltage requested by the attached sink. The device automatically handles discharging the VBUS output per USB PD requirements.

The TPS25740, TPS25740A typically draws 8.5 µA (or 5.8 µA if VDD = 3.3 V) when no device is attached. Additional system power saving is achievable by using the Port Attachment Indicator (UFP) output to disable the power source when no device is attached.

Protection features include overvoltage protection, overcurrent protection, over-temperature protection, IEC for CC pins, and system override to disable the gate driver (GD).

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS25740, TPS25740A USB Type-C and USB PD Source Controller datasheet (Rev. B) PDF | HTML 13 Jun 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location