Home Power management Power switches eFuses & hot swap controllers

TPS25925

ACTIVE

4.5-V to 5.5-V, 30mΩ, 2-5A eFuse

Product details

FET Internal Ron (typ) (mΩ) 30 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vabsmax_cont (V) 20 Current limit (min) (A) 2 Current limit (max) (A) 5 Overcurrent response current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Clamp UL recognition UL2367, UL60950 Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Overvoltage protection, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.00047 Quiescent current (Iq) (max) (A) 0.00055
FET Internal Ron (typ) (mΩ) 30 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vabsmax_cont (V) 20 Current limit (min) (A) 2 Current limit (max) (A) 5 Overcurrent response current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Clamp UL recognition UL2367, UL60950 Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Overvoltage protection, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.00047 Quiescent current (Iq) (max) (A) 0.00055
VSON (DRC) 10 9 mm² 3 x 3
  • 12-V eFuse – TPS25926x
  • 5-V eFuse – TPS25925x
  • Integrated 30-mΩ Pass MOSFET
  • Fixed Over-Voltage Clamp:
    • 6.1-V Clamp - TPS25925x
    • 15-V Clamp - TPS25926x
  • 2-A to 5-A Adjustable ILIMIT (±15% Accuracy)
  • Programmable VOUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. E339631*
    • *RILIM ≤ 130 kΩ (5 A maximum)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON
  • 12-V eFuse – TPS25926x
  • 5-V eFuse – TPS25925x
  • Integrated 30-mΩ Pass MOSFET
  • Fixed Over-Voltage Clamp:
    • 6.1-V Clamp - TPS25925x
    • 15-V Clamp - TPS25926x
  • 2-A to 5-A Adjustable ILIMIT (±15% Accuracy)
  • Programmable VOUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. E339631*
    • *RILIM ≤ 130 kΩ (5 A maximum)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON

The TPS25925x/6x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current. Current limit level can be set with a single external resistor and current limit set has a typical accuracy of ±15%. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required. TPS25926x devices provide over voltage protection (OVP) for 12-V systems and TPS25925x devices for 5-V systems. In cases with particular voltage ramp requirements, a dV/dT pin is provided that can be programmed with a single capacitor to ensure proper output ramp rates.

The TPS25925x/6x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current. Current limit level can be set with a single external resistor and current limit set has a typical accuracy of ±15%. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required. TPS25926x devices provide over voltage protection (OVP) for 12-V systems and TPS25925x devices for 5-V systems. In cases with particular voltage ramp requirements, a dV/dT pin is provided that can be programmed with a single capacitor to ensure proper output ramp rates.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2597 ACTIVE 2.7-V–23-V, 7-A, 9.8-mΩ eFuse with accurate current monitor and transient overcurrent blanking eFuse with higher current, lower RON, and smaller package for better power density.
Similar functionality to the compared device
TPS2595 ACTIVE 2.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package This product has improved performance and a lower price.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS25925x, TPS25926x Simple 5-V/12-V eFuse Protection Switches datasheet (Rev. B) PDF | HTML 01 Jun 2016
Certificate TPS2592x CB Test Certificate IEC 62368-1 08 Jul 2021
Certificate TPS2592x UL Certificate of Compliance IEC 60950-1 10 Apr 2020
Certificate UL Certificate of Compliance UL 2367 10 Apr 2020
Functional safety information eFuse: Safety Certification and why it Matters 18 Mar 2020
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Basics of eFuses (Rev. A) 05 Apr 2018
Application note Power Multiplexing Using Load Switches and eFuses (Rev. A) 20 Jun 2017
EVM User's guide TPS259250-61EVM: Evaluation Module for TPS259250/61 24 Aug 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS259250-61EVM — TPS25925/6, Simple 5V/12V eFuse Protection Switches Evaluation Module

TPS259250-61EVM is functional demonstration of TPS25925/6 family of eFuses protection switches, TPS25925/6 efuse are a highly integrated circuit protection switches and power management solution in a very small package. The devices use few external components and provide multiple protection modes. (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS259250 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMB84B.ZIP (44 KB) - PSpice Model
Simulation model

TPS259251 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMB83B.ZIP (44 KB) - PSpice Model
Calculation tool

SLUC570 TPS2592xx Design Calculator.

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS25923 4.5-V to 5.5-V, 28mΩ, 1-5A eFuse with driver for external blocking FET TPS25924 4.5-V to 13.8-V, 28mΩ, 1-5A eFuse with driver for external blocking FET TPS25925 4.5-V to 5.5-V, 30mΩ, 2-5A eFuse TPS25926 4.5-V to 13.8-V, 30mΩ, 2-5A eFuse TPS25927 4.5-V to 18-V, 28mΩ, 1-5A eFuse with driver for external blocking FET
Hardware development
Evaluation board
TPS259230-41EVM TPS25923/4/7, Simple 5V/12V eFuse Protection Switches Evaluation Module TPS259250-61EVM TPS25925/6, Simple 5V/12V eFuse Protection Switches Evaluation Module
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00331 — Precision Power Limiting Solution

This solution limits the power delivered to a maximum of 15W to ensure IEC60730 compliance in Human-Machine-Interaction (HMI) ports, making it very easy for the end equipment to meet the safety regulations.
This design uses TI’s TPS25921AD to monitor the voltage and current flowing through (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01021 — Multi-channel JESD204B 15-GHz clocking reference design for DSO, radar and 5G wireless testers

High speed multi-channel applications require precise clocking solutions capable of managing channel-to-channel skew in order to achieve optimal system SNR, SFDR, and ENOB. This reference design is capable of supporting two high speed channels on separate boards by utilizing TI’s LMX2594 (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01023 — High Channel Count JESD204B Clock Generation Reference Design for RADAR and 5G Wireless Testers

High-speed multi-channel applications require low noise and scalable clocking solutions capable of precise channel-to-channel skew adjustment to achieve optimal system SNR, SFDR, and ENOB. This reference design supports high channel count JESD204B synchronized clocks using one master and multiple (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01024 — High Channel Count JESD204B Daisy Chain Clock Reference Design for RADAR and 5G Wireless Testers

High-speed multi-channel applications require low noise and scalable clocking solutions capable of precise channel-to-channel skew adjustment to achieve optimal system SNR, SFDR, and ENOB. This reference design supports scaling up JESD204B synchronized clocks in daisy chain configuration. This (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010131 — Multichannel RF transceiver clocking reference design for RADARs and wireless 5G testers

Analog front end for high-speed end equipments like phased-array radars, wireless communication testers, and electronic warfare require synchronized, multipletransceiver signal chains. Each transceiver signal chain includes high-speed, analog-to-digital converters (ADCs), digital-to-analog (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos