TPS3106

ACTIVE

Dual-channel, voltage supervisor, ultra-low supply current

Product details

Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 0.9, 1.6, 3.3 Features Manual reset capable, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.0012 Output driver type/reset output Active-low, Open-drain Time delay (ms) 130 Supply voltage (min) (V) 0.9 Supply voltage (max) (V) 3.6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 0.9, 1.6, 3.3 Features Manual reset capable, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.0012 Output driver type/reset output Active-low, Open-drain Time delay (ms) 130 Supply voltage (min) (V) 0.9 Supply voltage (max) (V) 3.6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Precision Supply Voltage Supervision Range:
    0.9 V, 1.2 V, 1.5 V, 1.6 V, 2 V, and 3.3 V
  • High Trip-Point Accuracy: 0.75%
  • Supply Current of 1.2 µA (Typical)
  • RESET Defined With Input Voltages as Low as 0.4 V
  • Power-On Reset Generator With a Delay Time of 130 ms
  • Push/Pull or Open-Drain RESET Outputs
  • Package Temperature Range: –40°C to 125°C
  • Precision Supply Voltage Supervision Range:
    0.9 V, 1.2 V, 1.5 V, 1.6 V, 2 V, and 3.3 V
  • High Trip-Point Accuracy: 0.75%
  • Supply Current of 1.2 µA (Typical)
  • RESET Defined With Input Voltages as Low as 0.4 V
  • Power-On Reset Generator With a Delay Time of 130 ms
  • Push/Pull or Open-Drain RESET Outputs
  • Package Temperature Range: –40°C to 125°C

The TPS310x and TPS311x families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET is asserted low when the supply voltage (VDD) becomes higher than 0.4 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output low as long as VDD remains below the threshold voltage (VIT–). To ensure proper system reset, after VDD surpasses the threshold voltage, an internal timer delays the transition of the RESET signal from low to high for the specified time. When VDD drops below VIT–, the output transitions low again.

All the devices of this family have a fixed-sense threshold voltage (VIT–) set by an internal voltage divider.

The TPS3103 and TPS3106 devices have an active-low, open-drain RESET output and either an integrated power-fail input (PFI) or SENSE input with corresponding outputs for monitoring other voltages. The TPS3110 has an active-low push/pull RESET and a watchdog timer to monitor the operation of microprocessors. All three devices have a manual reset pin that can be used to force the outputs low regardless of the sensed voltages.

The product spectrum is designed for supply voltages of 0.9 V up to 3.6 V. The circuits are available in 6-pin SOT-23 packages. The TPS31xx family is characterized for operation over a temperature range of –40°C to 125°C.

The TPS310x and TPS311x families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET is asserted low when the supply voltage (VDD) becomes higher than 0.4 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output low as long as VDD remains below the threshold voltage (VIT–). To ensure proper system reset, after VDD surpasses the threshold voltage, an internal timer delays the transition of the RESET signal from low to high for the specified time. When VDD drops below VIT–, the output transitions low again.

All the devices of this family have a fixed-sense threshold voltage (VIT–) set by an internal voltage divider.

The TPS3103 and TPS3106 devices have an active-low, open-drain RESET output and either an integrated power-fail input (PFI) or SENSE input with corresponding outputs for monitoring other voltages. The TPS3110 has an active-low push/pull RESET and a watchdog timer to monitor the operation of microprocessors. All three devices have a manual reset pin that can be used to force the outputs low regardless of the sensed voltages.

The product spectrum is designed for supply voltages of 0.9 V up to 3.6 V. The circuits are available in 6-pin SOT-23 packages. The TPS31xx family is characterized for operation over a temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS37-Q1 ACTIVE Automotive 65-V window supervisor with ultra-low quiescent current and time-delay function Offers higher threshold accuracy with programmable time delay and separate VDD and SENSE pins.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS31xx Ultralow Supply-Current Voltage Monitor With Optional Watchdog datasheet (Rev. G) PDF | HTML 28 Sep 2016
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Design guide High-Availability Industrial High-Speed Counter Pulse Train Output Design Guide 15 Jun 2015
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Firmware

TIDCCD5 TIDM-HAHSCPTO Firmware

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3106 Dual-channel, voltage supervisor, ultra-low supply current
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos