NEW

TPS3762-Q1

PREVIEW

Automotive 65-V window supervisor with ultra-low quiescent current and built-in self-test

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.8, Adjustable Features Detection time delay, Latch, Reset time delay, Self-Test, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 0.9 Iq (typ) (mA) 0.004 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 65 TI functional safety category Functional Safety-Compliant Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.8, Adjustable Features Detection time delay, Latch, Reset time delay, Self-Test, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 0.9 Iq (typ) (mA) 0.004 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 65 TI functional safety category Functional Safety-Compliant Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • ASIL-D Functional Safety-Compliant
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL-D
    • Hardware capability up to ASIL-D
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C
  • Device flexibility to meet design requirements

    • Wide voltage threshold range: 2.7V to 60V
    • 800mV option - use with external resistor divider to set threshold
    • Built-in hysteresis (2%, 5%, and 10% options)
    • Fixed and programmable reset time delay
    • Fixed and programmable detection delay
  • Monitor high voltage power rails
    • Wide input voltage range: 2.7V to 65V
    • Reverse polarity protection on sense pin -65V
  • Fast UV/OV protection in 12/24/48V systems

    • Output reset latching feature
    • Ultra-fast detection time delay option(5µs)
    • Built-In Self-Test
  • ASIL-D Functional Safety-Compliant
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL-D
    • Hardware capability up to ASIL-D
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C
  • Device flexibility to meet design requirements

    • Wide voltage threshold range: 2.7V to 60V
    • 800mV option - use with external resistor divider to set threshold
    • Built-in hysteresis (2%, 5%, and 10% options)
    • Fixed and programmable reset time delay
    • Fixed and programmable detection delay
  • Monitor high voltage power rails
    • Wide input voltage range: 2.7V to 65V
    • Reverse polarity protection on sense pin -65V
  • Fast UV/OV protection in 12/24/48V systems

    • Output reset latching feature
    • Ultra-fast detection time delay option(5µs)
    • Built-In Self-Test

The TPS3762-Q1 is a 65V input voltage supervisor with 4µA IDD, 0.9% accuracy, fast detection time (5µs), and a Built-In Self-Test feature. This device can be connected directly to 12V / 24V automotive battery systems for continuous monitoring of overvoltage (OV) and undervoltage (UV) conditions; with the internal resistor divider, the TPS3762-Q1 offers the smallest total solution size. Wide hysteresis voltage options are available to ignore large voltage transients and prevent false reset signals.

The separate VDD and SENSE pins allow redundancy sought by high-reliability systems and SENSE can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pin. CTS and CTR pins allow delay adjustability on the falling and rising edges of the RESET signal. The CTS functions as a debouncer by ignoring voltage glitches on the monitored voltage rails.

The TPS3762-Q1 is available in a 2.9mm × 1.6mm SOT23 8-pin package.

The TPS3762-Q1 is a 65V input voltage supervisor with 4µA IDD, 0.9% accuracy, fast detection time (5µs), and a Built-In Self-Test feature. This device can be connected directly to 12V / 24V automotive battery systems for continuous monitoring of overvoltage (OV) and undervoltage (UV) conditions; with the internal resistor divider, the TPS3762-Q1 offers the smallest total solution size. Wide hysteresis voltage options are available to ignore large voltage transients and prevent false reset signals.

The separate VDD and SENSE pins allow redundancy sought by high-reliability systems and SENSE can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pin. CTS and CTR pins allow delay adjustability on the falling and rising edges of the RESET signal. The CTS functions as a debouncer by ignoring voltage glitches on the monitored voltage rails.

The TPS3762-Q1 is available in a 2.9mm × 1.6mm SOT23 8-pin package.

Download View video with transcript Video
Request more information

The functional safety manual and reports are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS3762-Q1 Automotive 65V Window (OV & UV) Supervisor with Built-In Self-Test and Latch datasheet (Rev. A) PDF | HTML 03 May 2024
EVM User's guide TPS376X Evaluation Module User's Guide PDF | HTML 09 Oct 2023
Application brief Using Voltage Supervisors in High Voltage Applications (Rev. B) PDF | HTML 20 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS376XEVM — TPS3762-Q1 evaluation module for 65-V over- and undervoltage detector with BIST function

The TPS376XEVM is an evaluation module (EVM) for the TPS3762-Q1 voltage supervisor. This family is an automotive-grade device with support for undervoltage and overvoltage supervisor and built-in self-test functionality. The TPS376XEVM is shipped pre-installed with the TPS3762D02OVDDFRQ1 device, (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-23-THN (DDF) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos