TPS3803-Q1

ACTIVE

Automotive, single-channel voltage detectors

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.226, 1.4 Features Ease-of-use Reset threshold accuracy (%) 1.5 Iq (typ) (mA) 0.003 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Supply voltage (min) (V) 1.3 Supply voltage (max) (V) 6 Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.226, 1.4 Features Ease-of-use Reset threshold accuracy (%) 1.5 Iq (typ) (mA) 0.003 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Supply voltage (min) (V) 1.3 Supply voltage (max) (V) 6 Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Qualified for Automotive Applications
  • Single Voltage Detector (TPS3803): Adjustable
    and 1.5 V
  • Dual Voltage Detector (TPS3805): Adjustable and
    3.3 V
  • High ±1.5% Threshold Voltage Accuracy
  • Supply Current: 3 µA Typical at VDD = 3.3 V
  • Push/Pull Reset Output (TPS3805),
    Open-Drain Reset Output (TPS3803)
  • Temperature Range: –40°C to 125°C
  • 5-Pin SC-70 Package
  • Qualified for Automotive Applications
  • Single Voltage Detector (TPS3803): Adjustable
    and 1.5 V
  • Dual Voltage Detector (TPS3805): Adjustable and
    3.3 V
  • High ±1.5% Threshold Voltage Accuracy
  • Supply Current: 3 µA Typical at VDD = 3.3 V
  • Push/Pull Reset Output (TPS3805),
    Open-Drain Reset Output (TPS3803)
  • Temperature Range: –40°C to 125°C
  • 5-Pin SC-70 Package

The TPS3803-Q1 and TPS3805-Q1 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

The TPS3803G15-Q1 device has a fixed-sense threshold voltage VIT set by an internal voltage divider, whereas the TPS3803-01-Q1 has an adjustable SENSE input that can be configured by two external resistors. In addition to the fixed sense threshold monitored at VDD, the TPS3805-Q1 devices provide a second adjustable SENSE input. RESET is asserted in case either of the two voltages drops below VIT.

During power on, RESET is asserted when supply voltage VDD becomes higher than 0.8 V. Thereafter, the supervisory circuit monitors VDD (and/or SENSE) and keeps RESET active as long as VDD or SENSE remains below the threshold voltage VIT. As soon as VDD (SENSE) rises above the threshold voltage VIT, RESET is deasserted again. The product spectrum is designed for 1.5-V, 3.3-V, and adjustable supply voltages.

The devices are available in a 5-pin SC-70 package. The TPS3803-Q1 and TPS3805-Q1 devices are characterized for operation over a temperature range of –40°C to 125°C.

The TPS3803-Q1 and TPS3805-Q1 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

The TPS3803G15-Q1 device has a fixed-sense threshold voltage VIT set by an internal voltage divider, whereas the TPS3803-01-Q1 has an adjustable SENSE input that can be configured by two external resistors. In addition to the fixed sense threshold monitored at VDD, the TPS3805-Q1 devices provide a second adjustable SENSE input. RESET is asserted in case either of the two voltages drops below VIT.

During power on, RESET is asserted when supply voltage VDD becomes higher than 0.8 V. Thereafter, the supervisory circuit monitors VDD (and/or SENSE) and keeps RESET active as long as VDD or SENSE remains below the threshold voltage VIT. As soon as VDD (SENSE) rises above the threshold voltage VIT, RESET is deasserted again. The product spectrum is designed for 1.5-V, 3.3-V, and adjustable supply voltages.

The devices are available in a 5-pin SC-70 package. The TPS3803-Q1 and TPS3805-Q1 devices are characterized for operation over a temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV840-Q1 ACTIVE Automotive low-voltage supervisor with adjustable-reset time delay and manual reset Enhanced initial accuracy (1.0%) and lower quiescent current (120nA) in more fixed threshold voltage options
TPS3840-Q1 ACTIVE Automotive high-input voltage supervisor with manual reset and programmable-reset time delay Lower quiescent current (300nA) and fixed/adjustable threshold voltage options in more output topologies
TPS3899-Q1 ACTIVE Automotive nanopower supervisor with programmable sense and reset delay Lower quiescent current (120nA) with anti-glitch immunity feature and programmable reset time delay

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS380x-Q1 Voltage Detectors datasheet (Rev. C) PDF | HTML 24 Jul 2015
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Test report PMP1941 TEST RESULTS 06 Jan 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3803Q1EVM — Evaluation module for the TPS3803x-Q1 voltage detectors

The TPS3803Q1EVM evaluation module (EVM) includes the TPS3803-Q1 and TPS3805-Q1 family of supervisory circuits. These supervisor ICs provide circuit initialization and timing supervision primarily for DSPs and processor-based systems. The EVM features two versions of the (...)
User guide: PDF
Not available on TI.com
Bill of materials (BOM)

PMP1941 BOM

SLUR179.PDF (24 KB)
Schematic

PMP1941 SCHEMATIC

SLUR178.PDF (134 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos