TPS3831

ACTIVE

150-nA, ultra-low power, supply voltage monitor

alarmNotifications Order now

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.9, 1.1, 1.52, 1.67, 2.63, 2.93, 3.08, 4.38 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.6 Iq (typ) (mA) 0.00015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Supply voltage (min) (V) 0.9 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.9, 1.1, 1.52, 1.67, 2.63, 2.93, 3.08, 4.38 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.6 Iq (typ) (mA) 0.00015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Supply voltage (min) (V) 0.9 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
X2SON (DQN) 4 1 mm² 1 x 1
  • Ultralow Supply Current: 150 nA (Typical)
  • Operating Supply Voltage: 0.9 V to 6.5 V
  • Valid Reset for VDD > 0.6 V
  • Push-Pull RESET Output
  • Factory-Trimmed Reset Threshold Voltages
  • Temperature Range: –40°C to 85°C
  • Packages: 1-mm × 1-mm X2SON or 3-Pin SOT23
  • Ultralow Supply Current: 150 nA (Typical)
  • Operating Supply Voltage: 0.9 V to 6.5 V
  • Valid Reset for VDD > 0.6 V
  • Push-Pull RESET Output
  • Factory-Trimmed Reset Threshold Voltages
  • Temperature Range: –40°C to 85°C
  • Packages: 1-mm × 1-mm X2SON or 3-Pin SOT23

The TPS3831 and TPS3839 devices (both referred to as TPS383x) are ultralow current (150 nA, typical), voltage supervisory circuits that monitor a single voltage. Both devices initiate an active-low reset signal whenever the VDD supply voltage drops below the factory-trimmed reset threshold voltage. The reset output remains low for 200 ms (typical) after the VDD voltage rises above the threshold voltage and hysteresis. These devices are designed to ignore fast transients on the VDD pin. The TPS3831 device includes a manual reset input that forces RESET low when MR is low.

The ultralow current consumption of 150 nA makes these voltage supervisors ideal for use in low-power and portable applications. The TPS383x devices are specified to have the correct output logic state for supply voltages down to 0.6 V.

The TPS383x devices feature precision factory-trimmed threshold voltages and extremely low-power operation. The TPS3831 device is available in a 4-pin, 1-mm × 1-mm (DQN) X2SON package. The TPS3839 device is available in a 3-pin SOT23 (DBZ) package or a 4-pin, 1-mm × 1-mm (DQN) X2SON package.

The TPS3831 and TPS3839 devices (both referred to as TPS383x) are ultralow current (150 nA, typical), voltage supervisory circuits that monitor a single voltage. Both devices initiate an active-low reset signal whenever the VDD supply voltage drops below the factory-trimmed reset threshold voltage. The reset output remains low for 200 ms (typical) after the VDD voltage rises above the threshold voltage and hysteresis. These devices are designed to ignore fast transients on the VDD pin. The TPS3831 device includes a manual reset input that forces RESET low when MR is low.

The ultralow current consumption of 150 nA makes these voltage supervisors ideal for use in low-power and portable applications. The TPS383x devices are specified to have the correct output logic state for supply voltages down to 0.6 V.

The TPS383x devices feature precision factory-trimmed threshold voltages and extremely low-power operation. The TPS3831 device is available in a 4-pin, 1-mm × 1-mm (DQN) X2SON package. The TPS3839 device is available in a 3-pin SOT23 (DBZ) package or a 4-pin, 1-mm × 1-mm (DQN) X2SON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV809E ACTIVE Low-power voltage supervisor (reset IC) with active-low push-pull output Enhanced accuracy (0.5%) with more output topologies and wider fixed time delay range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS383x 150-nA, Ultralow Power, Supply Voltage Monitor datasheet (Rev. D) PDF | HTML 01 Jul 2015
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application brief Latching a Voltage Supervisor (Reset IC) (Rev. A) 05 Apr 2019
Application note Comparing Voltage and Processor Monitoring Solutions 05 Apr 2019
Technical article Tips and tricks for optimizing your voltage supervisor PDF | HTML 07 Mar 2017
User guide USB Type-C Mini Dock Users Guide (Rev. B) PDF | HTML 08 Aug 2016
Design guide TIDA-01243 Design Guide 05 Aug 2016
Application note Using the TPS3839/1yxx as an Adjustable Supply Voltage Supervisor 16 Aug 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3831G33EVM-187 — Ultra-Low 150nA, Ultra-Small Voltage Supervisor Evaluation Module

The TPS3831G33EVM-187 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS3831G33 Ultra-Low 150nA, Ultra-Small Voltage Supervisor. The EVM contains an IC for positive fixed voltage monitoring and header connectors for easy connection to external test and (...)
User guide: PDF
Buy from a distributor
Simulation model

TPS3831A09 TINA-TI Transient Reference Design

SBVM388.TSC (61 KB) - TINA-TI Reference Design
Simulation model

TPS3831A09 TINA-TI Transient Spice Model

SBVM389.ZIP (14 KB) - TINA-TI Spice Model
Simulation model

TPS3831A09 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM261A.ZIP (42 KB) - PSpice Model
Simulation model

TPS3831E16 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM270A.ZIP (164 KB) - PSpice Model
Simulation model

TPS3831G12 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM269A.ZIP (42 KB) - PSpice Model
Simulation model

TPS3831G33 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM262A.ZIP (47 KB) - PSpice Model
Simulation model

TPS3831K33 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM260A.ZIP (47 KB) - PSpice Model
Simulation model

TPS3831K50 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM259A.ZIP (108 KB) - PSpice Model
Simulation model

TPS3831L30 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM258A.ZIP (96 KB) - PSpice Model
Assembly drawing

TIDA-01243 Assembly Drawing

TIDRN42.PDF (198 KB)
Bill of materials (BOM)

TIDA-01243 BOM

TIDRN41.PDF (92 KB)
CAD/CAE symbol

TIDA-01243 CAD Files

TIDRN44.ZIP (322 KB)
Gerber file

TIDA-01243 Gerber

TIDCCI1.ZIP (1090 KB)
PCB layout

TIDA-01243 PCB

TIDRN43.PDF (6521 KB)
Schematic

TIDA-01243 Schematic

TIDRN40.PDF (5662 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01243 — USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design

The USB Type-C® and power delivery (PD) minidock reference design provides a reference for a USB Type-C dock including audio, USB data, power and video.  This reference design has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over the (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos