TPS3836

ACTIVE

Active-low, push-pull, nano-power supervisors with manual reset

Product details

Number of supplies monitored 1, 3 Threshold voltage 1 (typ) (V) 1.71, 2.25, 2.64, 2.79, 2.93 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.75, 1.9 Iq (typ) (mA) 0.00022 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 10, 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1, 3 Threshold voltage 1 (typ) (V) 1.71, 2.25, 2.64, 2.79, 2.93 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.75, 1.9 Iq (typ) (mA) 0.00022 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 10, 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Supply current: 220 nA (typical)
  • Precision supply voltage supervision range:
    1.8 V, 2.5 V, 3.0 V, and 3.3 V
  • Power-on reset generator with selectable delay time: 10 ms or 200 ms
  • Push and pull RESET output (TPS3836),
    Push and pull RESET output (TPS3837), or open-drain RESET output (TPS3838)
  • Manual reset
  • 5-pin SOT23 and 2-mm × 2-mm, 6-pin SON packages
  • Temperature range: –40°C to 85°C
  • Supply current: 220 nA (typical)
  • Precision supply voltage supervision range:
    1.8 V, 2.5 V, 3.0 V, and 3.3 V
  • Power-on reset generator with selectable delay time: 10 ms or 200 ms
  • Push and pull RESET output (TPS3836),
    Push and pull RESET output (TPS3837), or open-drain RESET output (TPS3838)
  • Manual reset
  • 5-pin SOT23 and 2-mm × 2-mm, 6-pin SON packages
  • Temperature range: –40°C to 85°C

The TPS3836, TPS3837, and TPS3838 device families of supervisory circuits provide circuit initialization and timing supervision, primarily for digital signal processors (DSP) and processor-based systems.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage of VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD rises above the threshold voltage VIT.

When CT is connected to GND, a fixed delay time of typically 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

The TPS3836 has an active-low, push-pull RESET output. The TPS3837 has an active-high, push-pull RESET, and the TPS3838 integrates an active-low, open-drain RESET output. The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3.0 V, and 3.3 V. The circuits are available in either a SOT23-5 or a 2-mm × 2-mm SON-6 package. The TPS3836, TPS3837, and TPS3838 families are characterized for operation over a temperature range of –40°C to 85°C.

The TPS3836, TPS3837, and TPS3838 device families of supervisory circuits provide circuit initialization and timing supervision, primarily for digital signal processors (DSP) and processor-based systems.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage of VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD rises above the threshold voltage VIT.

When CT is connected to GND, a fixed delay time of typically 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

The TPS3836 has an active-low, push-pull RESET output. The TPS3837 has an active-high, push-pull RESET, and the TPS3838 integrates an active-low, open-drain RESET output. The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3.0 V, and 3.3 V. The circuits are available in either a SOT23-5 or a 2-mm × 2-mm SON-6 package. The TPS3836, TPS3837, and TPS3838 families are characterized for operation over a temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3840 ACTIVE Nanopower high-input voltage supervisor with manual reset and programmable-reset time delay TPS3840 offers more threshold voltage options (1.6 V to 4.9 V) with low 0.3-uA quiescent current and more accurate reset threshold.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS383x Nano Power Voltage Supervisor With Selectable Reset Delay datasheet (Rev. F) PDF | HTML 11 Sep 2019
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
Technical article Using low-Iq voltage supervisors to extend battery life in handheld electronics PDF | HTML 27 Sep 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS8332EVMV2-PDK — ADS8332 16-Bit 500kSPS Low-Power Serial ADC Evaluation Module Performance Demonstration Kit (PDK)

The ADS8332 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8332 successive-approximation register (SAR) analog-to-digital converter (ADC). ADS8332EVMV2-PDK includes the ADS8332EVMV2 board, the precision host interface (PHI) (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01576 — High accuracy analog input module reference design with 16-bit 1-MSPS dual simultaneous-sampling ADC

This reference design accurately measures 16-channel AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range. This range covers protection and measurement requirements (including sampling requirements as per IEC 61850-9-2), which simplifies system design and improves (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01214 — Isolated, High-Accuracy Analog Input Module Reference Design Using 16-Bit ADC and Digital Isolator

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos