TPS50601-SP
Radiation-hardened QMLV, 3-V to 6.3-V input, 6-A synchronous step-down converter
A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS50601-SP
- 5962R10221:
- Radiation Hardness Assurance (RHA) up to TID 100 krad (Si)
- ELDRS Free 100 krad (Si) – 10 mRAD(Si)/s
- Single Event Latchup (SEL) Immune to
LET = 85 MeV-cm2/mg (See Radiation Report, http://www.ti.com/radiation) - SEB and SEGR Immune to 85 MeV-cm2/mg, SOA Curve Available (See Radiation Report)
- SET/SEFI Cross-Section Plot Available (See Radiation Report)
- Peak Efficiency: 95% (VO = 3.3 V)
- Integrated 55-mΩ/50-mΩ MOSFETs
- Split Power Rail: 1.6 to 6.3 V on PVIN
- Power Rail: 3 to 6.3 V on VIN
- 6-A Maximum Output Current
- Flexible Switching Frequency Options:
- 100-kHz to 1-MHz Adjustable Internal Oscillator
- External Sync Capability: 100 kHz to 1 MHz
- Sync Pin can be Configured as a 500-kHz Output for Master/Slave Applications
- 0.795-V ±1.258% Voltage Reference at 25°C
- Monotonic Start-Up into Prebiased Outputs
- Adjustable Soft Start Through External Capacitor
- Input Enable and Power-Good Output for Power Sequencing
- Power Good Output Monitor for Undervoltage and Overvoltage
- Adjustable Input Undervoltage Lockout (UVLO)
- 20-Pin Thermally-Enhanced Ceramic Flatpack Package (HKH)
- See www.ti.com/swift for SWIFT Documentation
- See the Tools & Software Tab
The TPS50601-SP is a radiation hardened, 6.3-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor's footprint. The devices are offered in a thermally enhanced 20-pin ceramic, dual in-line flatpack package.
The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.
Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS50601SPEVM-D — TPS50601-SP dual-operation evaluation module
The TPS50601-SP DC/DC converter is designed to provide up to a 6-A output in single phase operation (TPS50601SPEVM-S) and up to 12 A in dual phase operation (TPS50601SPEVM-D), when each phase is configured to provide 6-A per phase.
TPS50601SPEVM-D can also be configured such that each phase (...)
TPS50601SPEVM-S — TPS50601-SP single-operation evaluation module
The TPS50601-SP DC/DC converter is designed to provide up to a 6-A output in single phase operation (TPS50601SPEVM-S) and up to 12 A in dual phase operation (TPS50601SPEVM-D), when each phase is configured to provide 6-A per phase.
TPS50601SPEVM-D can also be configured such that each phase (...)
TPS50601-SP TINA Unencrypted Transient Model
TPS50601-SP TINA-TI Average Reference Design
TPS50601-SP TINA-TI Transient Reference Design
TPS50601-SP TINA-TI Transient Spice Model
TPS50601-SP Unencrypted TINA Average Model Package
PMP8904 — TPS50601SPEVM MINI POL Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
CFP (HKH) | 20 | Ultra Librarian |
DIESALE (KGD) | — |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.