TPS536C7

ACTIVE

Dual-channel D-CAP+™, PMBus (N+M ≤ 12 phases) step-down, multiphase PWM controller

Product details

Vin (min) (V) 4.5 Vin (max) (V) 18 Iout (max) (A) 400 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Frequency synchronization, I2C, Light Load Efficiency, Multiple Outputs, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (µA) 50000 Number of phases 12
Vin (min) (V) 4.5 Vin (max) (V) 18 Iout (max) (A) 400 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Frequency synchronization, I2C, Light Load Efficiency, Multiple Outputs, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (µA) 50000 Number of phases 12
VQFN (RSL) 48 36 mm² 6 x 6
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS53688 ACTIVE Dual-channel, 8 phase step-down, digital multiphase D-CAP+™ controller with VR13.HC SVID and PMBus 8-phase controller with Intel VR13H.C SVID
Similar functionality to the compared device
TPS53676 ACTIVE Dual-channel D-CAP+, dual-channel (N+M<= 7 phases) step-down, multiphase controller with AVSBus 7-phase PMBus variant in same package
TPS53681 ACTIVE Dual-Channel 6+2/5+3 D-CAP+TM Multiphase Step-Down Controller with PMBus and NVM 6+2/5+3 dual output controller with PMBus

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS536C7B1 Dual-Channel (N+M ≤ 12 Phases) Step-Down, Multiphase Controller with datasheet 15 Oct 2018
User guide TPS536C7 TRM 04 Jan 2021
EVM User's guide TPS536C7EVM-051, Dual Multiphase DC-DC Step-Down Analog Controller wit 29 Apr 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS536C7EVM-051 — Dual-channel (12+0, 11+1 or 10+2 phases), D-CAP+ step-down, DC-DC analog with PMBus interface EVM

The TPS536C7EVM evaluation module (EVM) allows users to evaluate the TPS536C7 controller.

The controller is dual-channel (12 + 0, 11 + 1 or 10 + 2 phases), D-CAP+™ synchronous buck driverless control with PMBus Interface. The device operates using a voltage supply between 4.5 V and 17 V. The (...)

User guide: PDF
Not available on TI.com
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Reference designs

PMP21887 — High-current 360-A static / 600-A peak core PMBus voltage 12-phase reference design for ASICs

This reference design is a a 12-phase power management bus (PMBus) buck converter powering datacenter hardware accelerator, enterprise switch and router application-specific integrated circuit (ASIC) core rails. It provides 360 A of continuous current and 600 A of peak current at 0.85-V nominal (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN (RSL) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos