TPS5432

ACTIVE

2.95V to 6V Input, 3A Synchronous Step-Down Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode current mode Vout (min) (V) 0.808 Vout (max) (V) 4.5 Iq (typ) (µA) 360 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode current mode Vout (min) (V) 0.808 Vout (max) (V) 4.5 Iq (typ) (µA) 360 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Two 70mΩ (typical) MOSFETs for 3A Continuous Output Current
  • Current Mode Control With External Compensation
  • 700kHz Switching Frequency
  • 360µA no Load Quiescent Operating Current (no switching)
  • 0.808V Internal Voltage Reference
  • ±2.0% Reference Accuracy at 25°C
  • ±3.0% Reference Accuracy Over Temperature Range –40°C~125°C
  • Stable Operation With Ceramic Output Capacitor
  • Adjustable Slow Start
  • Cycle by Cycle Current Limit, and Frequency Fold Back Protection
  • Thermally Enhanced 8-Pin SOIC (DDA) Package
  • Two 70mΩ (typical) MOSFETs for 3A Continuous Output Current
  • Current Mode Control With External Compensation
  • 700kHz Switching Frequency
  • 360µA no Load Quiescent Operating Current (no switching)
  • 0.808V Internal Voltage Reference
  • ±2.0% Reference Accuracy at 25°C
  • ±3.0% Reference Accuracy Over Temperature Range –40°C~125°C
  • Stable Operation With Ceramic Output Capacitor
  • Adjustable Slow Start
  • Cycle by Cycle Current Limit, and Frequency Fold Back Protection
  • Thermally Enhanced 8-Pin SOIC (DDA) Package

The TPS5432 is a 6V, 3A, low Iq, current mode, synchronous monolithic buck converter with integrated MOSFETs. The TPS5432 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by 700kHz switching frequency. SOIC-8 package with exposed thermal pad provides both thermally enhanced solution and easy to use.

The TPS5432 provides accurate regulation for a variety of loads with an accurate 3.0% voltage reference over temperature.

Efficiency is maximized through the integrated 70mΩ MOSFETs and 360μA typical supply current. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

The output voltage startup ramp is controlled by the slow start pin. A ceramic capacitor at this pin can easily adjust the slow start time.

Frequency fold back and thermal shutdown protects the device during an over-current condition.

The TPS5432 is a 6V, 3A, low Iq, current mode, synchronous monolithic buck converter with integrated MOSFETs. The TPS5432 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by 700kHz switching frequency. SOIC-8 package with exposed thermal pad provides both thermally enhanced solution and easy to use.

The TPS5432 provides accurate regulation for a variety of loads with an accurate 3.0% voltage reference over temperature.

Efficiency is maximized through the integrated 70mΩ MOSFETs and 360μA typical supply current. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

The output voltage startup ramp is controlled by the slow start pin. A ceramic capacitor at this pin can easily adjust the slow start time.

Frequency fold back and thermal shutdown protects the device during an over-current condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS5432 2.95V to 6V Input, 3A Output, 700kHz Synchronous Step Down Converter datasheet (Rev. A) 12 Apr 2012
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note Optimizing Load Releasing Characteristics in TV Application PDF | HTML 07 Apr 2021
EVM User's guide TPS5432EVM-116 3-A, SWIFT Regulator Evaluation Module 08 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS5432EVM-116 — Evaluation Module for TPS5432 3A Synchronous Step-Down Converter

The Texas Instruments TPS5432EVM-116 evaluation module (EVM) helps designers evaluate the performance of the TPS5432 2.95V to 6V Input, 3A Synchronous Step-Down Converter.
User guide: PDF
Not available on TI.com
Simulation model

TPS5432 TINA-TI Average Reference Design

SLVM910.TSC (60 KB) - TINA-TI Reference Design
Simulation model

TPS5432 TINA-TI Average Spice Model

SLVM909.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TPS5432 Unencrypted PSpice Average Model Package (Rev. B)

SLVM560B.ZIP (29 KB) - PSpice Model
Simulation model

TPS5432 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMB92A.ZIP (152 KB) - PSpice Model
Reference designs

TIDA-00079 — Class 1 PoE - High Efficiency IP Camera Power Module Reference Design

This IP Camera power module is a highly efficient power solution that enables high performance 1080p operation at the Class 1 PoE power level. This innovative power module, used in the low power DM385-AR331 IP Camera, relies on highly efficient switchers like the TPS5432 that are also very cost (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos