TPS54325

ACTIVE

4.5V to 18V Input, 3A Synchronous Step-Down Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Iq (typ) (µA) 850 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Iq (typ) (µA) 850 Duty cycle (max) (%) 90
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2.0 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized for
    Lower Duty Cycle Applications – 120 mΩ (High Side)
    and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2.0 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized for
    Lower Duty Cycle Applications – 120 mΩ (High Side)
    and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output

The TPS54325 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54325 device enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution.

The main control loop for the TPS54325 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The TPS54325 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2.0-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54325 is available in the 14 pin HTSSOP package, and designed to operate from –40°C to 85°C.

The TPS54325 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54325 device enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution.

The main control loop for the TPS54325 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The TPS54325 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2.0-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54325 is available in the 14 pin HTSSOP package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54225 ACTIVE 4.5 V to 18 V input, 2 A synchronous step-down converter in HTSSOP package This product offers lower current (2 A).
TPS54425 ACTIVE 4.5V to 18V Input, 4A Synchronous Step-Down Converter This product offers higher current (4A).
Similar functionality to the compared device
NEW TPS563206 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 This new product has smaller package and simplified design
TPS563257 ACTIVE 3-V to 17-V input voltage, 3-A, 1.2-MHz synchronous buck converter in SOT563 This product has smaller package, 1.2MHz switching frequency, power good and soft start features

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS54325 4.5-V to 18-V, 3-A Output Synchronous Step Down Switcher with Integrated FET datasheet (Rev. F) PDF | HTML 23 Nov 2014
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 29 Aug 2023
User guide TPS54325 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 11 Oct 2021
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013
Application note Understanding Thermal Dissipation and Design of a Heatsink 04 May 2011
Analog Design Journal Efficiency of synchronous versus nonsynchronous buck converters 04 Oct 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54325EVM — 5V to 17V Input, 3A Converter Evaluation Module

The TPS54325EVM (evaluation module) is a fully assembled and tested circuit for evaluating the TPS54428 synchronous step-down converter. The EVM operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 3-A load. The main control loop of TPS54325 uses D-CAP2™ mode control, which (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54325 TINA-TI Reference Design

SLVM201.TSC (168 KB) - TINA-TI Reference Design
Simulation model

TPS54325 TINA-TI Transient Spice Model

SLVM200.ZIP (40 KB) - TINA-TI Spice Model
Simulation model

TPS54325 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM285A.ZIP (41 KB) - PSpice Model
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP5411 — Universal AC 40W Set Top Box Power Supply (1.2V @ 3A)

This reference evaluation module is an example of complete power-trees inside a set-top-box.
It performs an AC-DC conversion, then, DC-DC conversions for 1.2V/1.8V/2.5V/3.3V/5V rails.
Test report: PDF
Schematic: PDF
Reference designs

PMP8251 — Power Solution for Xilinx FPGA Zynq 7 (1.8V@0.15A)

This reference design features multiple TPS54325 and other power devices for Xilinx Zynq FPGA. From 12-V input, this reference design has the power rails required by Zynq FPGA, including DDR3 memory.
Test report: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos