TPS54428

ACTIVE

4.5V to 18V Input, 4-A Synchronous Step-Down SWIFT™ Converter with Eco-mode™

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 950 Duty cycle (max) (%) 65
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 950 Duty cycle (max) (%) 65
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 VSON (DRC) 10 9 mm² 3 x 3
  • D-CAP2™ Mode Enables Fast Transient
    Response
  • Low Output Ripple and Allows Ceramic Output
    Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 70 mΩ (High Side) and 53 mΩ (Low Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Auto-Skip Eco-mode™ for High Efficiency at Light
    Load
  • D-CAP2™ Mode Enables Fast Transient
    Response
  • Low Output Ripple and Allows Ceramic Output
    Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 70 mΩ (High Side) and 53 mΩ (Low Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Auto-Skip Eco-mode™ for High Efficiency at Light
    Load

The TPS54428 is an adaptive on-time D-CAP2™ mode synchronous buck converter.

The TPS54428 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution.

The main control loop for the TPS54428 uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components.

The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads.

Eco-mode™ allows the TPS54428 to maintain high efficiency during lighter load conditions.

The TPS54428 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input.

The output voltage can be programmed between 0.76 V and 7.0 V.

The device also features an adjustable soft start time.

The TPS54428 is available in 8-pin DDA package and 10-pin DRC packages, and is designed to operate over the ambient temperature range of –40°C to 85°C.

The TPS54428 is an adaptive on-time D-CAP2™ mode synchronous buck converter.

The TPS54428 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution.

The main control loop for the TPS54428 uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components.

The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads.

Eco-mode™ allows the TPS54428 to maintain high efficiency during lighter load conditions.

The TPS54428 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input.

The output voltage can be programmed between 0.76 V and 7.0 V.

The device also features an adjustable soft start time.

The TPS54428 is available in 8-pin DDA package and 10-pin DRC packages, and is designed to operate over the ambient temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54328 ACTIVE 4.5V to 18V Input, 3-A Synchronous Step-Down Converter with Eco-mode™ This product offers lower current (3 A).
TPS54528 ACTIVE 4.5V to 18V Input, 5-A Synchronous Step-Down Converter with Eco-mode™ This product offers higher current (5 A).
Same functionality with different pin-out to the compared device
TLV62595 ACTIVE 2.5-V to 5.5-V input, 4-A step-down converter with 1% output accuracy in 1.5-mm x 1.5-mm QFN package Newer generation of TPS54418
Similar functionality to the compared device
TPS564242 ACTIVE 3-V to 16-V input voltage, 4-A ECO mode, synchronous buck converter in SOT-563 package This product has a smaller package with 1.2MHz switching frequency
TPS564252 ACTIVE 3-V to 17-V input voltage, 4-A ECO mode, synchronous buck converter This product has smaller package and power good feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS54428 4.5-V to 18-V Input, 4-A Synchronous Step-Down Converter With Eco-Mode™ datasheet (Rev. D) PDF | HTML 20 Jan 2016
User guide TPS544528 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 02 Sep 2021
Application note Optimize Output Filter on D-CAP2 for Stability Improvement 13 Jun 2017
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54428EVM-052 — Evaluation Module for TPS54428 Synchronous Step-Down Converter with Auto-Skip Eco-Mode

The TPS54428EVM-052 is a fully assembled and tested circuit for evaluating the TPS54428 synchronous step-down converter. The EVM operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 4 A. The main control loop of TPS54428 uses D-CAP2™ mode control, which provides a very fast (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54428 PSpice Transient Model

SLVM455.ZIP (91 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos